CONFIG_ARM=y CONFIG_ARCH_CPU_INIT=y CONFIG_ARCH_MVEBU=y CONFIG_SYS_KWD_CONFIG="board/mikrotik/crs3xx-98dx3236/kwbimage.cfg" CONFIG_TEXT_BASE=0x00800000 CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0xff0000 CONFIG_TARGET_CRS3XX_98DX3236=y CONFIG_ENV_SIZE=0x10000 CONFIG_ENV_OFFSET=0x1F0000 CONFIG_ENV_SECT_SIZE=0x10000 CONFIG_DEFAULT_DEVICE_TREE="armada-xp-crs305-1g-4s" CONFIG_BOOTCOUNT_BOOTLIMIT=3 CONFIG_SYS_LOAD_ADDR=0x800000 CONFIG_PCI=y CONFIG_FIT=y CONFIG_FIT_VERBOSE=y CONFIG_FIT_BEST_MATCH=y CONFIG_SYS_BOOTM_LEN=0x4000000 CONFIG_AUTOBOOT_KEYED=y CONFIG_AUTOBOOT_PROMPT="Autoboot in %d seconds, to stop use 's' key\n" CONFIG_AUTOBOOT_STOP_STR="s" CONFIG_AUTOBOOT_KEYED_CTRLC=y CONFIG_USE_PREBOOT=y CONFIG_SYS_CONSOLE_INFO_QUIET=y CONFIG_HUSH_PARSER=y CONFIG_SYS_MAXARGS=96 CONFIG_CMD_BOOTZ=y CONFIG_CMD_MTD=y CONFIG_CMD_SPI=y CONFIG_CMD_CACHE=y CONFIG_CMD_FS_GENERIC=y CONFIG_CMD_MTDPARTS=y CONFIG_CMD_UBI=y CONFIG_ENV_OVERWRITE=y CONFIG_ENV_IS_IN_SPI_FLASH=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_ARP_TIMEOUT=200 CONFIG_NET_RETRY_COUNT=50 CONFIG_BOOTCOUNT_LIMIT=y CONFIG_BOOTCOUNT_ENV=y # CONFIG_MMC is not set CONFIG_DM_MTD=y CONFIG_SPI_FLASH_BAR=y CONFIG_SPI_FLASH_WINBOND=y # CONFIG_SPI_FLASH_USE_4K_SECTORS is not set CONFIG_SPI_FLASH_MTD=y CONFIG_PCI_MVEBU=y CONFIG_SYS_NS16550=y CONFIG_KIRKWOOD_SPI=y