CONFIG_X86=y CONFIG_TEXT_BASE=0x1101000 CONFIG_SYS_MALLOC_LEN=0x8000000 CONFIG_NR_DRAM_BANKS=3 CONFIG_ENV_SIZE=0x10000 CONFIG_ENV_OFFSET=0x300000 CONFIG_DEFAULT_DEVICE_TREE="edison" CONFIG_SYS_MONITOR_LEN=262144 CONFIG_ENV_OFFSET_REDUND=0x600000 CONFIG_SYS_LOAD_ADDR=0x100000 CONFIG_VENDOR_INTEL=y CONFIG_TARGET_EDISON=y CONFIG_SMP=y CONFIG_SYS_MONITOR_BASE=0x01101000 CONFIG_SYS_CBSIZE=2048 CONFIG_SYS_PBSIZE=2068 CONFIG_BOARD_EARLY_INIT_R=y CONFIG_HUSH_PARSER=y CONFIG_SYS_MAXARGS=128 CONFIG_CMD_CPU=y CONFIG_CMD_ASKENV=y CONFIG_CMD_GREPENV=y CONFIG_CMD_ENV_CALLBACK=y CONFIG_CMD_ENV_FLAGS=y CONFIG_CMD_MEMINFO=y CONFIG_CMD_DFU=y CONFIG_CMD_GPT=y CONFIG_CMD_MMC=y CONFIG_CMD_PART=y # CONFIG_CMD_SCSI is not set CONFIG_CMD_TIMER=y CONFIG_CMD_HASH=y CONFIG_CMD_EXT4=y CONFIG_CMD_EXT4_WRITE=y CONFIG_CMD_FAT=y CONFIG_CMD_FS_GENERIC=y CONFIG_ENV_IS_IN_MMC=y CONFIG_SYS_REDUNDAND_ENVIRONMENT=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_CPU=y CONFIG_DFU_TIMEOUT=y CONFIG_DFU_MMC=y CONFIG_DFU_RAM=y CONFIG_SUPPORT_EMMC_BOOT=y CONFIG_DM_USB_GADGET=y # CONFIG_USB_HOST_ETHER is not set CONFIG_USB_GADGET=y CONFIG_USB_GADGET_MANUFACTURER="Intel" CONFIG_USB_GADGET_VENDOR_NUM=0x8087 CONFIG_USB_GADGET_PRODUCT_NUM=0x0a99 CONFIG_USB_GADGET_DOWNLOAD=y CONFIG_WDT=y CONFIG_WDT_TANGIER=y CONFIG_GENERATE_ACPI_TABLE=y CONFIG_SHA1=y