CONFIG_ARM=y CONFIG_SPL_SKIP_LOWLEVEL_INIT_ONLY=y CONFIG_TPL_SKIP_LOWLEVEL_INIT_ONLY=y CONFIG_SYS_ARCH_TIMER=y CONFIG_ARCH_ROCKCHIP=y CONFIG_TEXT_BASE=0x01000000 CONFIG_NR_DRAM_BANKS=2 CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x100000 CONFIG_SF_DEFAULT_SPEED=20000000 CONFIG_ENV_OFFSET=0x3F8000 CONFIG_DEFAULT_DEVICE_TREE="rk3288-evb" CONFIG_DM_RESET=y CONFIG_SYS_MONITOR_LEN=614400 CONFIG_ROCKCHIP_RK3288=y CONFIG_TARGET_EVB_RK3288=y CONFIG_SPL_STACK_R_ADDR=0x04000000 CONFIG_SPL_STACK=0xff718000 CONFIG_SPL_SIZE_LIMIT=0x4b000 CONFIG_DEBUG_UART_BASE=0xff690000 CONFIG_DEBUG_UART_CLOCK=24000000 CONFIG_SYS_LOAD_ADDR=0x800800 CONFIG_DEBUG_UART=y # CONFIG_ANDROID_BOOT_IMAGE is not set CONFIG_FIT=y CONFIG_FIT_VERBOSE=y CONFIG_SPL_LOAD_FIT=y CONFIG_SYS_BOOTM_LEN=0x4000000 CONFIG_USE_PREBOOT=y CONFIG_DEFAULT_FDT_FILE="rk3288-evb-rk808.dtb" CONFIG_SILENT_CONSOLE=y CONFIG_DISPLAY_BOARDINFO_LATE=y CONFIG_SPL_PAD_TO=0x7f8000 CONFIG_SPL_NO_BSS_LIMIT=y # CONFIG_SPL_RAW_IMAGE_SUPPORT is not set # CONFIG_SPL_SHARES_INIT_SP_ADDR is not set CONFIG_SPL_STACK_R=y CONFIG_SPL_STACK_R_MALLOC_SIMPLE_LEN=0x10000 CONFIG_SPL_OPTEE_IMAGE=y CONFIG_CMD_GPIO=y CONFIG_CMD_GPT=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_SPI=y CONFIG_CMD_USB=y CONFIG_CMD_USB_MASS_STORAGE=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_CACHE=y CONFIG_CMD_TIME=y CONFIG_CMD_PMIC=y CONFIG_CMD_REGULATOR=y # CONFIG_SPL_DOS_PARTITION is not set # CONFIG_SPL_EFI_PARTITION is not set CONFIG_SPL_OF_CONTROL=y CONFIG_OF_SPL_REMOVE_PROPS="pinctrl-0 pinctrl-names clock-names interrupt-parent assigned-clocks assigned-clock-rates assigned-clock-parents" CONFIG_ENV_IS_IN_MMC=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_NET_RANDOM_ETHADDR=y CONFIG_REGMAP=y CONFIG_SPL_REGMAP=y CONFIG_SYSCON=y CONFIG_SPL_SYSCON=y CONFIG_CLK=y CONFIG_SPL_CLK=y CONFIG_FASTBOOT_CMD_OEM_FORMAT=y CONFIG_ROCKCHIP_GPIO=y CONFIG_SYS_I2C_ROCKCHIP=y CONFIG_LED=y CONFIG_LED_GPIO=y CONFIG_MMC_DW=y CONFIG_MMC_DW_ROCKCHIP=y CONFIG_ETH_DESIGNWARE=y CONFIG_GMAC_ROCKCHIP=y CONFIG_PINCTRL=y CONFIG_SPL_PINCTRL=y CONFIG_DM_PMIC=y CONFIG_PMIC_ACT8846=y CONFIG_REGULATOR_ACT8846=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_PWM_ROCKCHIP=y CONFIG_RAM=y CONFIG_SPL_RAM=y CONFIG_DEBUG_UART_SHIFT=2 CONFIG_SYS_NS16550_MEM32=y CONFIG_SYSRESET=y CONFIG_USB=y CONFIG_USB_DWC2=y CONFIG_ROCKCHIP_USB2_PHY=y CONFIG_USB_GADGET=y CONFIG_USB_GADGET_DWC2_OTG=y CONFIG_VIDEO=y # CONFIG_VIDEO_BPP8 is not set CONFIG_DISPLAY=y CONFIG_VIDEO_ROCKCHIP=y CONFIG_VIDEO_ROCKCHIP_MAX_YRES=1200 CONFIG_DISPLAY_ROCKCHIP_MIPI=y CONFIG_CMD_DHRYSTONE=y CONFIG_ERRNO_STR=y