CONFIG_ARM=y CONFIG_SKIP_LOWLEVEL_INIT=y CONFIG_COUNTER_FREQUENCY=24000000 CONFIG_ARCH_ROCKCHIP=y CONFIG_TEXT_BASE=0x00200000 CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x300000 CONFIG_SF_DEFAULT_SPEED=20000000 CONFIG_ENV_OFFSET=0x3F8000 CONFIG_DEFAULT_DEVICE_TREE="rk3399-ficus" CONFIG_SPL_TEXT_BASE=0xff8c2000 CONFIG_ROCKCHIP_RK3399=y CONFIG_ROCKCHIP_SPL_RESERVE_IRAM=0x4000 CONFIG_TARGET_ROCK960_RK3399=y CONFIG_SPL_STACK=0xff8effff CONFIG_DEBUG_UART_BASE=0xFF1A0000 CONFIG_DEBUG_UART_CLOCK=24000000 CONFIG_SYS_LOAD_ADDR=0x800800 CONFIG_DEBUG_UART=y CONFIG_DISPLAY_BOARDINFO_LATE=y CONFIG_SPL_MAX_SIZE=0x2e000 CONFIG_SPL_PAD_TO=0x7f8000 CONFIG_SPL_HAS_BSS_LINKER_SECTION=y CONFIG_SPL_BSS_START_ADDR=0xff8e0000 CONFIG_SPL_BSS_MAX_SIZE=0x10000 # CONFIG_SPL_RAW_IMAGE_SUPPORT is not set # CONFIG_SPL_SHARES_INIT_SP_ADDR is not set CONFIG_SPL_STACK_R=y CONFIG_SPL_STACK_R_MALLOC_SIMPLE_LEN=0x4000 CONFIG_SPL_ATF_NO_PLATFORM_PARAM=y CONFIG_CMD_BOOTZ=y CONFIG_CMD_GPT=y CONFIG_CMD_MMC=y CONFIG_CMD_USB=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_TIME=y CONFIG_SPL_OF_CONTROL=y CONFIG_OF_SPL_REMOVE_PROPS="pinctrl-0 pinctrl-names clock-names interrupt-parent assigned-clocks assigned-clock-rates assigned-clock-parents" CONFIG_ENV_IS_IN_MMC=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_SYS_MMC_ENV_DEV=1 CONFIG_NET_RANDOM_ETHADDR=y CONFIG_ROCKCHIP_GPIO=y CONFIG_SYS_I2C_ROCKCHIP=y CONFIG_MMC_DW=y CONFIG_MMC_DW_ROCKCHIP=y CONFIG_MMC_SDHCI=y CONFIG_MMC_SDHCI_ROCKCHIP=y CONFIG_ETH_DESIGNWARE=y CONFIG_RGMII=y CONFIG_GMAC_ROCKCHIP=y CONFIG_PMIC_RK8XX=y CONFIG_REGULATOR_PWM=y CONFIG_DM_REGULATOR_GPIO=y CONFIG_REGULATOR_RK8XX=y CONFIG_PWM_ROCKCHIP=y CONFIG_BAUDRATE=1500000 CONFIG_DEBUG_UART_SHIFT=2 CONFIG_SYS_NS16550_MEM32=y CONFIG_SYSRESET=y CONFIG_USB=y CONFIG_USB_EHCI_HCD=y CONFIG_USB_EHCI_GENERIC=y CONFIG_ERRNO_STR=y