CONFIG_X86=y CONFIG_TEXT_BASE=0xFFF10000 CONFIG_NR_DRAM_BANKS=8 CONFIG_ENV_SIZE=0x1000 CONFIG_ENV_OFFSET=0x0 CONFIG_ENV_SECT_SIZE=0x1000 CONFIG_DEFAULT_DEVICE_TREE="galileo" CONFIG_VENDOR_INTEL=y CONFIG_TARGET_GALILEO=y CONFIG_GENERATE_PIRQ_TABLE=y CONFIG_GENERATE_MP_TABLE=y CONFIG_FIT=y CONFIG_SHOW_BOOT_PROGRESS=y CONFIG_USE_BOOTARGS=y CONFIG_BOOTARGS="root=/dev/sdb3 init=/sbin/init rootwait ro" CONFIG_USE_BOOTCOMMAND=y CONFIG_BOOTCOMMAND="ext2load scsi 0:3 01000000 /boot/vmlinuz; zboot 01000000" CONFIG_SYS_PBSIZE=532 CONFIG_SYS_CONSOLE_INFO_QUIET=y CONFIG_DISPLAY_BOARDINFO_LATE=y CONFIG_HUSH_PARSER=y CONFIG_CMD_CPU=y CONFIG_CMD_GPIO=y CONFIG_CMD_MMC=y CONFIG_CMD_PART=y # CONFIG_CMD_SCSI is not set CONFIG_CMD_SPI=y CONFIG_CMD_USB=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_DHCP=y CONFIG_BOOTP_BOOTFILESIZE=y CONFIG_CMD_PING=y CONFIG_CMD_TIME=y CONFIG_CMD_EXT2=y CONFIG_CMD_EXT4=y CONFIG_CMD_EXT4_WRITE=y CONFIG_CMD_FAT=y CONFIG_CMD_FS_GENERIC=y CONFIG_MAC_PARTITION=y CONFIG_ISO_PARTITION=y CONFIG_ENV_OVERWRITE=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_USE_BOOTFILE=y CONFIG_BOOTFILE="bzImage" CONFIG_NET_RANDOM_ETHADDR=y CONFIG_TFTP_TSIZE=y CONFIG_USE_ROOTPATH=y CONFIG_REGMAP=y CONFIG_SYSCON=y CONFIG_CPU=y CONFIG_DW_ALTDESCRIPTOR=y CONFIG_SPI=y CONFIG_USB_STORAGE=y CONFIG_USB_KEYBOARD=y CONFIG_GENERATE_ACPI_TABLE=y # CONFIG_GZIP is not set