CONFIG_ARM=y CONFIG_ARCH_IMX8=y CONFIG_TEXT_BASE=0x80020000 CONFIG_SYS_MALLOC_LEN=0x2800000 CONFIG_SYS_MALLOC_F_LEN=0x4000 CONFIG_SPL_GPIO=y CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_NR_DRAM_BANKS=3 CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x80200000 CONFIG_ENV_SIZE=0x2000 CONFIG_ENV_OFFSET=0x0 CONFIG_DM_GPIO=y CONFIG_DEFAULT_DEVICE_TREE="imx8-giedi" CONFIG_SPL_TEXT_BASE=0x100000 CONFIG_TARGET_GIEDI=y CONFIG_SPL_MMC=y CONFIG_SPL_SERIAL=y CONFIG_SPL_DRIVERS_MISC=y CONFIG_SPL_STACK=0x13e000 CONFIG_SPL=y CONFIG_ENV_OFFSET_REDUND=0x2000 CONFIG_IDENT_STRING=" ##v01.07" CONFIG_SYS_LOAD_ADDR=0x80280000 CONFIG_REMAKE_ELF=y CONFIG_FIT=y CONFIG_FIT_EXTERNAL_OFFSET=0x3000 CONFIG_SYS_BOOTM_LEN=0x800000 CONFIG_BOOTDELAY=3 CONFIG_AUTOBOOT_KEYED=y CONFIG_AUTOBOOT_PROMPT="Autobooting in %d seconds, press \"\" to stop\n" CONFIG_AUTOBOOT_STOP_STR="\x1b\x1b" CONFIG_AUTOBOOT_KEYED_CTRLC=y CONFIG_OF_BOARD_SETUP=y CONFIG_OF_SYSTEM_SETUP=y CONFIG_USE_BOOTCOMMAND=y CONFIG_BOOTCOMMAND="if usrbutton; then run flash_self_test; reset; fi;run flash_self;reset;" CONFIG_SYS_CBSIZE=2048 CONFIG_SYS_PBSIZE=2073 CONFIG_LOG=y CONFIG_BOARD_EARLY_INIT_F=y CONFIG_SPL_MAX_SIZE=0x1f000 CONFIG_SPL_HAS_BSS_LINKER_SECTION=y CONFIG_SPL_BSS_START_ADDR=0x128000 CONFIG_SPL_BSS_MAX_SIZE=0x1000 CONFIG_SPL_BOARD_INIT=y # CONFIG_SPL_RAW_IMAGE_SUPPORT is not set # CONFIG_SPL_LEGACY_IMAGE_FORMAT is not set CONFIG_SPL_LOAD_IMX_CONTAINER=y CONFIG_IMX_CONTAINER_CFG="board/siemens/capricorn/uboot-container.cfg" CONFIG_SPL_SYS_MALLOC_SIMPLE=y # CONFIG_SPL_SHARES_INIT_SP_ADDR is not set CONFIG_SPL_SYS_MALLOC=y CONFIG_SPL_HAS_CUSTOM_MALLOC_START=y CONFIG_SPL_CUSTOM_SYS_MALLOC_ADDR=0x120000 CONFIG_SPL_SYS_MALLOC_SIZE=0x3000 CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_USE_SECTOR=y CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR=0x800 CONFIG_SPL_POWER_DOMAIN=y CONFIG_SPL_WATCHDOG=y CONFIG_HUSH_PARSER=y CONFIG_SYS_PROMPT="U-Boot# " CONFIG_CMD_CPU=y # CONFIG_BOOTM_NETBSD is not set # CONFIG_CMD_EXPORTENV is not set # CONFIG_CMD_IMPORTENV is not set # CONFIG_CMD_CRC32 is not set CONFIG_CMD_CLK=y CONFIG_CMD_DM=y CONFIG_CMD_FUSE=y CONFIG_CMD_GPIO=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_READ=y CONFIG_CMD_DHCP=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y CONFIG_CMD_CACHE=y CONFIG_CMD_EXT2=y CONFIG_CMD_EXT4=y CONFIG_CMD_FAT=y CONFIG_CMD_FS_GENERIC=y CONFIG_SPL_OF_CONTROL=y CONFIG_ENV_OVERWRITE=y CONFIG_ENV_IS_IN_MMC=y CONFIG_SYS_REDUNDAND_ENVIRONMENT=y CONFIG_SYS_MMC_ENV_PART=2 CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG=y CONFIG_USE_ETHPRIME=y CONFIG_ETHPRIME="eth1" CONFIG_NET_RANDOM_ETHADDR=y CONFIG_SPL_DM=y CONFIG_BOOTCOUNT_LIMIT=y CONFIG_BOOTCOUNT_ENV=y CONFIG_SPL_CLK=y CONFIG_CLK_IMX8=y CONFIG_CPU=y CONFIG_MXC_GPIO=y CONFIG_DM_I2C=y CONFIG_SYS_I2C_IMX_LPI2C=y CONFIG_LED=y CONFIG_LED_GPIO=y CONFIG_MISC=y CONFIG_SUPPORT_EMMC_BOOT=y CONFIG_MMC_IO_VOLTAGE=y CONFIG_MMC_UHS_SUPPORT=y CONFIG_MMC_HS400_SUPPORT=y CONFIG_FSL_USDHC=y CONFIG_PHYLIB=y CONFIG_MV88E61XX_SWITCH=y CONFIG_MV88E61XX_CPU_PORT=5 CONFIG_MV88E61XX_PHY_PORTS=0x7 CONFIG_FEC_MXC_SHARE_MDIO=y CONFIG_FEC_MXC_MDIO_BASE=0x5B050000 CONFIG_FEC_MXC=y CONFIG_MII=y CONFIG_PINCTRL=y CONFIG_SPL_PINCTRL=y CONFIG_PINCTRL_IMX8=y CONFIG_POWER_DOMAIN=y CONFIG_IMX8_POWER_DOMAIN=y CONFIG_DM_REGULATOR=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_DM_REGULATOR_GPIO=y CONFIG_SPL_DM_REGULATOR_GPIO=y CONFIG_DM_SERIAL=y CONFIG_FSL_LPUART=y CONFIG_DM_THERMAL=y CONFIG_IMX_SCU_THERMAL=y # CONFIG_SPL_WDT is not set CONFIG_SPL_TINY_MEMSET=y # CONFIG_EFI_LOADER is not set