CONFIG_ARM=y CONFIG_ARCH_IMX8M=y CONFIG_TEXT_BASE=0x40200000 CONFIG_SYS_MALLOC_LEN=0x2000000 CONFIG_SPL_GPIO=y CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_ENV_SOURCE_FILE="imx8mm_beacon" CONFIG_SF_DEFAULT_SPEED=10000000 CONFIG_ENV_SIZE=0x2000 CONFIG_ENV_OFFSET=0xFFFFDE00 CONFIG_DM_GPIO=y CONFIG_DEFAULT_DEVICE_TREE="imx8mm-beacon-kit" CONFIG_SPL_TEXT_BASE=0x7E1000 CONFIG_TARGET_IMX8MM_BEACON=y CONFIG_SYS_MONITOR_LEN=524288 CONFIG_SPL_MMC=y CONFIG_SPL_SERIAL=y CONFIG_SPL_DRIVERS_MISC=y CONFIG_SPL_STACK=0x920000 CONFIG_SPL=y CONFIG_SYS_LOAD_ADDR=0x40480000 CONFIG_FIT=y CONFIG_FIT_EXTERNAL_OFFSET=0x3000 CONFIG_SPL_LOAD_FIT=y CONFIG_SYS_BOOTM_LEN=0x800000 CONFIG_OF_SYSTEM_SETUP=y CONFIG_USE_BOOTCOMMAND=y CONFIG_BOOTCOMMAND="mmc dev ${mmcdev}; if mmc rescan; then if run loadbootscript; then run bootscript; else if run loadimage; then run mmcboot; else run netboot; fi; fi; fi;" CONFIG_DEFAULT_FDT_FILE="imx8mm-beacon-kit.dtb" CONFIG_SYS_CBSIZE=2048 CONFIG_SYS_PBSIZE=2074 CONFIG_SPL_HAS_BSS_LINKER_SECTION=y CONFIG_SPL_BSS_START_ADDR=0x910000 CONFIG_SPL_BSS_MAX_SIZE=0x2000 # CONFIG_SPL_SHARES_INIT_SP_ADDR is not set CONFIG_SPL_SYS_MALLOC=y CONFIG_SPL_HAS_CUSTOM_MALLOC_START=y CONFIG_SPL_CUSTOM_SYS_MALLOC_ADDR=0x42200000 CONFIG_SPL_SYS_MALLOC_SIZE=0x80000 CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_USE_SECTOR=y CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR=0x300 CONFIG_SPL_I2C=y CONFIG_SPL_POWER=y CONFIG_SPL_WATCHDOG=y CONFIG_HUSH_PARSER=y CONFIG_SYS_PROMPT="u-boot=> " # CONFIG_CMD_EXPORTENV is not set # CONFIG_CMD_IMPORTENV is not set # CONFIG_CMD_CRC32 is not set CONFIG_CMD_CLK=y CONFIG_CMD_FUSE=y CONFIG_CMD_GPIO=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_PART=y CONFIG_CMD_SPI=y CONFIG_CMD_USB=y CONFIG_CMD_USB_SDP=y CONFIG_CMD_USB_MASS_STORAGE=y CONFIG_CMD_DHCP=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y CONFIG_CMD_CACHE=y CONFIG_CMD_PMIC=y CONFIG_CMD_REGULATOR=y CONFIG_CMD_EXT2=y CONFIG_CMD_EXT4=y CONFIG_CMD_EXT4_WRITE=y CONFIG_CMD_FAT=y CONFIG_OF_CONTROL=y CONFIG_SPL_OF_CONTROL=y CONFIG_ENV_OVERWRITE=y CONFIG_ENV_IS_IN_MMC=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_SYS_MMC_ENV_DEV=2 CONFIG_SYS_MMC_ENV_PART=2 CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG=y CONFIG_USE_ETHPRIME=y CONFIG_ETHPRIME="FEC" CONFIG_NET_RANDOM_ETHADDR=y CONFIG_SPL_DM=y CONFIG_SPL_CLK_COMPOSITE_CCF=y CONFIG_CLK_COMPOSITE_CCF=y CONFIG_SPL_CLK_IMX8MM=y CONFIG_CLK_IMX8MM=y CONFIG_USB_FUNCTION_FASTBOOT=y CONFIG_FASTBOOT_BUF_ADDR=0x42800000 CONFIG_FASTBOOT_BUF_SIZE=0x20000000 CONFIG_FASTBOOT_FLASH=y CONFIG_FASTBOOT_FLASH_MMC_DEV=2 CONFIG_MXC_GPIO=y CONFIG_DM_PCA953X=y CONFIG_DM_I2C=y CONFIG_SUPPORT_EMMC_BOOT=y CONFIG_MMC_IO_VOLTAGE=y CONFIG_MMC_UHS_SUPPORT=y CONFIG_MMC_HS400_ES_SUPPORT=y CONFIG_MMC_HS400_SUPPORT=y CONFIG_FSL_USDHC=y CONFIG_MTD=y CONFIG_DM_MTD=y CONFIG_DM_SPI_FLASH=y CONFIG_SPI_FLASH_BAR=y CONFIG_SPI_FLASH_STMICRO=y CONFIG_SPI_FLASH_MTD=y CONFIG_PHYLIB=y CONFIG_PHY_ATHEROS=y CONFIG_PHY_GIGE=y CONFIG_FEC_MXC=y CONFIG_MII=y CONFIG_SPL_PHY=y CONFIG_SPL_NOP_PHY=y CONFIG_PINCTRL=y CONFIG_SPL_PINCTRL=y CONFIG_PINCTRL_IMX8M=y CONFIG_POWER_DOMAIN=y CONFIG_IMX8M_POWER_DOMAIN=y CONFIG_DM_PMIC=y # CONFIG_SPL_PMIC_CHILDREN is not set CONFIG_DM_PMIC_BD71837=y CONFIG_SPL_DM_PMIC_BD71837=y CONFIG_DM_REGULATOR=y CONFIG_DM_REGULATOR_BD71837=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_DM_REGULATOR_GPIO=y CONFIG_DM_SERIAL=y CONFIG_MXC_UART=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_NXP_FSPI=y CONFIG_SYSRESET=y CONFIG_SPL_SYSRESET=y CONFIG_SYSRESET_PSCI=y CONFIG_SYSRESET_WATCHDOG=y CONFIG_DM_THERMAL=y CONFIG_USB=y CONFIG_SPL_USB_HOST=y CONFIG_USB_EHCI_HCD=y CONFIG_MXC_USB_OTG_HACTIVE=y CONFIG_USB_STORAGE=y CONFIG_USB_GADGET=y CONFIG_SPL_USB_GADGET=y CONFIG_USB_GADGET_VENDOR_NUM=0x0525 CONFIG_USB_GADGET_PRODUCT_NUM=0xa4a5 CONFIG_CI_UDC=y CONFIG_SDP_LOADADDR=0x40400000 CONFIG_SPL_USB_SDP_SUPPORT=y # CONFIG_WATCHDOG_AUTOSTART is not set CONFIG_IMX_WATCHDOG=y