CONFIG_ARM=y CONFIG_ARCH_IMX8=y CONFIG_TEXT_BASE=0x80020000 CONFIG_SYS_MALLOC_LEN=0x2800000 CONFIG_SYS_MALLOC_F_LEN=0x4000 CONFIG_SPL_GPIO=y CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x80200000 CONFIG_ENV_SIZE=0x2000 CONFIG_ENV_OFFSET=0x400000 CONFIG_DM_GPIO=y CONFIG_DEFAULT_DEVICE_TREE="imx8qm-rom7720-a1" CONFIG_TARGET_IMX8QM_ROM7720_A1=y CONFIG_SPL_MMC=y CONFIG_SPL_SERIAL=y CONFIG_SPL_DRIVERS_MISC=y CONFIG_SPL=y CONFIG_SYS_LOAD_ADDR=0x80280000 CONFIG_REMAKE_ELF=y CONFIG_FIT=y CONFIG_FIT_EXTERNAL_OFFSET=0x3000 CONFIG_SPL_LOAD_FIT=y CONFIG_BOOTDELAY=3 CONFIG_USE_BOOTCOMMAND=y CONFIG_BOOTCOMMAND="mmc dev ${mmcdev}; if mmc rescan; then if run loadbootscript; then run bootscript; else if run loadimage; then run mmcboot; else run netboot; fi; fi; else booti ${loadaddr} - ${fdt_addr}; fi" CONFIG_SYS_CBSIZE=256 CONFIG_SYS_PBSIZE=276 CONFIG_LOG=y CONFIG_BOARD_EARLY_INIT_F=y CONFIG_SPL_MAX_SIZE=0x1f000 CONFIG_SPL_HAS_BSS_LINKER_SECTION=y CONFIG_SPL_BSS_START_ADDR=0x128000 CONFIG_SPL_BSS_MAX_SIZE=0x1000 CONFIG_SPL_BOARD_INIT=y CONFIG_SPL_POWER_DOMAIN=y CONFIG_SPL_WATCHDOG=y CONFIG_HUSH_PARSER=y CONFIG_CMD_CPU=y # CONFIG_BOOTM_NETBSD is not set # CONFIG_CMD_IMPORTENV is not set CONFIG_CMD_CLK=y CONFIG_CMD_DM=y CONFIG_CMD_FUSE=y CONFIG_CMD_GPIO=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_DHCP=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y CONFIG_CMD_CACHE=y CONFIG_CMD_FAT=y CONFIG_SPL_OF_CONTROL=y CONFIG_ENV_OVERWRITE=y CONFIG_ENV_IS_IN_MMC=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_SYS_MMC_ENV_DEV=2 CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG=y CONFIG_NET_RANDOM_ETHADDR=y CONFIG_SPL_DM=y CONFIG_SPL_CLK=y CONFIG_CLK_IMX8=y CONFIG_CPU=y CONFIG_MXC_GPIO=y CONFIG_DM_PCA953X=y CONFIG_DM_I2C=y CONFIG_SYS_I2C_IMX_LPI2C=y CONFIG_I2C_MUX=y CONFIG_I2C_MUX_PCA954x=y CONFIG_MISC=y CONFIG_SUPPORT_EMMC_BOOT=y CONFIG_FSL_USDHC=y CONFIG_PHYLIB=y CONFIG_PHY_ADDR_ENABLE=y CONFIG_PHY_ATHEROS=y CONFIG_PHY_GIGE=y CONFIG_FEC_MXC_SHARE_MDIO=y CONFIG_FEC_MXC_MDIO_BASE=0x5B040000 CONFIG_FEC_MXC=y CONFIG_MII=y CONFIG_PINCTRL=y CONFIG_SPL_PINCTRL=y CONFIG_PINCTRL_IMX8=y CONFIG_POWER_DOMAIN=y CONFIG_IMX8_POWER_DOMAIN=y CONFIG_DM_REGULATOR=y CONFIG_SPL_DM_REGULATOR=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_DM_REGULATOR_GPIO=y CONFIG_SPL_DM_REGULATOR_GPIO=y CONFIG_DM_SERIAL=y CONFIG_FSL_LPUART=y CONFIG_SPL_TINY_MEMSET=y # CONFIG_EFI_LOADER is not set