CONFIG_ARM=y CONFIG_SYS_HAS_NONCACHED_MEMORY=y CONFIG_SYS_L2CACHE_OFF=y CONFIG_ARCH_TEGRA=y CONFIG_TEXT_BASE=0x80110000 CONFIG_SYS_MALLOC_LEN=0x2500000 CONFIG_NR_DRAM_BANKS=2 CONFIG_SF_DEFAULT_SPEED=24000000 CONFIG_ENV_SIZE=0x2000 CONFIG_ENV_OFFSET=0xFFFFE000 CONFIG_DEFAULT_DEVICE_TREE="tegra124-jetson-tk1" CONFIG_SPL_TEXT_BASE=0x80108000 CONFIG_SPL_STACK=0x800ffffc CONFIG_TEGRA124=y CONFIG_TARGET_JETSON_TK1=y CONFIG_TEGRA_ENABLE_UARTD=y CONFIG_TEGRA_GPU=y CONFIG_SYS_LOAD_ADDR=0x81000000 CONFIG_PCI=y CONFIG_OF_SYSTEM_SETUP=y CONFIG_SYS_PBSIZE=2089 CONFIG_CONSOLE_MUX=y CONFIG_SYS_STDIO_DEREGISTER=y CONFIG_SPL_FOOTPRINT_LIMIT=y CONFIG_SPL_MAX_FOOTPRINT=0x8000 # CONFIG_SPL_SHARES_INIT_SP_ADDR is not set CONFIG_SPL_SYS_MALLOC=y CONFIG_SPL_HAS_CUSTOM_MALLOC_START=y CONFIG_SPL_CUSTOM_SYS_MALLOC_ADDR=0x80090000 CONFIG_SPL_SYS_MALLOC_SIZE=0x10000 CONFIG_SYS_PROMPT="Tegra124 (Jetson TK1) # " # CONFIG_CMD_IMI is not set CONFIG_CMD_DFU=y CONFIG_CMD_GPIO=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_PCI=y CONFIG_CMD_SPI=y CONFIG_CMD_USB=y CONFIG_CMD_USB_MASS_STORAGE=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_EXT4_WRITE=y # CONFIG_SPL_DOS_PARTITION is not set # CONFIG_SPL_EFI_PARTITION is not set CONFIG_OF_LIVE=y CONFIG_ENV_OVERWRITE=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_SYS_MMC_ENV_PART=2 CONFIG_DFU_MMC=y CONFIG_DFU_RAM=y CONFIG_DFU_SF=y CONFIG_SYS_DFU_DATA_BUF_SIZE=0x100000 CONFIG_SYS_DFU_MAX_FILE_SIZE=0x2000000 CONFIG_SYS_I2C_TEGRA=y CONFIG_SPI_FLASH_WINBOND=y CONFIG_RTL8169=y CONFIG_PCI_TEGRA=y CONFIG_DM_PMIC=y CONFIG_PMIC_AS3722=y CONFIG_DM_REGULATOR=y CONFIG_REGULATOR_AS3722=y CONFIG_SYS_NS16550=y CONFIG_TEGRA114_SPI=y CONFIG_USB=y CONFIG_USB_EHCI_HCD=y CONFIG_USB_EHCI_TEGRA=y CONFIG_USB_HOST_ETHER=y CONFIG_USB_ETHER_ASIX=y CONFIG_USB_GADGET=y CONFIG_CI_UDC=y CONFIG_USB_GADGET_DOWNLOAD=y