CONFIG_ARM=y CONFIG_ARCH_MX5=y CONFIG_TEXT_BASE=0x77800000 CONFIG_SYS_MALLOC_LEN=0x2000000 CONFIG_NR_DRAM_BANKS=1 CONFIG_ENV_SIZE=0x2000 CONFIG_ENV_OFFSET=0x100000 CONFIG_TARGET_KP_IMX53=y CONFIG_DEFAULT_DEVICE_TREE="imx53-kp" CONFIG_ENV_OFFSET_REDUND=0x102000 # CONFIG_CMD_BMODE is not set CONFIG_SYS_LOAD_ADDR=0x72000000 CONFIG_FIT=y CONFIG_SUPPORT_RAW_INITRD=y CONFIG_SHOW_BOOT_PROGRESS=y CONFIG_AUTOBOOT_KEYED=y CONFIG_AUTOBOOT_STOP_STR="." CONFIG_USE_BOOTCOMMAND=y CONFIG_BOOTCOMMAND="run usbupd; run distro_bootcmd" CONFIG_SYS_PBSIZE=532 CONFIG_SILENT_CONSOLE=y # CONFIG_SILENT_CONSOLE_UPDATE_ON_SET is not set CONFIG_SYS_CONSOLE_IS_IN_ENV=y CONFIG_SYS_CONSOLE_OVERWRITE_ROUTINE=y CONFIG_HUSH_PARSER=y CONFIG_CMD_BOOTZ=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_PART=y CONFIG_CMD_USB=y CONFIG_CMD_DHCP=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y CONFIG_CMD_PMIC=y CONFIG_CMD_EXT2=y CONFIG_CMD_FAT=y CONFIG_CMD_FS_GENERIC=y CONFIG_OF_CONTROL=y CONFIG_ENV_OVERWRITE=y CONFIG_ENV_IS_IN_MMC=y CONFIG_SYS_REDUNDAND_ENVIRONMENT=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_ARP_TIMEOUT=200 CONFIG_I2C_SET_DEFAULT_BUS_NUM=y CONFIG_I2C_DEFAULT_BUS_NUMBER=0x1 CONFIG_SYS_I2C_MXC=y CONFIG_FSL_ESDHC_IMX=y CONFIG_MTD=y CONFIG_PHYLIB=y CONFIG_PHY_SMSC=y CONFIG_PHY_FIXED=y CONFIG_FEC_MXC=y CONFIG_MII=y CONFIG_PINCTRL=y CONFIG_PINCTRL_IMX5=y CONFIG_DM_PMIC_MC34708=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_SPECIFY_CONSOLE_INDEX=y CONFIG_CONS_INDEX=2 CONFIG_MXC_UART=y CONFIG_USB=y CONFIG_USB_EHCI_MX5=y CONFIG_USB_STORAGE=y CONFIG_HEXDUMP=y # CONFIG_EFI_LOADER is not set