CONFIG_MIPS=y CONFIG_SKIP_LOWLEVEL_INIT=y CONFIG_SYS_MALLOC_LEN=0x100000 CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_NR_DRAM_BANKS=1 CONFIG_ENV_SIZE=0x4000 CONFIG_ENV_OFFSET=0x80000 CONFIG_ENV_SECT_SIZE=0x10000 CONFIG_DEFAULT_DEVICE_TREE="linkit-smart-7688" CONFIG_SPL_SERIAL=y CONFIG_SPL_SYS_MALLOC_F_LEN=0x40000 CONFIG_SPL=y CONFIG_SYS_LOAD_ADDR=0x80100000 CONFIG_ARCH_MTMIPS=y CONFIG_SOC_MT7628=y CONFIG_BOARD_LINKIT_SMART_7688=y CONFIG_SYS_MIPS_TIMER_FREQ=290000000 CONFIG_MIPS_CACHE_SETUP=y CONFIG_MIPS_CACHE_DISABLE=y CONFIG_RESTORE_EXCEPTION_VECTOR_BASE=y # CONFIG_MIPS_BOOT_ENV_LEGACY is not set CONFIG_MIPS_BOOT_FDT=y CONFIG_HAS_BOARD_SIZE_LIMIT=y CONFIG_BOARD_SIZE_LIMIT=524288 CONFIG_FIT=y CONFIG_FIT_SIGNATURE=y CONFIG_LEGACY_IMAGE_FORMAT=y CONFIG_OF_STDOUT_VIA_ALIAS=y CONFIG_SYS_CBSIZE=512 CONFIG_SYS_PBSIZE=532 CONFIG_SYS_CONSOLE_INFO_QUIET=y CONFIG_BOARD_EARLY_INIT_F=y CONFIG_SYS_MALLOC_BOOTPARAMS=y CONFIG_SPL_MAX_SIZE=0x10000 CONFIG_SPL_BSS_START_ADDR=0x80010000 CONFIG_SPL_BSS_MAX_SIZE=0x10000 CONFIG_SPL_SYS_MALLOC_SIMPLE=y CONFIG_SPL_NOR_SUPPORT=y CONFIG_HUSH_PARSER=y CONFIG_CMD_LICENSE=y # CONFIG_CMD_ELF is not set # CONFIG_CMD_XIMG is not set # CONFIG_CMD_CRC32 is not set CONFIG_CMD_MEMINFO=y CONFIG_CMD_GPIO=y # CONFIG_CMD_LOADS is not set CONFIG_CMD_MTD=y CONFIG_CMD_PART=y CONFIG_CMD_SPI=y CONFIG_CMD_USB=y CONFIG_CMD_DHCP=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y CONFIG_CMD_TIME=y CONFIG_CMD_FS_GENERIC=y # CONFIG_DOS_PARTITION is not set CONFIG_ENV_IS_IN_SPI_FLASH=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_NET_RANDOM_ETHADDR=y CONFIG_SPL_DM=y # CONFIG_DM_DEVICE_REMOVE is not set CONFIG_LED=y CONFIG_LED_BLINK=y CONFIG_LED_GPIO=y CONFIG_SPI_FLASH_GIGADEVICE=y CONFIG_SPI_FLASH_MACRONIX=y CONFIG_SPI_FLASH_SPANSION=y CONFIG_SPI_FLASH_STMICRO=y CONFIG_SPI_FLASH_WINBOND=y CONFIG_SPI_FLASH_MTD=y CONFIG_MT7628_ETH=y CONFIG_PHY=y CONFIG_MT76X8_USB_PHY=y CONFIG_SPECIFY_CONSOLE_INDEX=y CONFIG_CONS_INDEX=3 CONFIG_SPI=y CONFIG_MT7621_SPI=y CONFIG_USB=y CONFIG_USB_EHCI_HCD=y CONFIG_USB_EHCI_GENERIC=y CONFIG_USB_STORAGE=y CONFIG_FS_EXT4=y CONFIG_FS_FAT=y CONFIG_LZMA=y CONFIG_LZO=y CONFIG_SPL_LZMA=y