CONFIG_ARM=y CONFIG_SKIP_LOWLEVEL_INIT=y CONFIG_COUNTER_FREQUENCY=24000000 CONFIG_ARCH_ROCKCHIP=y CONFIG_TEXT_BASE=0x00200000 CONFIG_NR_DRAM_BANKS=1 CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x300000 CONFIG_ENV_OFFSET=0x3F8000 CONFIG_DEFAULT_DEVICE_TREE="rk3368-lion-haikou" CONFIG_SPL_TEXT_BASE=0x00000000 CONFIG_ROCKCHIP_RK3368=y CONFIG_TPL_LIBCOMMON_SUPPORT=y CONFIG_TPL_LIBGENERIC_SUPPORT=y CONFIG_SPL_DRIVERS_MISC=y CONFIG_SPL_STACK=0x188000 CONFIG_SPL=y CONFIG_DEBUG_UART_BASE=0xFF180000 CONFIG_DEBUG_UART_CLOCK=24000000 CONFIG_SPL_SPI_FLASH_SUPPORT=y CONFIG_SPL_SPI=y CONFIG_SYS_LOAD_ADDR=0x800800 CONFIG_DEBUG_UART=y CONFIG_FIT=y CONFIG_FIT_VERBOSE=y CONFIG_SPL_LOAD_FIT=y CONFIG_BOOTSTAGE=y CONFIG_SPL_BOOTSTAGE=y CONFIG_BOOTSTAGE_REPORT=y CONFIG_BOOTSTAGE_FDT=y CONFIG_DEFAULT_FDT_FILE="rockchip/rk3368-lion-haikou.dtb" # CONFIG_DISPLAY_CPUINFO is not set CONFIG_DISPLAY_BOARDINFO_LATE=y CONFIG_SPL_MAX_SIZE=0x40000 CONFIG_SPL_PAD_TO=0x7f8000 CONFIG_SPL_HAS_BSS_LINKER_SECTION=y CONFIG_SPL_BSS_START_ADDR=0x400000 CONFIG_SPL_BSS_MAX_SIZE=0x20000 CONFIG_SPL_BOOTROM_SUPPORT=y # CONFIG_SPL_RAW_IMAGE_SUPPORT is not set # CONFIG_SPL_SHARES_INIT_SP_ADDR is not set CONFIG_SPL_STACK_R=y CONFIG_SPL_STACK_R_MALLOC_SIMPLE_LEN=0x4000 CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR=0x200 CONFIG_SPL_ATF=y CONFIG_TPL=y CONFIG_TPL_SYS_MALLOC_SIMPLE=y CONFIG_TPL_DRIVERS_MISC=y CONFIG_CMD_GPIO=y CONFIG_CMD_MMC=y CONFIG_CMD_SPI=y CONFIG_CMD_USB=y CONFIG_CMD_BOOTSTAGE=y CONFIG_CMD_REGULATOR=y CONFIG_CMD_MTDPARTS=y CONFIG_SPL_OF_CONTROL=y CONFIG_TPL_OF_CONTROL=y CONFIG_OF_LIVE=y CONFIG_OF_SPL_REMOVE_PROPS="pinctrl-0 pinctrl-names interrupt-parent" CONFIG_TPL_OF_PLATDATA=y CONFIG_ENV_IS_IN_MMC=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_NET_RANDOM_ETHADDR=y CONFIG_TPL_DM=y CONFIG_REGMAP=y CONFIG_SPL_REGMAP=y CONFIG_TPL_REGMAP=y CONFIG_SYSCON=y CONFIG_SPL_SYSCON=y CONFIG_TPL_SYSCON=y CONFIG_CLK=y CONFIG_SPL_CLK=y CONFIG_TPL_CLK=y CONFIG_ROCKCHIP_GPIO=y CONFIG_SYS_I2C_ROCKCHIP=y CONFIG_MMC_DW=y CONFIG_MMC_DW_ROCKCHIP=y CONFIG_SPI_FLASH_MACRONIX=y CONFIG_SPI_FLASH_WINBOND=y CONFIG_PHY_MSCC=y CONFIG_DM_ETH_PHY=y CONFIG_ETH_DESIGNWARE=y CONFIG_RGMII=y CONFIG_GMAC_ROCKCHIP=y CONFIG_PINCTRL=y CONFIG_SPL_PINCTRL=y CONFIG_DM_PMIC=y CONFIG_PMIC_RK8XX=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_REGULATOR_RK8XX=y CONFIG_RAM=y CONFIG_SPL_RAM=y CONFIG_TPL_RAM=y CONFIG_DEBUG_UART_SHIFT=2 CONFIG_DEBUG_UART_ANNOUNCE=y CONFIG_SYS_NS16550_MEM32=y CONFIG_ROCKCHIP_SPI=y CONFIG_SYSINFO=y CONFIG_SYSINFO_SMBIOS=y CONFIG_SYSRESET=y CONFIG_USB=y CONFIG_USB_EHCI_HCD=y CONFIG_USB_EHCI_GENERIC=y CONFIG_USB_DWC2=y CONFIG_USB_GADGET=y CONFIG_USB_GADGET_DWC2_OTG=y CONFIG_SPL_TINY_MEMSET=y CONFIG_LZO=y CONFIG_ERRNO_STR=y