CONFIG_ARM=y CONFIG_COUNTER_FREQUENCY=12500000 CONFIG_TARGET_LS1021AIOT=y CONFIG_TEXT_BASE=0x40010000 CONFIG_SYS_MALLOC_LEN=0x1002000 CONFIG_NR_DRAM_BANKS=1 CONFIG_ENV_SIZE=0x2000 CONFIG_ENV_OFFSET=0x100000 CONFIG_ENV_SECT_SIZE=0x10000 CONFIG_SYS_I2C_MXC_I2C1=y CONFIG_SYS_I2C_MXC_I2C2=y CONFIG_SYS_I2C_MXC_I2C3=y CONFIG_DM_GPIO=y CONFIG_DEFAULT_DEVICE_TREE="ls1021a-iot-duart" CONFIG_SYS_LOAD_ADDR=0x82000000 CONFIG_PCI=y CONFIG_AHCI=y # CONFIG_DEEP_SLEEP is not set CONFIG_LAYERSCAPE_NS_ACCESS=y CONFIG_PCIE1=y CONFIG_PCIE2=y CONFIG_QSPI_BOOT=y CONFIG_OF_BOARD_SETUP=y CONFIG_OF_STDOUT_VIA_ALIAS=y CONFIG_SYS_CBSIZE=256 CONFIG_SYS_PBSIZE=276 CONFIG_ARCH_MISC_INIT=y CONFIG_BOARD_EARLY_INIT_F=y CONFIG_MISC_INIT_R=y CONFIG_ID_EEPROM=y CONFIG_CMD_BOOTZ=y CONFIG_CMD_GREPENV=y CONFIG_SYS_I2C_EEPROM_ADDR_LEN=2 CONFIG_CMD_MEMINFO=y CONFIG_CMD_GPT=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_DHCP=y CONFIG_CMD_MII=y # CONFIG_CMD_MDIO is not set CONFIG_CMD_PING=y CONFIG_CMD_EXT2=y CONFIG_CMD_FAT=y CONFIG_OF_CONTROL=y CONFIG_ENV_OVERWRITE=y CONFIG_ENV_IS_IN_SPI_FLASH=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_USE_ETHPRIME=y CONFIG_ETHPRIME="eTSEC2" CONFIG_SATA=y CONFIG_SATA_CEVA=y CONFIG_FSL_CAAM=y CONFIG_DM_I2C=y CONFIG_SPL_SYS_I2C_LEGACY=y CONFIG_I2C_SET_DEFAULT_BUS_NUM=y CONFIG_SYS_I2C_EEPROM_ADDR=0x51 CONFIG_FSL_ESDHC=y CONFIG_MTD=y CONFIG_SPI_FLASH_ATMEL=y CONFIG_SPI_FLASH_SPANSION=y CONFIG_SPI_FLASH_STMICRO=y CONFIG_PHY_ATHEROS=y CONFIG_PHY_GIGE=y CONFIG_E1000=y CONFIG_MII=y CONFIG_TSEC_ENET=y CONFIG_NVME_PCI=y CONFIG_DM_PCI_COMPAT=y CONFIG_PCIE_LAYERSCAPE_RC=y CONFIG_SYS_NS16550_SERIAL=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_FSL_DSPI=y CONFIG_FSL_QSPI=y CONFIG_USB=y CONFIG_USB_XHCI_HCD=y CONFIG_USB_XHCI_DWC3=y