CONFIG_ARM=y CONFIG_SKIP_LOWLEVEL_INIT=y CONFIG_COUNTER_FREQUENCY=12500000 CONFIG_TARGET_LS1021AQDS=y CONFIG_TEXT_BASE=0x60100000 CONFIG_SYS_MALLOC_LEN=0x1002000 CONFIG_NR_DRAM_BANKS=1 CONFIG_ENV_SIZE=0x2000 CONFIG_ENV_SECT_SIZE=0x20000 CONFIG_SYS_I2C_MXC_I2C1=y CONFIG_SYS_I2C_MXC_I2C2=y CONFIG_SYS_I2C_MXC_I2C3=y CONFIG_DM_GPIO=y CONFIG_DEFAULT_DEVICE_TREE="ls1021a-qds-duart" CONFIG_SYS_LOAD_ADDR=0x82000000 CONFIG_ENV_ADDR=0x60300000 CONFIG_PCI=y CONFIG_AHCI=y CONFIG_LAYERSCAPE_NS_ACCESS=y CONFIG_PCIE1=y CONFIG_PCIE2=y CONFIG_FSL_USE_PCA9547_MUX=y CONFIG_FSL_QIXIS=y # CONFIG_QIXIS_I2C_ACCESS is not set CONFIG_SYS_MEMTEST_START=0x80000000 CONFIG_SYS_MEMTEST_END=0x9fffffff CONFIG_DYNAMIC_SYS_CLK_FREQ=y CONFIG_FIT=y CONFIG_FIT_VERBOSE=y CONFIG_SYS_BOOTM_LEN=0x4000000 CONFIG_BOOTDELAY=3 CONFIG_OF_BOARD_SETUP=y CONFIG_OF_STDOUT_VIA_ALIAS=y CONFIG_SYS_CBSIZE=256 CONFIG_SYS_PBSIZE=276 CONFIG_SILENT_CONSOLE=y CONFIG_SYS_CONSOLE_IS_IN_ENV=y CONFIG_ARCH_MISC_INIT=y CONFIG_MISC_INIT_R=y CONFIG_ID_EEPROM=y CONFIG_HUSH_PARSER=y CONFIG_CMD_BOOTZ=y CONFIG_CMD_IMLS=y CONFIG_CMD_GREPENV=y CONFIG_SYS_EEPROM_PAGE_WRITE_DELAY_MS=5 CONFIG_CMD_MEMINFO=y CONFIG_CMD_MEMTEST=y CONFIG_CMD_GPIO=y CONFIG_CMD_GPT=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_NAND=y CONFIG_CMD_USB=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_DHCP=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y CONFIG_CMD_EXT2=y CONFIG_CMD_FAT=y CONFIG_OF_CONTROL=y CONFIG_ENV_OVERWRITE=y CONFIG_ENV_IS_IN_FLASH=y CONFIG_USE_ETHPRIME=y CONFIG_ETHPRIME="eTSEC1" CONFIG_SATA=y CONFIG_SATA_CEVA=y CONFIG_FSL_CAAM=y CONFIG_DYNAMIC_DDR_CLK_FREQ=y CONFIG_SYS_FSL_DDR3=y CONFIG_DDR_ECC=y CONFIG_ECC_INIT_VIA_DDRCONTROLLER=y CONFIG_SYS_DDR_RAW_TIMING=y CONFIG_MPC8XXX_GPIO=y CONFIG_DM_I2C=y CONFIG_SPL_SYS_I2C_LEGACY=y CONFIG_I2C_SET_DEFAULT_BUS_NUM=y CONFIG_SYS_I2C_EEPROM_ADDR=0x57 CONFIG_FSL_ESDHC=y CONFIG_MTD=y CONFIG_MTD_NOR_FLASH=y CONFIG_FLASH_CFI_DRIVER=y CONFIG_CFI_FLASH_USE_WEAK_ACCESSORS=y CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y CONFIG_SYS_FLASH_EMPTY_INFO=y CONFIG_SYS_FLASH_CFI=y CONFIG_SYS_FLASH_QUIET_TEST=y CONFIG_SYS_MAX_FLASH_SECT=1024 CONFIG_SYS_MAX_FLASH_BANKS=2 CONFIG_MTD_RAW_NAND=y CONFIG_NAND_FSL_IFC=y CONFIG_SYS_NAND_ONFI_DETECTION=y CONFIG_PHY_REALTEK=y CONFIG_PHY_GIGE=y CONFIG_E1000=y CONFIG_MII=y CONFIG_TSEC_ENET=y CONFIG_NVME_PCI=y CONFIG_DM_PCI_COMPAT=y CONFIG_PCIE_LAYERSCAPE_RC=y CONFIG_SYS_QE_FW_ADDR=0x60940000 CONFIG_SPECIFY_CONSOLE_INDEX=y CONFIG_DM_SERIAL=y CONFIG_SYS_NS16550=y CONFIG_USB=y CONFIG_USB_XHCI_HCD=y CONFIG_USB_XHCI_DWC3=y CONFIG_USB_STORAGE=y