CONFIG_ARM=y CONFIG_SKIP_LOWLEVEL_INIT=y CONFIG_COUNTER_FREQUENCY=12500000 CONFIG_TARGET_LS1021ATWR=y CONFIG_TEXT_BASE=0x60100000 CONFIG_SYS_MALLOC_LEN=0x1020000 CONFIG_NR_DRAM_BANKS=1 CONFIG_ENV_SIZE=0x20000 CONFIG_ENV_SECT_SIZE=0x20000 CONFIG_SYS_I2C_MXC_I2C1=y CONFIG_SYS_I2C_MXC_I2C2=y CONFIG_SYS_I2C_MXC_I2C3=y CONFIG_DM_GPIO=y CONFIG_DEFAULT_DEVICE_TREE="ls1021a-twr-lpuart" CONFIG_SYS_LOAD_ADDR=0x82000000 CONFIG_ENV_ADDR=0x60300000 CONFIG_PCI=y CONFIG_AHCI=y CONFIG_LAYERSCAPE_NS_ACCESS=y CONFIG_PCIE1=y CONFIG_PCIE2=y CONFIG_SYS_MEMTEST_START=0x80000000 CONFIG_SYS_MEMTEST_END=0x9fffffff CONFIG_FIT=y CONFIG_FIT_VERBOSE=y CONFIG_SYS_BOOTM_LEN=0x4000000 CONFIG_DISTRO_DEFAULTS=y CONFIG_BOOTDELAY=3 CONFIG_OF_BOARD_SETUP=y CONFIG_OF_STDOUT_VIA_ALIAS=y CONFIG_USE_BOOTARGS=y CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/ram0" CONFIG_BOOTCOMMAND="run distro_bootcmd; run nor_bootcmd;env exists secureboot && esbc_halt;" CONFIG_SYS_CBSIZE=256 CONFIG_SYS_PBSIZE=276 CONFIG_SILENT_CONSOLE=y CONFIG_SYS_CONSOLE_IS_IN_ENV=y CONFIG_ARCH_MISC_INIT=y CONFIG_MISC_INIT_R=y CONFIG_ID_EEPROM=y CONFIG_SYS_EEPROM_BUS_NUM=1 CONFIG_CMD_IMLS=y CONFIG_CMD_GREPENV=y CONFIG_SYS_EEPROM_PAGE_WRITE_DELAY_MS=5 CONFIG_CMD_MEMINFO=y CONFIG_CMD_MEMTEST=y CONFIG_CMD_GPIO=y CONFIG_CMD_GPT=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_USB=y # CONFIG_CMD_SETEXPR is not set CONFIG_OF_CONTROL=y CONFIG_ENV_OVERWRITE=y CONFIG_ENV_IS_IN_FLASH=y CONFIG_USE_ETHPRIME=y CONFIG_ETHPRIME="ethernet@2d10000" CONFIG_SATA=y CONFIG_SATA_CEVA=y CONFIG_FSL_CAAM=y CONFIG_MPC8XXX_GPIO=y CONFIG_DM_I2C=y CONFIG_SPL_SYS_I2C_LEGACY=y CONFIG_I2C_SET_DEFAULT_BUS_NUM=y CONFIG_SYS_I2C_EEPROM_ADDR=0x53 CONFIG_FSL_ESDHC=y CONFIG_MTD=y CONFIG_MTD_NOR_FLASH=y CONFIG_FLASH_CFI_DRIVER=y CONFIG_CFI_FLASH_USE_WEAK_ACCESSORS=y CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y CONFIG_SYS_FLASH_EMPTY_INFO=y CONFIG_SYS_FLASH_CFI=y CONFIG_SYS_FLASH_QUIET_TEST=y CONFIG_SYS_MAX_FLASH_SECT=1024 CONFIG_PHY_ATHEROS=y CONFIG_DM_MDIO=y CONFIG_PHY_GIGE=y CONFIG_E1000=y CONFIG_MII=y CONFIG_TSEC_ENET=y CONFIG_NVME_PCI=y CONFIG_PCIE_LAYERSCAPE_RC=y CONFIG_SYS_QE_FW_ADDR=0x60940000 CONFIG_DM_SERIAL=y CONFIG_FSL_LPUART=y CONFIG_LPUART=y CONFIG_USB=y CONFIG_USB_XHCI_HCD=y CONFIG_USB_XHCI_DWC3=y