CONFIG_ARM=y CONFIG_SKIP_LOWLEVEL_INIT=y CONFIG_SPL_SKIP_LOWLEVEL_INIT=y CONFIG_COUNTER_FREQUENCY=12500000 CONFIG_TARGET_LS1021ATWR=y CONFIG_TEXT_BASE=0x82000000 CONFIG_SYS_MALLOC_LEN=0x1020000 CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_NR_DRAM_BANKS=1 CONFIG_ENV_SIZE=0x20000 CONFIG_ENV_OFFSET=0x300000 CONFIG_SYS_I2C_MXC_I2C1=y CONFIG_SYS_I2C_MXC_I2C2=y CONFIG_SYS_I2C_MXC_I2C3=y CONFIG_DM_GPIO=y CONFIG_DEFAULT_DEVICE_TREE="ls1021a-twr-duart" CONFIG_SPL_TEXT_BASE=0x10000000 CONFIG_SYS_MONITOR_LEN=1048576 CONFIG_SPL_MMC=y CONFIG_SPL_SERIAL=y CONFIG_SPL_STACK=0x1001d000 CONFIG_SPL=y CONFIG_SYS_LOAD_ADDR=0x82000000 CONFIG_PCI=y CONFIG_AHCI=y CONFIG_LAYERSCAPE_NS_ACCESS=y CONFIG_PCIE1=y CONFIG_PCIE2=y CONFIG_SYS_MEMTEST_START=0x80000000 CONFIG_SYS_MEMTEST_END=0x9fffffff CONFIG_FIT=y CONFIG_FIT_VERBOSE=y CONFIG_SYS_BOOTM_LEN=0x4000000 CONFIG_RAMBOOT_PBL=y CONFIG_SYS_FSL_PBL_PBI="board/freescale/ls1021atwr/ls102xa_pbi.cfg" CONFIG_SYS_FSL_PBL_RCW="board/freescale/ls1021atwr/ls102xa_rcw_sd_qspi.cfg" CONFIG_DISTRO_DEFAULTS=y CONFIG_SD_BOOT=y CONFIG_SD_BOOT_QSPI=y CONFIG_BOOTDELAY=3 CONFIG_OF_BOARD_SETUP=y CONFIG_OF_STDOUT_VIA_ALIAS=y CONFIG_USE_BOOTARGS=y CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/ram0" CONFIG_BOOTCOMMAND="run distro_bootcmd; run qspi_bootcmd; env exists secureboot && esbc_halt" CONFIG_SYS_CBSIZE=256 CONFIG_SYS_PBSIZE=276 CONFIG_SILENT_CONSOLE=y CONFIG_SYS_CONSOLE_IS_IN_ENV=y CONFIG_ARCH_MISC_INIT=y CONFIG_MISC_INIT_R=y CONFIG_ID_EEPROM=y CONFIG_SYS_EEPROM_BUS_NUM=1 CONFIG_SPL_MAX_SIZE=0x1a000 CONFIG_SPL_PAD_TO=0x1c000 CONFIG_SPL_HAS_BSS_LINKER_SECTION=y CONFIG_SPL_BSS_START_ADDR=0x80100000 CONFIG_SPL_BSS_MAX_SIZE=0x80000 CONFIG_SPL_FSL_PBL=y # CONFIG_SPL_SHARES_INIT_SP_ADDR is not set CONFIG_SPL_SYS_MALLOC=y CONFIG_SPL_HAS_CUSTOM_MALLOC_START=y CONFIG_SPL_CUSTOM_SYS_MALLOC_ADDR=0x82100000 CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_USE_SECTOR=y CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR=0xe8 CONFIG_SPL_ENV_SUPPORT=y CONFIG_SPL_I2C=y CONFIG_SPL_MPC8XXX_INIT_DDR=y CONFIG_SPL_WATCHDOG=y CONFIG_CMD_GREPENV=y CONFIG_SYS_EEPROM_PAGE_WRITE_DELAY_MS=5 CONFIG_CMD_MEMINFO=y CONFIG_CMD_MEMTEST=y CONFIG_CMD_GPIO=y CONFIG_CMD_GPT=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_USB=y # CONFIG_SPL_EFI_PARTITION is not set CONFIG_OF_CONTROL=y CONFIG_ENV_OVERWRITE=y CONFIG_ENV_IS_IN_MMC=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_USE_ETHPRIME=y CONFIG_ETHPRIME="ethernet@2d10000" CONFIG_SATA=y CONFIG_SATA_CEVA=y CONFIG_FSL_CAAM=y CONFIG_MPC8XXX_GPIO=y CONFIG_DM_I2C=y CONFIG_SPL_SYS_I2C_LEGACY=y CONFIG_I2C_SET_DEFAULT_BUS_NUM=y CONFIG_SYS_I2C_EEPROM_ADDR=0x53 CONFIG_FSL_ESDHC=y CONFIG_MTD=y CONFIG_SPI_FLASH_ATMEL=y CONFIG_SPI_FLASH_STMICRO=y CONFIG_PHY_ATHEROS=y CONFIG_DM_MDIO=y CONFIG_PHY_GIGE=y CONFIG_E1000=y CONFIG_MII=y CONFIG_TSEC_ENET=y CONFIG_NVME_PCI=y CONFIG_PCIE_LAYERSCAPE_RC=y CONFIG_SYS_NS16550_SERIAL=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_FSL_DSPI=y CONFIG_FSL_QSPI=y CONFIG_USB=y CONFIG_USB_XHCI_HCD=y CONFIG_USB_XHCI_DWC3=y