CONFIG_ARM=y CONFIG_GIC_V3_ITS=y CONFIG_TARGET_LS1088AQDS=y CONFIG_TFABOOT=y CONFIG_TEXT_BASE=0x82000000 CONFIG_SYS_MALLOC_LEN=0x0220000 CONFIG_SYS_MALLOC_F_LEN=0x6000 CONFIG_NR_DRAM_BANKS=2 CONFIG_ENV_SIZE=0x20000 CONFIG_ENV_OFFSET=0x500000 CONFIG_ENV_SECT_SIZE=0x40000 CONFIG_DM_GPIO=y CONFIG_DEFAULT_DEVICE_TREE="fsl-ls1088a-qds" CONFIG_QSPI_AHB_INIT=y CONFIG_ARMV8_SEC_FIRMWARE_SUPPORT=y CONFIG_SEC_FIRMWARE_ARMV8_PSCI=y CONFIG_ENV_ADDR=0x20500000 CONFIG_PCI=y CONFIG_AHCI=y CONFIG_FSL_USE_PCA9547_MUX=y CONFIG_VID=y CONFIG_VID_FLS_ENV="ls1088aqds_vdd_mv" CONFIG_VOL_MONITOR_LTC3882_READ=y CONFIG_VOL_MONITOR_LTC3882_SET=y CONFIG_SYS_FSL_NUM_CC_PLLS=3 CONFIG_FSL_QIXIS=y CONFIG_SYS_MEMTEST_START=0x80000000 CONFIG_SYS_MEMTEST_END=0x9fffffff CONFIG_REMAKE_ELF=y CONFIG_MP=y CONFIG_DYNAMIC_SYS_CLK_FREQ=y CONFIG_FIT_VERBOSE=y CONFIG_DISTRO_DEFAULTS=y CONFIG_OF_BOARD_SETUP=y CONFIG_OF_STDOUT_VIA_ALIAS=y CONFIG_USE_BOOTARGS=y CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/ram0 earlycon=uart8250,mmio,0x21c0500 ramdisk_size=0x3000000 default_hugepagesz=2m hugepagesz=2m hugepages=256" CONFIG_SYS_PBSIZE=532 # CONFIG_DISPLAY_BOARDINFO is not set CONFIG_DISPLAY_BOARDINFO_LATE=y CONFIG_MISC_INIT_R=y CONFIG_RESET_PHY_R=y CONFIG_CMD_GREPENV=y CONFIG_SYS_EEPROM_PAGE_WRITE_DELAY_MS=5 CONFIG_CMD_MEMINFO=y CONFIG_CMD_MEMTEST=y CONFIG_CMD_GPIO=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_NAND=y CONFIG_CMD_PCI=y CONFIG_CMD_USB=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_CACHE=y CONFIG_OF_CONTROL=y CONFIG_OF_LIST="fsl-ls1088a-qds-21-x fsl-ls1088a-qds-29-x" CONFIG_MULTI_DTB_FIT=y CONFIG_ENV_OVERWRITE=y CONFIG_ENV_IS_IN_FLASH=y CONFIG_ENV_IS_IN_MMC=y CONFIG_ENV_IS_IN_NAND=y CONFIG_ENV_IS_IN_SPI_FLASH=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_USE_ETHPRIME=y CONFIG_ETHPRIME="DPMAC1@xgmii" CONFIG_NET_RANDOM_ETHADDR=y CONFIG_SATA=y CONFIG_SCSI_AHCI=y CONFIG_SATA_CEVA=y CONFIG_DYNAMIC_DDR_CLK_FREQ=y CONFIG_DDR_ECC=y CONFIG_ECC_INIT_VIA_DDRCONTROLLER=y CONFIG_MPC8XXX_GPIO=y CONFIG_DM_I2C=y CONFIG_I2C_SET_DEFAULT_BUS_NUM=y CONFIG_I2C_MUX=y CONFIG_I2C_MUX_PCA954x=y CONFIG_SYS_I2C_EEPROM_ADDR=0x57 CONFIG_FSL_ESDHC=y CONFIG_ESDHC_DETECT_QUIRK=y CONFIG_MTD=y CONFIG_MTD_NOR_FLASH=y CONFIG_FLASH_CFI_DRIVER=y CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y CONFIG_SYS_FLASH_EMPTY_INFO=y CONFIG_SYS_FLASH_CFI=y CONFIG_SYS_FLASH_QUIET_TEST=y CONFIG_SYS_MAX_FLASH_SECT=1024 CONFIG_SYS_MAX_FLASH_BANKS=2 CONFIG_MTD_RAW_NAND=y CONFIG_NAND_FSL_IFC=y CONFIG_SYS_NAND_ONFI_DETECTION=y CONFIG_SYS_NAND_MAX_OOBFREE=2 CONFIG_SYS_NAND_MAX_ECCPOS=256 CONFIG_DM_SPI_FLASH=y # CONFIG_SPI_FLASH_BAR is not set CONFIG_SPI_FLASH_EON=y CONFIG_SPI_FLASH_SPANSION=y CONFIG_SPI_FLASH_STMICRO=y CONFIG_SPI_FLASH_SST=y # CONFIG_SPI_FLASH_USE_4K_SECTORS is not set CONFIG_PHYLIB=y CONFIG_PHYLIB_10G=y CONFIG_PHY_REALTEK=y CONFIG_PHY_TERANETICS=y CONFIG_PHY_VITESSE=y CONFIG_FSL_MEMAC=y CONFIG_SYS_MEMAC_LITTLE_ENDIAN=y CONFIG_DM_MDIO_MUX=y CONFIG_PHY_GIGE=y CONFIG_E1000=y CONFIG_MII=y CONFIG_MDIO_MUX_I2CREG=y CONFIG_NVME_PCI=y CONFIG_PCIE_LAYERSCAPE_RC=y CONFIG_DM_RTC=y CONFIG_RTC_PCF2127=y CONFIG_SPECIFY_CONSOLE_INDEX=y CONFIG_DM_SERIAL=y CONFIG_SYS_NS16550=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_FSL_DSPI=y CONFIG_FSL_QSPI=y CONFIG_USB=y CONFIG_USB_XHCI_HCD=y CONFIG_USB_XHCI_DWC3=y CONFIG_USB_DWC3=y CONFIG_USB_GADGET=y CONFIG_EFI_LOADER_BOUNCE_BUFFER=y