CONFIG_ARM=y CONFIG_COUNTER_FREQUENCY=25000000 CONFIG_GIC_V3_ITS=y CONFIG_TARGET_LS2080ARDB=y CONFIG_TEXT_BASE=0x80400000 CONFIG_SYS_MALLOC_LEN=0x202000 CONFIG_SYS_MALLOC_F_LEN=0x400 CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_NR_DRAM_BANKS=3 CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x1800fff0 CONFIG_ENV_SIZE=0x2000 CONFIG_ENV_OFFSET=0x200000 CONFIG_DEFAULT_DEVICE_TREE="fsl-ls2080a-rdb" CONFIG_SPL_TEXT_BASE=0x1800a000 CONFIG_SYS_MONITOR_LEN=1048576 CONFIG_SPL_SERIAL=y CONFIG_SPL_DRIVERS_MISC=y CONFIG_SPL_STACK=0x18009ff0 CONFIG_SPL=y CONFIG_PCI=y CONFIG_AHCI=y CONFIG_FSL_USE_PCA9547_MUX=y CONFIG_VID=y CONFIG_VID_FLS_ENV="ls2080ardb_vdd_mv" CONFIG_VOL_MONITOR_IR36021_READ=y CONFIG_VOL_MONITOR_IR36021_SET=y CONFIG_FSL_QIXIS=y # CONFIG_QIXIS_I2C_ACCESS is not set CONFIG_REMAKE_ELF=y CONFIG_MP=y CONFIG_DYNAMIC_SYS_CLK_FREQ=y CONFIG_FIT=y CONFIG_FIT_VERBOSE=y CONFIG_NAND_BOOT=y CONFIG_BOOTDELAY=10 CONFIG_OF_BOARD_SETUP=y CONFIG_OF_STDOUT_VIA_ALIAS=y CONFIG_USE_BOOTARGS=y CONFIG_BOOTARGS="console=ttyS1,115200 root=/dev/ram0 earlycon=uart8250,mmio,0x21c0600 ramdisk_size=0x2000000 default_hugepagesz=2m hugepagesz=2m hugepages=256" CONFIG_BOOTCOMMAND="env exists mcinitcmd && env exists secureboot && esbc_validate 0x5806C0000; env exists mcinitcmd && fsl_mc lazyapply dpl 0x580d00000;run distro_bootcmd;run nor_bootcmd; env exists secureboot && esbc_halt;" CONFIG_SYS_PBSIZE=532 CONFIG_MISC_INIT_R=y CONFIG_RESET_PHY_R=y CONFIG_SPL_MAX_SIZE=0x16000 CONFIG_SPL_PAD_TO=0x80000 CONFIG_SPL_HAS_BSS_LINKER_SECTION=y CONFIG_SPL_BSS_START_ADDR=0x80100000 CONFIG_SPL_BSS_MAX_SIZE=0x100000 # CONFIG_SPL_SHARES_INIT_SP_ADDR is not set CONFIG_SPL_SYS_MALLOC=y CONFIG_SPL_ENV_SUPPORT=y CONFIG_SPL_I2C=y CONFIG_SPL_MPC8XXX_INIT_DDR=y CONFIG_SPL_NAND_SUPPORT=y CONFIG_SPL_TARGET="u-boot-with-spl.bin" CONFIG_CMD_IMLS=y CONFIG_CMD_GREPENV=y CONFIG_CMD_EEPROM=y CONFIG_SYS_EEPROM_PAGE_WRITE_BITS=3 CONFIG_SYS_EEPROM_PAGE_WRITE_DELAY_MS=5 CONFIG_CMD_GPT=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_NAND=y CONFIG_CMD_PCI=y CONFIG_CMD_USB=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_CACHE=y CONFIG_CMD_DATE=y CONFIG_OF_CONTROL=y CONFIG_ENV_OVERWRITE=y CONFIG_ENV_IS_IN_NAND=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_USE_ETHPRIME=y CONFIG_ETHPRIME="DPMAC1@xgmii" CONFIG_NET_RANDOM_ETHADDR=y CONFIG_SATA=y CONFIG_SATA_CEVA=y CONFIG_FSL_CAAM=y CONFIG_DDR_CLK_FREQ=133333333 CONFIG_DIMM_SLOTS_PER_CTLR=2 CONFIG_SYS_FSL_DDR_MAIN_NUM_CTRLS=2 CONFIG_DDR_ECC=y CONFIG_ECC_INIT_VIA_DDRCONTROLLER=y CONFIG_SYS_FSL_DDR_INTLV_256B=y CONFIG_SYS_I2C_LEGACY=y CONFIG_SYS_I2C_EEPROM_ADDR=0x57 CONFIG_FSL_ESDHC=y CONFIG_MTD=y CONFIG_MTD_NOR_FLASH=y CONFIG_FLASH_CFI_DRIVER=y CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y CONFIG_SYS_FLASH_EMPTY_INFO=y CONFIG_SYS_FLASH_CFI=y CONFIG_SYS_FLASH_QUIET_TEST=y CONFIG_SYS_MAX_FLASH_SECT=1024 CONFIG_NAND_FSL_IFC=y CONFIG_SYS_NAND_ONFI_DETECTION=y CONFIG_SYS_NAND_U_BOOT_LOCATIONS=y CONFIG_SYS_NAND_U_BOOT_OFFS=0x100000 CONFIG_SYS_NAND_MAX_OOBFREE=2 CONFIG_SYS_NAND_MAX_ECCPOS=256 CONFIG_PHYLIB=y CONFIG_PHY_AQUANTIA=y CONFIG_PHY_CORTINA=y CONFIG_CORTINA_FW_ADDR=0x980000 CONFIG_FSL_MEMAC=y CONFIG_SYS_MEMAC_LITTLE_ENDIAN=y CONFIG_E1000=y CONFIG_MII=y CONFIG_NVME_PCI=y CONFIG_DM_PCI_COMPAT=y CONFIG_PCIE_LAYERSCAPE_RC=y CONFIG_RTC_DS3231=y CONFIG_CONS_INDEX=2 CONFIG_SYS_NS16550_SERIAL=y CONFIG_USB=y CONFIG_USB_XHCI_HCD=y CONFIG_USB_XHCI_DWC3=y