CONFIG_ARM=y CONFIG_SKIP_LOWLEVEL_INIT=y CONFIG_SYS_DCACHE_OFF=y CONFIG_ARCH_CPU_INIT=y CONFIG_ARCH_KIRKWOOD=y CONFIG_SUPPORT_PASSING_ATAGS=y CONFIG_CMDLINE_TAG=y CONFIG_INITRD_TAG=y CONFIG_SYS_KWD_CONFIG="board/buffalo/lsxl/kwbimage-lsxhl.cfg" CONFIG_TEXT_BASE=0x600000 CONFIG_NR_DRAM_BANKS=2 CONFIG_TARGET_LSXL=y CONFIG_LSXHL=y CONFIG_SF_DEFAULT_SPEED=25000000 CONFIG_ENV_SIZE=0x10000 CONFIG_ENV_OFFSET=0x70000 CONFIG_ENV_SECT_SIZE=0x10000 CONFIG_DM_GPIO=y CONFIG_DEFAULT_DEVICE_TREE="kirkwood-lsxhl" CONFIG_IDENT_STRING=" LS-XHL" CONFIG_SYS_LOAD_ADDR=0x800000 CONFIG_HAS_BOARD_SIZE_LIMIT=y CONFIG_BOARD_SIZE_LIMIT=393216 # CONFIG_BOOTSTD is not set CONFIG_DISTRO_DEFAULTS=y CONFIG_SHOW_BOOT_PROGRESS=y CONFIG_BOOTDELAY=3 CONFIG_USE_BOOTARGS=y CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/sda2" CONFIG_BOOTCOMMAND="run bootcmd_${bootsource}" CONFIG_DEFAULT_FDT_FILE="kirkwood-lsxhl.dtb" CONFIG_SYS_CONSOLE_INFO_QUIET=y # CONFIG_DISPLAY_BOARDINFO is not set CONFIG_SYS_MAXARGS=32 CONFIG_CMD_SATA=y CONFIG_CMD_SPI=y CONFIG_CMD_USB=y # CONFIG_CMD_SETEXPR is not set # CONFIG_CMD_BUTTON is not set # CONFIG_CMD_LED is not set CONFIG_CMD_REGULATOR=y CONFIG_OF_CONTROL=y CONFIG_ENV_IS_IN_SPI_FLASH=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_NET_RANDOM_ETHADDR=y CONFIG_NETCONSOLE=y CONFIG_SYS_FAULT_ECHO_LINK_DOWN=y CONFIG_SATA_MV=y CONFIG_SYS_SATA_MAX_DEVICE=1 CONFIG_LBA48=y CONFIG_SYS_64BIT_LBA=y CONFIG_BUTTON=y CONFIG_BUTTON_GPIO=y CONFIG_LED=y CONFIG_LED_GPIO=y # CONFIG_MMC is not set CONFIG_MTD=y CONFIG_DM_SPI_FLASH=y CONFIG_SPI_FLASH_STMICRO=y CONFIG_DM_MDIO=y CONFIG_MVGBE=y CONFIG_MII=y CONFIG_DM_REGULATOR=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_KIRKWOOD_SPI=y CONFIG_USB=y CONFIG_USB_EHCI_HCD=y