CONFIG_MIPS=y CONFIG_SKIP_LOWLEVEL_INIT=y CONFIG_SYS_MALLOC_LEN=0x100000 CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_NR_DRAM_BANKS=1 CONFIG_ENV_SIZE=0x1000 CONFIG_ENV_OFFSET=0x30000 CONFIG_ENV_SECT_SIZE=0x10000 CONFIG_DEFAULT_DEVICE_TREE="mediatek,mt7620-mt7530-rfb" CONFIG_SPL_SERIAL=y CONFIG_SPL_SYS_MALLOC_F_LEN=0x40000 CONFIG_SPL=y CONFIG_DEBUG_UART_BASE=0xb0000c00 CONFIG_DEBUG_UART_CLOCK=40000000 CONFIG_SYS_LOAD_ADDR=0x80010000 CONFIG_ARCH_MTMIPS=y CONFIG_BOARD_MT7620_MT7530_RFB=y CONFIG_SYS_MIPS_TIMER_FREQ=290000000 CONFIG_MIPS_CACHE_SETUP=y CONFIG_MIPS_CACHE_DISABLE=y CONFIG_RESTORE_EXCEPTION_VECTOR_BASE=y CONFIG_MIPS_BOOT_FDT=y CONFIG_DEBUG_UART=y CONFIG_FIT=y CONFIG_SYS_BOOTM_LEN=0x1000000 # CONFIG_ARCH_FIXUP_FDT_MEMORY is not set CONFIG_SYS_MALLOC_BOOTPARAMS=y CONFIG_SPL_MAX_SIZE=0x10000 CONFIG_SPL_BSS_START_ADDR=0x80010000 CONFIG_SPL_BSS_MAX_SIZE=0x10000 CONFIG_SPL_SYS_MALLOC_SIMPLE=y CONFIG_SPL_NOR_SUPPORT=y # CONFIG_CMD_ELF is not set # CONFIG_CMD_XIMG is not set # CONFIG_CMD_CRC32 is not set # CONFIG_CMD_DM is not set CONFIG_CMD_GPIO=y # CONFIG_CMD_LOADS is not set CONFIG_CMD_SPI=y CONFIG_CMD_MII=y # CONFIG_CMD_MDIO is not set CONFIG_OF_SPL_REMOVE_PROPS="pinctrl-0 pinctrl-names clocks clock-names interrupt-parent interrupts resets reset-names" CONFIG_ENV_IS_IN_SPI_FLASH=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_NET_RANDOM_ETHADDR=y CONFIG_SPL_DM=y # CONFIG_SIMPLE_BUS is not set # CONFIG_SPL_SIMPLE_BUS is not set CONFIG_GPIO_HOG=y # CONFIG_INPUT is not set CONFIG_SPI_FLASH_SFDP_SUPPORT=y CONFIG_SPI_FLASH_EON=y CONFIG_SPI_FLASH_GIGADEVICE=y CONFIG_SPI_FLASH_ISSI=y CONFIG_SPI_FLASH_MACRONIX=y CONFIG_SPI_FLASH_SPANSION=y CONFIG_SPI_FLASH_STMICRO=y CONFIG_SPI_FLASH_WINBOND=y CONFIG_SPI_FLASH_XMC=y CONFIG_MT7620_ETH=y CONFIG_SPECIFY_CONSOLE_INDEX=y CONFIG_DEBUG_UART_SHIFT=2 CONFIG_SPI=y CONFIG_MT7620_SPI=y CONFIG_LZMA=y CONFIG_SPL_LZMA=y