CONFIG_ARM=y CONFIG_ARCH_CPU_INIT=y CONFIG_ARCH_MVEBU=y CONFIG_TEXT_BASE=0x00000000 CONFIG_NR_DRAM_BANKS=1 CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0xff0000 CONFIG_TARGET_MVEBU_ARMADA_37XX=y CONFIG_SF_DEFAULT_SPEED=40000000 CONFIG_ENV_SIZE=0x10000 CONFIG_ENV_OFFSET=0x3F0000 CONFIG_ENV_SECT_SIZE=0x10000 CONFIG_DM_GPIO=y CONFIG_DEFAULT_DEVICE_TREE="armada-3720-espressobin" CONFIG_DEBUG_UART_BASE=0xd0012000 CONFIG_SYS_LOAD_ADDR=0x6000000 CONFIG_PCI=y CONFIG_DEBUG_UART=y CONFIG_AHCI=y # CONFIG_SYS_MALLOC_CLEAR_ON_INIT is not set CONFIG_DISTRO_DEFAULTS=y CONFIG_OF_BOARD_SETUP=y CONFIG_USE_PREBOOT=y CONFIG_SYS_CONSOLE_INFO_QUIET=y # CONFIG_DISPLAY_CPUINFO is not set # CONFIG_DISPLAY_BOARDINFO is not set CONFIG_DISPLAY_BOARDINFO_LATE=y CONFIG_BOARD_EARLY_INIT_F=y CONFIG_BOARD_LATE_INIT=y CONFIG_SYS_MAXARGS=32 CONFIG_CMD_FUSE=y CONFIG_CMD_GPIO=y CONFIG_CMD_GPT=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_MTD=y CONFIG_CMD_PCI=y CONFIG_CMD_SATA=y CONFIG_CMD_SPI=y CONFIG_CMD_USB=y CONFIG_CMD_WDT=y CONFIG_CMD_TFTPPUT=y CONFIG_CMD_CACHE=y CONFIG_CMD_TIME=y CONFIG_CMD_BTRFS=y CONFIG_CMD_EXT4_WRITE=y CONFIG_CMD_SQUASHFS=y CONFIG_CMD_FS_UUID=y CONFIG_MAC_PARTITION=y CONFIG_ENV_OVERWRITE=y CONFIG_ENV_IS_IN_SPI_FLASH=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_ARP_TIMEOUT=200 CONFIG_NET_RETRY_COUNT=50 CONFIG_NET_RANDOM_ETHADDR=y CONFIG_AHCI_PCI=y CONFIG_AHCI_MVEBU=y CONFIG_LBA48=y CONFIG_SYS_64BIT_LBA=y CONFIG_CLK=y CONFIG_CLK_MVEBU=y CONFIG_DM_I2C=y CONFIG_SYS_I2C_MV=y CONFIG_MISC=y CONFIG_MMC_SDHCI=y CONFIG_MMC_SDHCI_SDMA=y CONFIG_MMC_SDHCI_XENON=y CONFIG_DM_MTD=y CONFIG_SPI_FLASH_GIGADEVICE=y CONFIG_SPI_FLASH_ISSI=y CONFIG_SPI_FLASH_MACRONIX=y CONFIG_SPI_FLASH_SPANSION=y CONFIG_SPI_FLASH_STMICRO=y CONFIG_SPI_FLASH_WINBOND=y CONFIG_SPI_FLASH_MTD=y CONFIG_PHY_MARVELL=y CONFIG_PHY_FIXED=y CONFIG_PHY_GIGE=y CONFIG_E1000=y CONFIG_MVNETA=y CONFIG_MVMDIO=y CONFIG_NVME_PCI=y CONFIG_PCI_AARDVARK=y CONFIG_PHY=y CONFIG_MVEBU_COMPHY_SUPPORT=y CONFIG_PINCTRL=y CONFIG_PINCTRL_ARMADA_37XX=y CONFIG_DM_REGULATOR_GPIO=y CONFIG_DEFAULT_ENV_IS_RW=y CONFIG_MVEBU_A3700_UART=y CONFIG_MVEBU_A3700_SPI=y CONFIG_USB=y CONFIG_USB_XHCI_HCD=y CONFIG_USB_EHCI_HCD=y CONFIG_USB_HOST_ETHER=y CONFIG_USB_ETHER_ASIX=y CONFIG_USB_ETHER_MCS7830=y CONFIG_USB_ETHER_RTL8152=y CONFIG_USB_ETHER_SMSC95XX=y # CONFIG_WATCHDOG_AUTOSTART is not set CONFIG_WDT=y CONFIG_WDT_ARMADA_37XX=y CONFIG_SHA1=y