CONFIG_ARM=y CONFIG_ARCH_MX6=y CONFIG_TEXT_BASE=0x17800000 CONFIG_SYS_MALLOC_LEN=0xa00000 CONFIG_SYS_MALLOC_F_LEN=0x4000 CONFIG_NR_DRAM_BANKS=1 CONFIG_SF_DEFAULT_SPEED=25000000 CONFIG_ENV_SIZE=0x2000 CONFIG_ENV_OFFSET=0xC0000 CONFIG_IMX_CONFIG="board/boundary/nitrogen6x/nitrogen6q.cfg" CONFIG_MX6Q=y CONFIG_TARGET_NITROGEN6X=y CONFIG_SYS_I2C_MXC_I2C1=y CONFIG_SYS_I2C_MXC_I2C2=y CONFIG_SYS_I2C_MXC_I2C3=y CONFIG_DDR_MB=1024 CONFIG_DM_GPIO=y CONFIG_DEFAULT_DEVICE_TREE="imx6q-sabrelite" CONFIG_CMD_HDMIDETECT=y CONFIG_AHCI=y CONFIG_SYS_MEMTEST_START=0x10000000 CONFIG_SYS_MEMTEST_END=0x10010000 CONFIG_DISTRO_DEFAULTS=y CONFIG_BOOTDELAY=3 CONFIG_USE_PREBOOT=y CONFIG_SYS_PBSIZE=532 CONFIG_SYS_CONSOLE_OVERWRITE_ROUTINE=y CONFIG_BOARD_EARLY_INIT_F=y CONFIG_MISC_INIT_R=y CONFIG_SYS_MAXARGS=32 CONFIG_CMD_MEMTEST=y CONFIG_SYS_ALT_MEMTEST=y CONFIG_CMD_GPIO=y CONFIG_CMD_GPT=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y # CONFIG_CMD_PINMUX is not set CONFIG_CMD_SATA=y CONFIG_CMD_USB=y CONFIG_CMD_USB_MASS_STORAGE=y CONFIG_CMD_BMP=y CONFIG_CMD_CACHE=y CONFIG_CMD_TIME=y CONFIG_CMD_EXT4_WRITE=y # CONFIG_ISO_PARTITION is not set CONFIG_OF_CONTROL=y CONFIG_ENV_OVERWRITE=y CONFIG_ENV_IS_IN_MMC=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_USE_ETHPRIME=y CONFIG_ETHPRIME="FEC" CONFIG_NETCONSOLE=y CONFIG_BOUNCE_BUFFER=y CONFIG_DWC_AHSATA=y CONFIG_LBA48=y CONFIG_USB_FUNCTION_FASTBOOT=y CONFIG_FASTBOOT_BUF_ADDR=0x12000000 CONFIG_SYS_I2C_LEGACY=y CONFIG_SYS_I2C_MXC=y CONFIG_FSL_USDHC=y CONFIG_MTD=y CONFIG_DM_SPI_FLASH=y CONFIG_SPI_FLASH_SST=y CONFIG_PHYLIB=y CONFIG_PHY_MICREL=y CONFIG_PHY_MICREL_KSZ90X1=y CONFIG_FEC_MXC=y CONFIG_MII=y CONFIG_PINCTRL=y CONFIG_PINCTRL_IMX6=y CONFIG_MXC_UART=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_MXC_SPI=y CONFIG_DM_THERMAL=y CONFIG_USB=y CONFIG_USB_KEYBOARD=y CONFIG_SYS_USB_EVENT_POLL_VIA_CONTROL_EP=y CONFIG_USB_GADGET=y CONFIG_USB_GADGET_MANUFACTURER="Boundary" CONFIG_USB_GADGET_VENDOR_NUM=0x0525 CONFIG_USB_GADGET_PRODUCT_NUM=0xa4a5 CONFIG_CI_UDC=y CONFIG_USB_ETHER=y CONFIG_USB_ETH_CDC=y CONFIG_VIDEO=y CONFIG_SYS_WHITE_ON_BLACK=y CONFIG_I2C_EDID=y CONFIG_VIDEO_IPUV3=y CONFIG_IMX_VIDEO_SKIP=y CONFIG_IMX_HDMI=y CONFIG_SPLASH_SCREEN=y CONFIG_SPLASH_SCREEN_ALIGN=y CONFIG_VIDEO_BMP_GZIP=y CONFIG_VIDEO_LOGO_MAX_SIZE=0x600000 CONFIG_VIDEO_BMP_RLE8=y CONFIG_BMP_16BPP=y # CONFIG_RANDOM_UUID is not set