CONFIG_ARM=y CONFIG_ARCH_MESON=y CONFIG_TEXT_BASE=0x01000000 CONFIG_NR_DRAM_BANKS=1 CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x20000000 CONFIG_ENV_SIZE=0x2000 CONFIG_DM_GPIO=y CONFIG_DEFAULT_DEVICE_TREE="meson-gxl-s905x-p212" CONFIG_OF_LIBFDT_OVERLAY=y CONFIG_DM_RESET=y CONFIG_MESON_GXL=y CONFIG_DEBUG_UART_BASE=0xc81004c0 CONFIG_DEBUG_UART_CLOCK=24000000 CONFIG_IDENT_STRING=" p212" CONFIG_SYS_LOAD_ADDR=0x1000000 CONFIG_DEBUG_UART=y CONFIG_REMAKE_ELF=y CONFIG_FIT=y CONFIG_FIT_SIGNATURE=y CONFIG_FIT_VERBOSE=y CONFIG_LEGACY_IMAGE_FORMAT=y CONFIG_OF_BOARD_SETUP=y CONFIG_CONSOLE_MUX=y # CONFIG_DISPLAY_CPUINFO is not set CONFIG_MISC_INIT_R=y CONFIG_SYS_MAXARGS=32 # CONFIG_CMD_BDI is not set # CONFIG_CMD_IMI is not set CONFIG_CMD_GPIO=y # CONFIG_CMD_LOADS is not set CONFIG_CMD_MMC=y CONFIG_CMD_USB=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_REGULATOR=y CONFIG_OF_CONTROL=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_MMC_MESON_GX=y CONFIG_PHY_MESON_GXL=y CONFIG_DM_MDIO=y CONFIG_DM_MDIO_MUX=y CONFIG_ETH_DESIGNWARE_MESON8B=y CONFIG_MDIO_MUX_MESON_GXL=y CONFIG_MESON_GXL_USB_PHY=y CONFIG_PINCTRL=y CONFIG_PINCTRL_MESON_GXL=y CONFIG_DM_REGULATOR=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_DEBUG_UART_ANNOUNCE=y CONFIG_DEBUG_UART_SKIP_INIT=y CONFIG_MESON_SERIAL=y CONFIG_USB=y CONFIG_USB_XHCI_HCD=y CONFIG_USB_XHCI_DWC3=y CONFIG_USB_DWC3=y CONFIG_USB_DWC3_MESON_GXL=y