CONFIG_ARM=y CONFIG_SYS_L2CACHE_OFF=y CONFIG_ARCH_TEGRA=y CONFIG_TEXT_BASE=0x80080000 CONFIG_SYS_MALLOC_LEN=0x2500000 CONFIG_NR_DRAM_BANKS=2 CONFIG_SF_DEFAULT_SPEED=24000000 CONFIG_ENV_SIZE=0x2000 CONFIG_ENV_OFFSET=0xFFFFE000 CONFIG_DEFAULT_DEVICE_TREE="tegra210-p2371-0000" CONFIG_TEGRA210=y CONFIG_TEGRA_GPU=y CONFIG_SYS_LOAD_ADDR=0x80080000 CONFIG_SYS_BOOTM_LEN=0x800000 CONFIG_OF_SYSTEM_SETUP=y CONFIG_SYS_PBSIZE=2089 CONFIG_CONSOLE_MUX=y CONFIG_SYS_STDIO_DEREGISTER=y CONFIG_SYS_PROMPT="Tegra210 (P2371-0000) # " # CONFIG_CMD_IMI is not set CONFIG_CMD_DFU=y CONFIG_CMD_GPIO=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_SPI=y CONFIG_CMD_USB=y CONFIG_CMD_USB_MASS_STORAGE=y # CONFIG_CMD_SETEXPR is not set CONFIG_BOOTP_PREFER_SERVERIP=y CONFIG_CMD_EXT4_WRITE=y CONFIG_ENV_OVERWRITE=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_SYS_MMC_ENV_PART=2 CONFIG_DFU_MMC=y CONFIG_DFU_RAM=y CONFIG_DFU_SF=y CONFIG_SYS_DFU_DATA_BUF_SIZE=0x100000 CONFIG_SYS_DFU_MAX_FILE_SIZE=0x2000000 CONFIG_SYS_I2C_TEGRA=y CONFIG_SPI_FLASH_WINBOND=y CONFIG_SYS_NS16550=y CONFIG_TEGRA114_SPI=y CONFIG_USB=y CONFIG_USB_EHCI_HCD=y CONFIG_USB_EHCI_TEGRA=y CONFIG_USB_HOST_ETHER=y CONFIG_USB_ETHER_ASIX=y CONFIG_USB_GADGET=y CONFIG_CI_UDC=y CONFIG_USB_GADGET_DOWNLOAD=y