CONFIG_RISCV=y CONFIG_SYS_MALLOC_LEN=0x800000 CONFIG_NR_DRAM_BANKS=1 CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x80200000 CONFIG_ENV_SIZE=0x20000 CONFIG_DEFAULT_DEVICE_TREE="qemu-virt32" CONFIG_SYS_MONITOR_LEN=786432 CONFIG_SYS_LOAD_ADDR=0x80200000 CONFIG_TARGET_QEMU_VIRT=y CONFIG_FIT=y CONFIG_SYS_BOOTM_LEN=0x4000000 CONFIG_DISTRO_DEFAULTS=y CONFIG_DISPLAY_CPUINFO=y CONFIG_DISPLAY_BOARDINFO=y CONFIG_CMD_BOOTEFI_SELFTEST=y CONFIG_CMD_NVEDIT_EFI=y # CONFIG_CMD_MII is not set CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_DM_MTD=y CONFIG_FLASH_SHOW_PROGRESS=0 CONFIG_SYS_MAX_FLASH_BANKS=2