CONFIG_ARM=y CONFIG_SKIP_LOWLEVEL_INIT=y CONFIG_COUNTER_FREQUENCY=24000000 CONFIG_ARCH_ROCKCHIP=y CONFIG_TEXT_BASE=0x00600000 CONFIG_SYS_MALLOC_F_LEN=0x2000 CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x800000 CONFIG_DEFAULT_DEVICE_TREE="rk3308-roc-cc" CONFIG_DM_RESET=y CONFIG_ROCKCHIP_RK3308=y CONFIG_SPL_DRIVERS_MISC=y CONFIG_TARGET_ROC_RK3308_CC=y CONFIG_SPL_STACK_R_ADDR=0xc00000 CONFIG_SPL_STACK=0x400000 CONFIG_DEBUG_UART_BASE=0xFF0C0000 CONFIG_DEBUG_UART_CLOCK=24000000 CONFIG_SYS_LOAD_ADDR=0xc00800 CONFIG_DEBUG_UART=y CONFIG_ANDROID_BOOT_IMAGE=y CONFIG_FIT=y CONFIG_FIT_VERBOSE=y CONFIG_BOOTDELAY=0 CONFIG_DEFAULT_FDT_FILE="rockchip/rk3308-roc-cc.dtb" CONFIG_SYS_CONSOLE_INFO_QUIET=y # CONFIG_DISPLAY_CPUINFO is not set CONFIG_SPL_MAX_SIZE=0x20000 CONFIG_SPL_PAD_TO=0x7f8000 CONFIG_SPL_HAS_BSS_LINKER_SECTION=y CONFIG_SPL_BSS_START_ADDR=0x400000 CONFIG_SPL_BSS_MAX_SIZE=0x2000 # CONFIG_SPL_SHARES_INIT_SP_ADDR is not set CONFIG_SPL_STACK_R=y # CONFIG_CMD_BDI is not set # CONFIG_CMD_CONSOLE is not set # CONFIG_CMD_ELF is not set # CONFIG_CMD_IMI is not set # CONFIG_CMD_XIMG is not set CONFIG_CMD_GPT=y # CONFIG_CMD_LOADB is not set # CONFIG_CMD_LOADS is not set CONFIG_CMD_MMC=y CONFIG_CMD_USB=y CONFIG_CMD_USB_MASS_STORAGE=y # CONFIG_CMD_ITEST is not set # CONFIG_CMD_SETEXPR is not set # CONFIG_CMD_SLEEP is not set # CONFIG_SPL_DOS_PARTITION is not set # CONFIG_ISO_PARTITION is not set CONFIG_EFI_PARTITION_ENTRIES_NUMBERS=64 CONFIG_SPL_OF_CONTROL=y CONFIG_OF_LIVE=y CONFIG_OF_SPL_REMOVE_PROPS="pinctrl-0 pinctrl-names clock-names interrupt-parent assigned-clocks assigned-clock-rates assigned-clock-parents" CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_REGMAP=y CONFIG_SYSCON=y CONFIG_CLK=y # CONFIG_USB_FUNCTION_FASTBOOT is not set CONFIG_ROCKCHIP_GPIO=y CONFIG_SYS_I2C_ROCKCHIP=y CONFIG_SUPPORT_EMMC_RPMB=y CONFIG_MMC_DW=y CONFIG_MMC_DW_ROCKCHIP=y CONFIG_ETH_DESIGNWARE=y CONFIG_GMAC_ROCKCHIP=y CONFIG_PHY=y CONFIG_PINCTRL=y CONFIG_REGULATOR_PWM=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_PWM_ROCKCHIP=y CONFIG_RAM=y CONFIG_BAUDRATE=1500000 CONFIG_DEBUG_UART_SHIFT=2 CONFIG_SYS_NS16550_MEM32=y CONFIG_SYSRESET=y CONFIG_USB=y CONFIG_USB_EHCI_HCD=y CONFIG_USB_EHCI_GENERIC=y CONFIG_USB_DWC2=y CONFIG_USB_GADGET=y CONFIG_USB_GADGET_DWC2_OTG=y CONFIG_USB_GADGET_DOWNLOAD=y CONFIG_SPL_TINY_MEMSET=y CONFIG_LZO=y CONFIG_ERRNO_STR=y # CONFIG_EFI_LOADER is not set