CONFIG_ARM=y CONFIG_POSITION_INDEPENDENT=y CONFIG_ARCH_BCM283X=y CONFIG_TARGET_RPI_ARM64=y CONFIG_ENV_SIZE=0x4000 CONFIG_DEFAULT_DEVICE_TREE="bcm2711-rpi-4-b" CONFIG_OF_LIBFDT_OVERLAY=y CONFIG_DM_RESET=y CONFIG_SYS_LOAD_ADDR=0x1000000 CONFIG_PCI=y CONFIG_BOOTSTD_DEFAULTS=y CONFIG_OF_BOARD_SETUP=y CONFIG_FDT_SIMPLEFB=y CONFIG_USE_PREBOOT=y CONFIG_PREBOOT="pci enum; usb start;" CONFIG_SYS_PBSIZE=1049 # CONFIG_DISPLAY_CPUINFO is not set # CONFIG_DISPLAY_BOARDINFO is not set CONFIG_MISC_INIT_R=y CONFIG_SYS_PROMPT="U-Boot> " CONFIG_CMD_GPIO=y CONFIG_CMD_MMC=y CONFIG_CMD_PCI=y CONFIG_CMD_USB=y CONFIG_CMD_FS_UUID=y CONFIG_ENV_FAT_DEVICE_AND_PART="0:1" CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG=y CONFIG_TFTP_TSIZE=y CONFIG_DM_DMA=y CONFIG_BCM2835_GPIO=y CONFIG_MMC_SDHCI=y CONFIG_MMC_SDHCI_SDMA=y CONFIG_MMC_SDHCI_BCM2835=y CONFIG_MMC_SDHCI_BCMSTB=y CONFIG_BCMGENET=y CONFIG_PCI_BRCMSTB=y CONFIG_PINCTRL=y # CONFIG_PINCTRL_GENERIC is not set CONFIG_DM_RNG=y CONFIG_RNG_IPROC200=y # CONFIG_REQUIRE_SERIAL_CONSOLE is not set CONFIG_SYSINFO=y CONFIG_SYSINFO_SMBIOS=y CONFIG_USB=y CONFIG_USB_XHCI_HCD=y CONFIG_USB_XHCI_PCI=y CONFIG_USB_DWC2=y CONFIG_USB_KEYBOARD=y CONFIG_USB_HOST_ETHER=y CONFIG_USB_ETHER_LAN78XX=y CONFIG_USB_ETHER_SMSC95XX=y CONFIG_VIDEO=y # CONFIG_VIDEO_BPP8 is not set # CONFIG_VIDEO_BPP16 is not set CONFIG_SYS_WHITE_ON_BLACK=y CONFIG_VIDEO_BCM2835=y CONFIG_CONSOLE_SCROLL_LINES=10 CONFIG_PHYS_TO_BUS=y