CONFIG_ARM=y CONFIG_SKIP_LOWLEVEL_INIT=y CONFIG_ARCH_CPU_INIT=y CONFIG_ARCH_AT91=y CONFIG_TEXT_BASE=0x26f00000 CONFIG_TARGET_SAMA5D2_ICP=y CONFIG_SPL_GPIO=y CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x20003ef0 CONFIG_SF_DEFAULT_SPEED=66000000 CONFIG_ENV_SIZE=0x4000 CONFIG_DM_GPIO=y CONFIG_DEFAULT_DEVICE_TREE="at91-sama5d2_icp" CONFIG_OF_LIBFDT_OVERLAY=y CONFIG_SYS_MONITOR_LEN=524288 CONFIG_SPL_MMC=y CONFIG_SPL_SERIAL=y CONFIG_SPL_DRIVERS_MISC=y CONFIG_SPL_STACK=0x218000 CONFIG_SPL=y CONFIG_DEBUG_UART_BASE=0xf801c000 CONFIG_DEBUG_UART_CLOCK=83000000 CONFIG_DEBUG_UART_BOARD_INIT=y CONFIG_SPL_FS_FAT=y CONFIG_SPL_LIBDISK_SUPPORT=y CONFIG_SYS_LOAD_ADDR=0x22000000 CONFIG_DEBUG_UART=y CONFIG_LTO=y CONFIG_ENV_VARS_UBOOT_CONFIG=y CONFIG_FIT=y CONFIG_SD_BOOT=y CONFIG_BOOTDELAY=3 CONFIG_USE_BOOTARGS=y CONFIG_BOOTARGS="console=ttyS0,115200 earlyprintk root=/dev/mmcblk0p2 rw rootwait" CONFIG_USE_BOOTCOMMAND=y CONFIG_BOOTCOMMAND="fatload mmc 0:1 0x21000000 at91-sama5d2_icp.dtb; fatload mmc 0:1 0x22000000 zImage; bootz 0x22000000 - 0x21000000" CONFIG_SYS_CBSIZE=256 CONFIG_SYS_PBSIZE=276 # CONFIG_DISPLAY_BOARDINFO is not set CONFIG_MISC_INIT_R=y CONFIG_SPL_MAX_SIZE=0x10000 CONFIG_SPL_HAS_BSS_LINKER_SECTION=y CONFIG_SPL_BSS_START_ADDR=0x20000000 CONFIG_SPL_BSS_MAX_SIZE=0x80000 CONFIG_SPL_SYS_MALLOC_SIMPLE=y # CONFIG_SPL_SHARES_INIT_SP_ADDR is not set CONFIG_SPL_SYS_MALLOC=y CONFIG_SPL_SYS_MALLOC_SIZE=0x80000 CONFIG_SPL_DISPLAY_PRINT=y # CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_USE_SECTOR is not set CONFIG_SPL_RAM_SUPPORT=y CONFIG_SPL_RAM_DEVICE=y CONFIG_SPL_AT91_MCK_BYPASS=y CONFIG_HUSH_PARSER=y CONFIG_CMD_BOOTZ=y # CONFIG_CMD_IMI is not set CONFIG_CMD_DM=y CONFIG_CMD_GPIO=y CONFIG_CMD_I2C=y # CONFIG_CMD_LOADS is not set CONFIG_CMD_MMC=y CONFIG_CMD_SF_TEST=y CONFIG_CMD_DHCP=y CONFIG_BOOTP_BOOTFILESIZE=y CONFIG_CMD_PING=y CONFIG_CMD_HASH=y CONFIG_HASH_VERIFY=y CONFIG_CMD_EXT4=y CONFIG_CMD_FAT=y CONFIG_OF_CONTROL=y CONFIG_SPL_OF_CONTROL=y CONFIG_OF_SPL_REMOVE_PROPS="interrupts interrupt-parent dmas dma-names" CONFIG_ENV_IS_IN_FAT=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_SPL_DM=y CONFIG_SPL_DM_SEQ_ALIAS=y CONFIG_CLK=y CONFIG_SPL_CLK=y CONFIG_CLK_AT91=y CONFIG_AT91_UTMI=y CONFIG_AT91_H32MX=y CONFIG_AT91_GENERIC_CLK=y CONFIG_ATMEL_PIO4=y CONFIG_DM_I2C=y CONFIG_SYS_I2C_AT91=y CONFIG_I2C_EEPROM=y CONFIG_MMC_SDHCI=y CONFIG_MMC_SDHCI_ATMEL=y CONFIG_MTD=y CONFIG_DM_SPI_FLASH=y CONFIG_SF_DEFAULT_BUS=2 CONFIG_SPI_FLASH_SFDP_SUPPORT=y CONFIG_SPI_FLASH_ATMEL=y CONFIG_SPI_FLASH_MACRONIX=y CONFIG_SPI_FLASH_SPANSION=y CONFIG_SPI_FLASH_STMICRO=y CONFIG_SPI_FLASH_SST=y CONFIG_MACB=y CONFIG_PINCTRL=y CONFIG_SPL_PINCTRL=y CONFIG_PINCTRL_AT91PIO4=y CONFIG_DM_SERIAL=y CONFIG_DEBUG_UART_ANNOUNCE=y CONFIG_ATMEL_USART=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_ATMEL_QSPI=y CONFIG_SYSRESET=y CONFIG_SPL_SYSRESET=y CONFIG_SYSRESET_AT91=y CONFIG_TIMER=y CONFIG_SPL_TIMER=y CONFIG_ATMEL_TCB_TIMER=y CONFIG_SPL_ATMEL_TCB_TIMER=y # CONFIG_EFI_LOADER_HII is not set