CONFIG_MIPS=y CONFIG_SKIP_LOWLEVEL_INIT=y CONFIG_TEXT_BASE=0x80010000 CONFIG_NR_DRAM_BANKS=1 CONFIG_ENV_SIZE=0x2000 CONFIG_DM_GPIO=y CONFIG_DEFAULT_DEVICE_TREE="sfr,nb4-ser" CONFIG_DM_RESET=y CONFIG_SYS_LOAD_ADDR=0x80100000 CONFIG_ARCH_BMIPS=y CONFIG_SOC_BMIPS_BCM6358=y CONFIG_BOARD_SFR_NB4_SER=y CONFIG_SYS_MIPS_TIMER_FREQ=150000000 CONFIG_MIPS_CACHE_SETUP=y CONFIG_MIPS_CACHE_DISABLE=y # CONFIG_MIPS_BOOT_CMDLINE_LEGACY is not set # CONFIG_MIPS_BOOT_ENV_LEGACY is not set CONFIG_MIPS_BOOT_FDT=y # CONFIG_SYS_MALLOC_CLEAR_ON_INIT is not set CONFIG_REMAKE_ELF=y CONFIG_OF_STDOUT_VIA_ALIAS=y CONFIG_SYS_CBSIZE=512 CONFIG_SYS_PBSIZE=539 CONFIG_DISPLAY_CPUINFO=y CONFIG_SYS_MALLOC_BOOTPARAMS=y CONFIG_HUSH_PARSER=y CONFIG_SYS_PROMPT="NB4-SER # " CONFIG_SYS_MAXARGS=24 CONFIG_CMD_CPU=y CONFIG_CMD_LICENSE=y # CONFIG_CMD_BOOTD is not set # CONFIG_CMD_ELF is not set # CONFIG_CMD_XIMG is not set # CONFIG_CMD_EXPORTENV is not set # CONFIG_CMD_IMPORTENV is not set # CONFIG_CMD_EDITENV is not set # CONFIG_CMD_SAVEENV is not set # CONFIG_CMD_ENV_EXISTS is not set # CONFIG_CMD_CRC32 is not set CONFIG_CMD_MEMINFO=y # CONFIG_CMD_LOADS is not set CONFIG_CMD_USB=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y # CONFIG_CMD_SLEEP is not set CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_NET_RANDOM_ETHADDR=y CONFIG_SYS_RX_ETH_BUFFER=6 # CONFIG_DM_DEVICE_REMOVE is not set CONFIG_BCM6348_IUDMA=y CONFIG_BCM6345_GPIO=y CONFIG_LED=y CONFIG_LED_BCM6358=y CONFIG_LED_GPIO=y CONFIG_MTD=y CONFIG_DM_MTD=y CONFIG_MTD_NOR_FLASH=y CONFIG_FLASH_SHOW_PROGRESS=0 CONFIG_CFI_FLASH=y CONFIG_SYS_FLASH_EMPTY_INFO=y CONFIG_SYS_FLASH_PROTECTION=y CONFIG_SYS_FLASH_CFI=y CONFIG_SYS_MAX_FLASH_BANKS_DETECT=y CONFIG_PHY_FIXED=y CONFIG_PHY_RESET_DELAY=20 CONFIG_BCM6348_ETH=y CONFIG_PHY=y CONFIG_BCM6358_USBH_PHY=y CONFIG_RESET_BCM6345=y CONFIG_DM_SERIAL=y CONFIG_BCM6345_SERIAL=y CONFIG_USB=y CONFIG_USB_EHCI_HCD=y CONFIG_USB_EHCI_GENERIC=y CONFIG_USB_OHCI_HCD=y CONFIG_USB_OHCI_GENERIC=y CONFIG_SYS_OHCI_SWAP_REG_ACCESS=y