CONFIG_RISCV=y CONFIG_SYS_MALLOC_LEN=0x20000 CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x803fffff CONFIG_ENV_SIZE=0x1000 CONFIG_ENV_OFFSET=0xfff000 CONFIG_ENV_SECT_SIZE=0x1000 CONFIG_SYS_LOAD_ADDR=0x80000000 CONFIG_TARGET_SIPEED_MAIX=y CONFIG_ARCH_RV64I=y CONFIG_STACK_SIZE=0x100000 CONFIG_USE_BOOTCOMMAND=y CONFIG_BOOTCOMMAND="run k210_bootcmd" CONFIG_SYS_CBSIZE=256 CONFIG_SYS_PBSIZE=276 CONFIG_BOARD_EARLY_INIT_F=y CONFIG_HUSH_PARSER=y CONFIG_MTDIDS_DEFAULT="nor0=spi3:0" CONFIG_MTDPARTS_DEFAULT="nor0:1M(u-boot),0x1000@0xfff000(env)" # CONFIG_NET is not set CONFIG_CLK_K210_SET_RATE=y # CONFIG_INPUT is not set CONFIG_SF_DEFAULT_BUS=3 CONFIG_FS_EXT4=y CONFIG_FS_FAT=y # CONFIG_EFI_LOADER is not set