CONFIG_ARM=y CONFIG_ARCH_CPU_INIT=y CONFIG_ARCH_S5PC1XX=y CONFIG_TEXT_BASE=0x34800000 CONFIG_SYS_MALLOC_LEN=0x120000 CONFIG_SYS_MALLOC_F_LEN=0x400 CONFIG_NR_DRAM_BANKS=1 CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x2f000000 CONFIG_ENV_SIZE=0x20000 CONFIG_DEFAULT_DEVICE_TREE="s5pc1xx-smdkc100" CONFIG_SYS_MONITOR_LEN=262144 CONFIG_TARGET_SMDKC100=y CONFIG_IDENT_STRING=" for SMDKC100" CONFIG_SYS_CLK_FREQ=12000000 CONFIG_SYS_LOAD_ADDR=0x30000000 CONFIG_ENV_ADDR=0x40000 CONFIG_BOOTDELAY=3 CONFIG_USE_BOOTARGS=y CONFIG_BOOTARGS="root=/dev/mtdblock5 ubi.mtd=4 rootfstype=cramfs console=ttySAC0,115200n8 mem=128M mtdparts=s3c-onenand:256k(bootloader),128k@0x40000(params),3m@0x60000(kernel),16m@0x360000(test),-(UBI)" CONFIG_USE_BOOTCOMMAND=y CONFIG_BOOTCOMMAND="run ubifsboot" CONFIG_SYS_CBSIZE=256 CONFIG_SYS_PBSIZE=384 CONFIG_HUSH_PARSER=y # CONFIG_AUTO_COMPLETE is not set CONFIG_SYS_PROMPT="SMDKC100 # " CONFIG_CMD_ONENAND=y CONFIG_USE_ONENAND_BOARD_INIT=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_CACHE=y CONFIG_CMD_FAT=y CONFIG_CMD_MTDPARTS=y CONFIG_MTDIDS_DEFAULT="onenand0=s3c-onenand" CONFIG_MTDPARTS_DEFAULT="mtdparts=s3c-onenand:256k(bootloader),128k@0x40000(params),3m@0x60000(kernel),16m@0x360000(test),-(UBI)" CONFIG_ENV_OVERWRITE=y CONFIG_ENV_IS_IN_ONENAND=y # CONFIG_MMC is not set CONFIG_MTD=y CONFIG_SAMSUNG_ONENAND=y CONFIG_SMC911X=y