CONFIG_ARM=y CONFIG_SYS_HAS_NONCACHED_MEMORY=y CONFIG_SYS_L2CACHE_OFF=y CONFIG_ARCH_TEGRA=y CONFIG_TEXT_BASE=0x00110000 CONFIG_NR_DRAM_BANKS=2 CONFIG_ENV_SIZE=0x2000 CONFIG_ENV_OFFSET=0xFE000 CONFIG_ENV_SECT_SIZE=0x2000 CONFIG_DEFAULT_DEVICE_TREE="tegra20-trimslice" CONFIG_SPL_TEXT_BASE=0x00108000 CONFIG_SPL_STACK=0xffffc CONFIG_TEGRA20=y CONFIG_TARGET_TRIMSLICE=y CONFIG_SYS_LOAD_ADDR=0x1000000 CONFIG_PCI=y CONFIG_OF_SYSTEM_SETUP=y CONFIG_SYS_PBSIZE=2087 CONFIG_CONSOLE_MUX=y CONFIG_SYS_STDIO_DEREGISTER=y CONFIG_SPL_FOOTPRINT_LIMIT=y CONFIG_SPL_MAX_FOOTPRINT=0x8000 # CONFIG_SPL_SHARES_INIT_SP_ADDR is not set CONFIG_SPL_SYS_MALLOC=y CONFIG_SPL_HAS_CUSTOM_MALLOC_START=y CONFIG_SPL_CUSTOM_SYS_MALLOC_ADDR=0x90000 CONFIG_SPL_SYS_MALLOC_SIZE=0x10000 CONFIG_SYS_PROMPT="Tegra20 (TrimSlice) # " # CONFIG_CMD_IMI is not set CONFIG_CMD_GPIO=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_PCI=y CONFIG_CMD_SPI=y CONFIG_CMD_USB=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_EXT4_WRITE=y # CONFIG_SPL_DOS_PARTITION is not set # CONFIG_SPL_EFI_PARTITION is not set CONFIG_ENV_OVERWRITE=y CONFIG_ENV_IS_IN_SPI_FLASH=y CONFIG_ENV_SPI_MAX_HZ=48000000 CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_SYS_I2C_TEGRA=y CONFIG_SPI_FLASH_WINBOND=y CONFIG_RTL8169=y CONFIG_PCI_TEGRA=y CONFIG_SYS_NS16550=y CONFIG_TEGRA20_SFLASH=y CONFIG_USB=y CONFIG_USB_EHCI_HCD=y CONFIG_USB_EHCI_TEGRA=y CONFIG_USB_HOST_ETHER=y CONFIG_USB_ETHER_ASIX=y