CONFIG_ARM=y CONFIG_SKIP_LOWLEVEL_INIT=y CONFIG_SYS_THUMB_BUILD=y CONFIG_ARCH_VF610=y CONFIG_TEXT_BASE=0x3f401000 CONFIG_SYS_MALLOC_LEN=0x202000 CONFIG_SYS_MALLOC_F_LEN=0x400 CONFIG_NR_DRAM_BANKS=1 CONFIG_ENV_SIZE=0x2000 CONFIG_ENV_OFFSET=0xC0000 CONFIG_SYS_I2C_MXC_I2C1=y CONFIG_SYS_I2C_MXC_I2C2=y CONFIG_DM_GPIO=y CONFIG_DEFAULT_DEVICE_TREE="vf610-twr" CONFIG_SYS_LOAD_ADDR=0x82000000 CONFIG_SYS_MEMTEST_START=0x80010000 CONFIG_SYS_MEMTEST_END=0x87c00000 CONFIG_HAS_BOARD_SIZE_LIMIT=y CONFIG_BOARD_SIZE_LIMIT=520192 CONFIG_BOOTDELAY=3 CONFIG_USE_BOOTCOMMAND=y CONFIG_BOOTCOMMAND="mmc dev ${mmcdev}; if mmc rescan; then if run loadbootscript; then run bootscript; else if run loadimage; then run mmcboot; else run netboot; fi; fi; else run netboot; fi" CONFIG_SYS_CBSIZE=256 CONFIG_SYS_PBSIZE=276 CONFIG_LOGLEVEL=3 CONFIG_BOARD_EARLY_INIT_F=y CONFIG_HUSH_PARSER=y # CONFIG_CMDLINE_EDITING is not set # CONFIG_AUTO_COMPLETE is not set CONFIG_CMD_BOOTZ=y CONFIG_CMD_MEMTEST=y CONFIG_CMD_FUSE=y CONFIG_CMD_GPIO=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_NAND_TRIMFFS=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_DHCP=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y CONFIG_CMD_FAT=y CONFIG_MTDIDS_DEFAULT="nand0=fsl_nfc" CONFIG_MTDPARTS_DEFAULT="mtdparts=fsl_nfc:128k(vf-bcb)ro,1408k(u-boot)ro,512k(u-boot-env),4m(kernel),512k(fdt),-(rootfs)" CONFIG_CMD_UBI=y CONFIG_OF_CONTROL=y CONFIG_ENV_OVERWRITE=y CONFIG_ENV_IS_IN_MMC=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_VYBRID_GPIO=y CONFIG_SYS_I2C_LEGACY=y CONFIG_SYS_I2C_MXC=y CONFIG_FSL_ESDHC_IMX=y CONFIG_MTD=y CONFIG_NAND_VF610_NFC=y CONFIG_SYS_NAND_ONFI_DETECTION=y CONFIG_SYS_NAND_BUSWIDTH_16BIT=y CONFIG_PHYLIB=y CONFIG_PHY_MICREL=y CONFIG_PHY_MICREL_KSZ8XXX=y CONFIG_FEC_MXC=y CONFIG_MII=y CONFIG_DM_SERIAL=y CONFIG_FSL_LPUART=y