CONFIG_ARM=y CONFIG_ARCH_MX7=y CONFIG_SYS_MALLOC_LEN=0x2300000 CONFIG_NR_DRAM_BANKS=1 CONFIG_ENV_SIZE=0x2000 CONFIG_ENV_OFFSET=0xC0000 CONFIG_DM_GPIO=y CONFIG_DEFAULT_DEVICE_TREE="imx7s-warp" CONFIG_TARGET_WARP7=y CONFIG_ARMV7_BOOT_SEC_DEFAULT=y # CONFIG_ARMV7_VIRT is not set CONFIG_IMX_RDC=y CONFIG_IMX_BOOTAUX=y CONFIG_IMX_HAB=y CONFIG_SYS_MEMTEST_START=0x80000000 CONFIG_SYS_MEMTEST_END=0xa0000000 CONFIG_HAS_BOARD_SIZE_LIMIT=y CONFIG_BOARD_SIZE_LIMIT=785408 CONFIG_FIT=y CONFIG_FIT_VERBOSE=y CONFIG_USE_BOOTCOMMAND=y CONFIG_BOOTCOMMAND="mmc dev ${mmcdev}; if mmc rescan; then run do_bootscript_hab;if run loadbootscript; then run bootscript; else if run loadimage; then run mmcboot; fi; fi; fi" CONFIG_SYS_PBSIZE=532 # CONFIG_BOARD_EARLY_INIT_F is not set CONFIG_HUSH_PARSER=y CONFIG_SYS_MAXARGS=32 # CONFIG_CMD_BOOTD is not set CONFIG_CMD_BOOTZ=y # CONFIG_CMD_IMI is not set # CONFIG_CMD_XIMG is not set CONFIG_CMD_MEMTEST=y CONFIG_CMD_DFU=y CONFIG_CMD_GPIO=y CONFIG_CMD_MMC=y CONFIG_CMD_PART=y CONFIG_CMD_USB=y CONFIG_CMD_USB_MASS_STORAGE=y CONFIG_CMD_DHCP=y CONFIG_CMD_CACHE=y CONFIG_CMD_EXT2=y CONFIG_CMD_EXT4=y CONFIG_CMD_EXT4_WRITE=y CONFIG_CMD_FAT=y CONFIG_CMD_FS_GENERIC=y CONFIG_OF_CONTROL=y CONFIG_ENV_OVERWRITE=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG=y CONFIG_NET_RANDOM_ETHADDR=y CONFIG_BOUNCE_BUFFER=y CONFIG_DFU_MMC=y CONFIG_SYS_DFU_DATA_BUF_SIZE=0x1000000 CONFIG_DM_I2C=y CONFIG_SYS_I2C_MXC=y CONFIG_SUPPORT_EMMC_BOOT=y CONFIG_SYS_FSL_ESDHC_HAS_DDR_MODE=y CONFIG_FSL_USDHC=y CONFIG_MTD=y CONFIG_PINCTRL=y CONFIG_PINCTRL_IMX7=y CONFIG_DM_PMIC=y CONFIG_DM_PMIC_PFUZE100=y CONFIG_DM_REGULATOR=y CONFIG_DM_REGULATOR_PFUZE100=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_DM_REGULATOR_GPIO=y CONFIG_SPECIFY_CONSOLE_INDEX=y CONFIG_DM_SERIAL=y CONFIG_MXC_UART=y CONFIG_IMX_THERMAL=y CONFIG_USB=y CONFIG_USB_EHCI_HCD=y CONFIG_MXC_USB_OTG_HACTIVE=y CONFIG_USB_GADGET=y CONFIG_USB_GADGET_MANUFACTURER="FSL" CONFIG_USB_GADGET_VENDOR_NUM=0x0525 CONFIG_USB_GADGET_PRODUCT_NUM=0xa4a5 CONFIG_CI_UDC=y CONFIG_USB_GADGET_DOWNLOAD=y CONFIG_USB_ETHER=y CONFIG_USB_ETH_CDC=y CONFIG_USBNET_HOST_ADDR="de:ad:be:af:00:00" CONFIG_OPTEE_TZDRAM_SIZE=0x3000000 CONFIG_BOOTM_OPTEE=y