CONFIG_ARM=y CONFIG_SYS_CONFIG_NAME="xilinx_versal_mini" CONFIG_SYS_ICACHE_OFF=y CONFIG_COUNTER_FREQUENCY=100000000 CONFIG_ARCH_VERSAL=y CONFIG_TEXT_BASE=0xFFFC0000 CONFIG_SYS_MALLOC_LEN=0x2000 CONFIG_SYS_MALLOC_F_LEN=0x400 CONFIG_NR_DRAM_BANKS=3 CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0xfffe0000 CONFIG_ENV_SIZE=0x80 CONFIG_DEFAULT_DEVICE_TREE="versal-mini" CONFIG_SYS_MEM_RSVD_FOR_MMU=y # CONFIG_PSCI_RESET is not set CONFIG_SYS_LOAD_ADDR=0x8000000 CONFIG_SYS_MEMTEST_START=0x00000000 CONFIG_SYS_MEMTEST_END=0x00001000 # CONFIG_EXPERT is not set CONFIG_REMAKE_ELF=y # CONFIG_LEGACY_IMAGE_FORMAT is not set # CONFIG_AUTOBOOT is not set CONFIG_SYS_CBSIZE=1024 CONFIG_SYS_PBSIZE=1049 CONFIG_SYS_CONSOLE_INFO_QUIET=y # CONFIG_DISPLAY_CPUINFO is not set CONFIG_BOARD_EARLY_INIT_R=y # CONFIG_BOARD_LATE_INIT is not set CONFIG_CLOCKS=y # CONFIG_CMDLINE_EDITING is not set # CONFIG_AUTO_COMPLETE is not set # CONFIG_SYS_LONGHELP is not set CONFIG_SYS_PROMPT="Versal> " # CONFIG_CMD_CONSOLE is not set # CONFIG_CMD_BOOTD is not set # CONFIG_CMD_BOOTM is not set # CONFIG_CMD_BOOTI is not set # CONFIG_CMD_ELF is not set # CONFIG_CMD_FDT is not set # CONFIG_CMD_GO is not set # CONFIG_CMD_RUN is not set # CONFIG_CMD_IMI is not set # CONFIG_CMD_XIMG is not set # CONFIG_CMD_EXPORTENV is not set # CONFIG_CMD_IMPORTENV is not set # CONFIG_CMD_EDITENV is not set # CONFIG_CMD_SAVEENV is not set # CONFIG_CMD_ENV_EXISTS is not set # CONFIG_CMD_CRC32 is not set CONFIG_CMD_MEMTEST=y CONFIG_SYS_ALT_MEMTEST=y # CONFIG_CMD_LOADB is not set # CONFIG_CMD_LOADS is not set # CONFIG_CMD_ECHO is not set # CONFIG_CMD_ITEST is not set # CONFIG_CMD_SOURCE is not set # CONFIG_CMD_SETEXPR is not set # CONFIG_CMD_SLEEP is not set CONFIG_SYS_RELOC_GD_ENV_ADDR=y # CONFIG_NET is not set # CONFIG_DM_DEVICE_REMOVE is not set # CONFIG_MMC is not set CONFIG_ARM_DCC=y # CONFIG_GZIP is not set # CONFIG_LMB is not set