CONFIG_ARM=y CONFIG_SYS_CONFIG_NAME="xilinx_zynqmp_mini" CONFIG_SYS_ICACHE_OFF=y CONFIG_ARCH_ZYNQMP=y CONFIG_TEXT_BASE=0x10000 CONFIG_SYS_MALLOC_LEN=0x800000 CONFIG_SYS_MALLOC_F_LEN=0x1000 CONFIG_NR_DRAM_BANKS=1 CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x10000 CONFIG_ENV_SIZE=0x80 CONFIG_DEFAULT_DEVICE_TREE="zynqmp-mini-emmc1" CONFIG_SPL_STACK=0xfffffffc CONFIG_SPL_SYS_MALLOC_F_LEN=0x600 CONFIG_SPL=y CONFIG_SYS_LOAD_ADDR=0x8000000 CONFIG_REMAKE_ELF=y # CONFIG_MP is not set CONFIG_FIT=y CONFIG_SUPPORT_RAW_INITRD=y # CONFIG_AUTOBOOT is not set CONFIG_SYS_CBSIZE=1024 CONFIG_SYS_PBSIZE=1049 # CONFIG_DISPLAY_CPUINFO is not set CONFIG_BOARD_EARLY_INIT_R=y # CONFIG_BOARD_LATE_INIT is not set CONFIG_CLOCKS=y CONFIG_SPL_MAX_SIZE=0x40000 CONFIG_SPL_BSS_MAX_SIZE=0x80000 # CONFIG_SPL_SHARES_INIT_SP_ADDR is not set CONFIG_SPL_SYS_MALLOC=y CONFIG_SPL_HAS_CUSTOM_MALLOC_START=y CONFIG_SPL_CUSTOM_SYS_MALLOC_ADDR=0x20000000 CONFIG_SPL_SYS_MALLOC_SIZE=0x1000000 # CONFIG_CMDLINE_EDITING is not set # CONFIG_AUTO_COMPLETE is not set # CONFIG_CMD_BDI is not set # CONFIG_CMD_CONSOLE is not set # CONFIG_CMD_BOOTD is not set # CONFIG_CMD_BOOTM is not set # CONFIG_CMD_BOOTI is not set # CONFIG_CMD_ELF is not set # CONFIG_CMD_FDT is not set # CONFIG_CMD_GO is not set # CONFIG_CMD_RUN is not set # CONFIG_CMD_IMI is not set # CONFIG_CMD_XIMG is not set # CONFIG_CMD_EXPORTENV is not set # CONFIG_CMD_IMPORTENV is not set # CONFIG_CMD_EDITENV is not set # CONFIG_CMD_SAVEENV is not set # CONFIG_CMD_ENV_EXISTS is not set # CONFIG_CMD_CRC32 is not set # CONFIG_CMD_DM is not set # CONFIG_CMD_LOADB is not set # CONFIG_CMD_LOADS is not set CONFIG_CMD_MMC=y # CONFIG_CMD_ECHO is not set # CONFIG_CMD_ITEST is not set # CONFIG_CMD_SOURCE is not set # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_FAT=y CONFIG_CMD_FS_GENERIC=y CONFIG_SPL_OF_CONTROL=y CONFIG_OF_EMBED=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y # CONFIG_NET is not set # CONFIG_DM_DEVICE_REMOVE is not set CONFIG_SPL_DM_SEQ_ALIAS=y # CONFIG_DM_MAILBOX is not set CONFIG_SUPPORT_EMMC_BOOT=y CONFIG_MMC_SDHCI=y CONFIG_MMC_SDHCI_ZYNQ=y CONFIG_ARM_DCC=y CONFIG_PANIC_HANG=y # CONFIG_GZIP is not set # CONFIG_EFI_LOADER is not set # CONFIG_LMB is not set