// SPDX-License-Identifier: GPL-2.0+ /* * (C) Copyright 2001 * Raymond Lo, lo@routefree.com * Wolfgang Denk, DENX Software Engineering, wd@denx.de. */ /* * Support for harddisk partitions. * * To be compatible with LinuxPPC and Apple we use the standard Apple * SCSI disk partitioning scheme. For more information see: * http://developer.apple.com/techpubs/mac/Devices/Devices-126.html#MARKER-14-92 */ #include #include #include #include #include #include #include #include "part_dos.h" #include #define DOS_PART_DEFAULT_SECTOR 512 /* should this be configurable? It looks like it's not very common at all * to use large numbers of partitions */ #define MAX_EXT_PARTS 256 static inline int is_extended(int part_type) { return (part_type == DOS_PART_TYPE_EXTENDED || part_type == DOS_PART_TYPE_EXTENDED_LBA || part_type == DOS_PART_TYPE_EXTENDED_LINUX); } static int get_bootable(dos_partition_t *p) { int ret = 0; if (p->sys_ind == 0xef) ret |= PART_EFI_SYSTEM_PARTITION; if (p->boot_ind == 0x80) ret |= PART_BOOTABLE; return ret; } static void print_one_part(dos_partition_t *p, lbaint_t ext_part_sector, int part_num, unsigned int disksig) { lbaint_t lba_start = ext_part_sector + get_unaligned_le32(p->start4); lbaint_t lba_size = get_unaligned_le32(p->size4); printf("%3d\t%-10" LBAFlength "u\t%-10" LBAFlength "u\t%08x-%02x\t%02x%s%s\n", part_num, lba_start, lba_size, disksig, part_num, p->sys_ind, (is_extended(p->sys_ind) ? " Extd" : ""), (get_bootable(p) ? " Boot" : "")); } static int test_block_type(unsigned char *buffer) { int slot; struct dos_partition *p; int part_count = 0; if((buffer[DOS_PART_MAGIC_OFFSET + 0] != 0x55) || (buffer[DOS_PART_MAGIC_OFFSET + 1] != 0xaa) ) { return (-1); } /* no DOS Signature at all */ p = (struct dos_partition *)&buffer[DOS_PART_TBL_OFFSET]; /* Check that the boot indicators are valid and count the partitions. */ for (slot = 0; slot < 4; ++slot, ++p) { if (p->boot_ind != 0 && p->boot_ind != 0x80) break; if (p->sys_ind) ++part_count; } /* * If the partition table is invalid or empty, * check if this is a DOS PBR */ if (slot != 4 || !part_count) { if (!strncmp((char *)&buffer[DOS_PBR_FSTYPE_OFFSET], "FAT", 3) || !strncmp((char *)&buffer[DOS_PBR32_FSTYPE_OFFSET], "FAT32", 5)) return DOS_PBR; /* This is a DOS PBR and not an MBR */ } if (slot == 4) return DOS_MBR; /* This is an DOS MBR */ /* This is neither a DOS MBR nor a DOS PBR */ return -1; } static int part_test_dos(struct blk_desc *desc) { #ifndef CONFIG_SPL_BUILD ALLOC_CACHE_ALIGN_BUFFER(legacy_mbr, mbr, DIV_ROUND_UP(desc->blksz, sizeof(legacy_mbr))); if (blk_dread(desc, 0, 1, (ulong *)mbr) != 1) return -1; if (test_block_type((unsigned char *)mbr) != DOS_MBR) return -1; if (desc->sig_type == SIG_TYPE_NONE && mbr->unique_mbr_signature) { desc->sig_type = SIG_TYPE_MBR; desc->mbr_sig = mbr->unique_mbr_signature; } #else ALLOC_CACHE_ALIGN_BUFFER(unsigned char, buffer, desc->blksz); if (blk_dread(desc, 0, 1, (ulong *)buffer) != 1) return -1; if (test_block_type(buffer) != DOS_MBR) return -1; #endif return 0; } /* Print a partition that is relative to its Extended partition table */ static void print_partition_extended(struct blk_desc *desc, lbaint_t ext_part_sector, lbaint_t relative, int part_num, unsigned int disksig) { ALLOC_CACHE_ALIGN_BUFFER(unsigned char, buffer, desc->blksz); dos_partition_t *pt; int i; /* set a maximum recursion level */ if (part_num > MAX_EXT_PARTS) { printf("** Nested DOS partitions detected, stopping **\n"); return; } if (blk_dread(desc, ext_part_sector, 1, (ulong *)buffer) != 1) { printf ("** Can't read partition table on %d:" LBAFU " **\n", desc->devnum, ext_part_sector); return; } i=test_block_type(buffer); if (i != DOS_MBR) { printf ("bad MBR sector signature 0x%02x%02x\n", buffer[DOS_PART_MAGIC_OFFSET], buffer[DOS_PART_MAGIC_OFFSET + 1]); return; } if (!ext_part_sector) disksig = get_unaligned_le32(&buffer[DOS_PART_DISKSIG_OFFSET]); /* Print all primary/logical partitions */ pt = (dos_partition_t *) (buffer + DOS_PART_TBL_OFFSET); for (i = 0; i < 4; i++, pt++) { /* * fdisk does not show the extended partitions that * are not in the MBR */ if ((pt->sys_ind != 0) && (ext_part_sector == 0 || !is_extended (pt->sys_ind)) ) { print_one_part(pt, ext_part_sector, part_num, disksig); } /* Reverse engr the fdisk part# assignment rule! */ if ((ext_part_sector == 0) || (pt->sys_ind != 0 && !is_extended (pt->sys_ind)) ) { part_num++; } } /* Follows the extended partitions */ pt = (dos_partition_t *) (buffer + DOS_PART_TBL_OFFSET); for (i = 0; i < 4; i++, pt++) { if (is_extended (pt->sys_ind)) { lbaint_t lba_start = get_unaligned_le32 (pt->start4) + relative; print_partition_extended(desc, lba_start, !ext_part_sector ? lba_start : relative, part_num, disksig); } } return; } /* Print a partition that is relative to its Extended partition table */ static int part_get_info_extended(struct blk_desc *desc, lbaint_t ext_part_sector, lbaint_t relative, int part_num, int which_part, struct disk_partition *info, uint disksig) { ALLOC_CACHE_ALIGN_BUFFER(unsigned char, buffer, desc->blksz); struct disk_partition wdinfo = { 0 }; dos_partition_t *pt; int i, ret; int dos_type; /* set a maximum recursion level */ if (part_num > MAX_EXT_PARTS) { printf("** Nested DOS partitions detected, stopping **\n"); return -1; } if (blk_dread(desc, ext_part_sector, 1, (ulong *)buffer) != 1) { printf ("** Can't read partition table on %d:" LBAFU " **\n", desc->devnum, ext_part_sector); return -1; } if (buffer[DOS_PART_MAGIC_OFFSET] != 0x55 || buffer[DOS_PART_MAGIC_OFFSET + 1] != 0xaa) { printf ("bad MBR sector signature 0x%02x%02x\n", buffer[DOS_PART_MAGIC_OFFSET], buffer[DOS_PART_MAGIC_OFFSET + 1]); return -1; } if (CONFIG_IS_ENABLED(PARTITION_UUIDS) && !ext_part_sector) disksig = get_unaligned_le32(&buffer[DOS_PART_DISKSIG_OFFSET]); ret = part_get_info_whole_disk(desc, &wdinfo); if (ret) return ret; /* Print all primary/logical partitions */ pt = (dos_partition_t *) (buffer + DOS_PART_TBL_OFFSET); for (i = 0; i < 4; i++, pt++) { /* * fdisk does not show the extended partitions that * are not in the MBR */ if (((pt->boot_ind & ~0x80) == 0) && (pt->sys_ind != 0) && (part_num == which_part) && (ext_part_sector == 0 || is_extended(pt->sys_ind) == 0)) { if (wdinfo.blksz > DOS_PART_DEFAULT_SECTOR) info->blksz = wdinfo.blksz; else info->blksz = DOS_PART_DEFAULT_SECTOR; info->start = (lbaint_t)(ext_part_sector + get_unaligned_le32(pt->start4)); info->size = (lbaint_t)get_unaligned_le32(pt->size4); part_set_generic_name(desc, part_num, (char *)info->name); /* sprintf(info->type, "%d, pt->sys_ind); */ strcpy((char *)info->type, "U-Boot"); info->bootable = get_bootable(pt); if (CONFIG_IS_ENABLED(PARTITION_UUIDS)) { char str[12]; sprintf(str, "%08x-%02x", disksig, part_num); disk_partition_set_uuid(info, str); } info->sys_ind = pt->sys_ind; return 0; } /* Reverse engr the fdisk part# assignment rule! */ if ((ext_part_sector == 0) || (pt->sys_ind != 0 && !is_extended (pt->sys_ind)) ) { part_num++; } } /* Follows the extended partitions */ pt = (dos_partition_t *) (buffer + DOS_PART_TBL_OFFSET); for (i = 0; i < 4; i++, pt++) { if (is_extended (pt->sys_ind)) { lbaint_t lba_start = get_unaligned_le32 (pt->start4) + relative; return part_get_info_extended(desc, lba_start, ext_part_sector == 0 ? lba_start : relative, part_num, which_part, info, disksig); } } /* Check for DOS PBR if no partition is found */ dos_type = test_block_type(buffer); if (dos_type == DOS_PBR) { info->start = 0; info->size = desc->lba; if (wdinfo.blksz > DOS_PART_DEFAULT_SECTOR) info->blksz = wdinfo.blksz; else info->blksz = DOS_PART_DEFAULT_SECTOR; info->bootable = 0; strcpy((char *)info->type, "U-Boot"); disk_partition_clr_uuid(info); return 0; } return -1; } static void __maybe_unused part_print_dos(struct blk_desc *desc) { printf("Part\tStart Sector\tNum Sectors\tUUID\t\tType\n"); print_partition_extended(desc, 0, 0, 1, 0); } static int __maybe_unused part_get_info_dos(struct blk_desc *desc, int part, struct disk_partition *info) { return part_get_info_extended(desc, 0, 0, 1, part, info, 0); } int is_valid_dos_buf(void *buf) { return test_block_type(buf) == DOS_MBR ? 0 : -1; } #if IS_ENABLED(CONFIG_CMD_MBR) static void lba_to_chs(lbaint_t lba, unsigned char *rc, unsigned char *rh, unsigned char *rs) { unsigned int c, h, s; /* use fixed CHS geometry */ unsigned int sectpertrack = 63; unsigned int heads = 255; c = (lba + 1) / sectpertrack / heads; h = (lba + 1) / sectpertrack - c * heads; s = (lba + 1) - (c * heads + h) * sectpertrack; if (c > 1023) { c = 1023; h = 254; s = 63; } *rc = c & 0xff; *rh = h; *rs = s + ((c & 0x300) >> 2); } static void mbr_fill_pt_entry(dos_partition_t *pt, lbaint_t start, lbaint_t relative, lbaint_t size, uchar sys_ind, bool bootable) { pt->boot_ind = bootable ? 0x80 : 0x00; pt->sys_ind = sys_ind; lba_to_chs(start, &pt->cyl, &pt->head, &pt->sector); lba_to_chs(start + size - 1, &pt->end_cyl, &pt->end_head, &pt->end_sector); put_unaligned_le32(relative, &pt->start4); put_unaligned_le32(size, &pt->size4); } int write_mbr_partitions(struct blk_desc *dev, struct disk_partition *p, int count, unsigned int disksig) { ALLOC_CACHE_ALIGN_BUFFER(unsigned char, buffer, dev->blksz); lbaint_t ext_part_start = 0, ext_part_size = 0, ext_part_sect = 0; dos_partition_t *pt; int i; memset(buffer, 0, dev->blksz); buffer[DOS_PART_MAGIC_OFFSET] = 0x55; buffer[DOS_PART_MAGIC_OFFSET + 1] = 0xaa; put_unaligned_le32(disksig, &buffer[DOS_PART_DISKSIG_OFFSET]); pt = (dos_partition_t *) (buffer + DOS_PART_TBL_OFFSET); /* create all primary partitions */ for (i = 0; i < 4 && i < count; i++, pt++) { mbr_fill_pt_entry(pt, p[i].start, p[i].start, p[i].size, p[i].sys_ind, p[i].bootable); if (is_extended(p[i].sys_ind)) { ext_part_start = p[i].start; ext_part_size = p[i].size; ext_part_sect = p[i].start; } } if (i < count && !ext_part_start) { printf("%s: extended partition is needed for more than 4 partitions\n", __func__); return -1; } /* write MBR */ if (blk_dwrite(dev, 0, 1, buffer) != 1) { printf("%s: failed writing 'MBR' (1 blks at 0x0)\n", __func__); return -1; } /* create extended volumes */ for (; i < count; i++) { lbaint_t next_ebr = 0; memset(buffer, 0, dev->blksz); buffer[DOS_PART_MAGIC_OFFSET] = 0x55; buffer[DOS_PART_MAGIC_OFFSET + 1] = 0xaa; pt = (dos_partition_t *) (buffer + DOS_PART_TBL_OFFSET); mbr_fill_pt_entry(pt, p[i].start, p[i].start - ext_part_sect, p[i].size, p[i].sys_ind, p[i].bootable); if (i + 1 < count) { pt++; next_ebr = p[i].start + p[i].size; mbr_fill_pt_entry(pt, next_ebr, next_ebr - ext_part_start, p[i+1].start + p[i+1].size - next_ebr, DOS_PART_TYPE_EXTENDED, 0); } /* write EBR */ if (blk_dwrite(dev, ext_part_sect, 1, buffer) != 1) { printf("%s: failed writing 'EBR' (1 blks at 0x%lx)\n", __func__, ext_part_sect); return -1; } ext_part_sect = next_ebr; } /* Update the partition table entries*/ part_init(dev); return 0; } int layout_mbr_partitions(struct disk_partition *p, int count, lbaint_t total_sectors) { struct disk_partition *ext = NULL; int i, j; lbaint_t ext_vol_start; /* calculate primary partitions start and size if needed */ if (!p[0].start) p[0].start = DOS_PART_DEFAULT_GAP; for (i = 0; i < 4 && i < count; i++) { if (!p[i].start) p[i].start = p[i - 1].start + p[i - 1].size; if (!p[i].size) { lbaint_t end = total_sectors; lbaint_t allocated = 0; for (j = i + 1; j < 4 && j < count; j++) { if (p[j].start) { end = p[j].start; break; } allocated += p[j].size; } p[i].size = end - allocated - p[i].start; } if (p[i].sys_ind == 0x05) ext = &p[i]; } if (count <= 4) return 0; if (!ext) { log_err("extended partition is needed for more than 4 partitions\n"); return -EINVAL; } /* calculate extended volumes start and size if needed */ ext_vol_start = ext->start; for (i = 4; i < count; i++) { if (!p[i].start) p[i].start = ext_vol_start + DOS_PART_DEFAULT_GAP; if (!p[i].size) { lbaint_t end = ext->start + ext->size; lbaint_t allocated = 0; for (j = i + 1; j < count; j++) { if (p[j].start) { end = p[j].start - DOS_PART_DEFAULT_GAP; break; } allocated += p[j].size + DOS_PART_DEFAULT_GAP; } p[i].size = end - allocated - p[i].start; } ext_vol_start = p[i].start + p[i].size; } return 0; } #endif int write_mbr_sector(struct blk_desc *desc, void *buf) { if (is_valid_dos_buf(buf)) return -1; /* write MBR */ if (blk_dwrite(desc, 0, 1, buf) != 1) { printf("%s: failed writing '%s' (1 blks at 0x0)\n", __func__, "MBR"); return 1; } /* Update the partition table entries*/ part_init(desc); return 0; } U_BOOT_PART_TYPE(dos) = { .name = "DOS", .part_type = PART_TYPE_DOS, .max_entries = DOS_ENTRY_NUMBERS, .get_info = part_get_info_ptr(part_get_info_dos), .print = part_print_ptr(part_print_dos), .test = part_test_dos, };