/* SPDX-License-Identifier: GPL-2.0+ */ /* * Common internal memory map for some Freescale SoCs * * Copyright 2015 Freescale Semiconductor, Inc. */ #ifndef __FSL_SEC_MON_H #define __FSL_SEC_MON_H #include #ifdef CONFIG_SYS_FSL_SEC_MON_LE #define sec_mon_in32(a) in_le32(a) #define sec_mon_out32(a, v) out_le32(a, v) #define sec_mon_in16(a) in_le16(a) #define sec_mon_clrbits32 clrbits_le32 #define sec_mon_setbits32 setbits_le32 #elif defined(CONFIG_SYS_FSL_SEC_MON_BE) #define sec_mon_in32(a) in_be32(a) #define sec_mon_out32(a, v) out_be32(a, v) #define sec_mon_in16(a) in_be16(a) #define sec_mon_clrbits32 clrbits_be32 #define sec_mon_setbits32 setbits_be32 #endif struct ccsr_sec_mon_regs { u8 reserved0[0x04]; u32 hp_com; /* 0x04 SEC_MON_HP Command Register */ u8 reserved2[0x0c]; u32 hp_stat; /* 0x08 SEC_MON_HP Status Register */ }; #define HPCOMR_SW_SV 0x100 /* Security Violation bit */ #define HPCOMR_SW_FSV 0x200 /* Fatal Security Violation bit */ #define HPCOMR_SSM_ST 0x1 /* SSM_ST field in SEC_MON command */ #define HPCOMR_SSM_ST_DIS 0x2 /* Disable Secure to Trusted State */ #define HPCOMR_SSM_SFNS_DIS 0x4 /* Disable Soft Fail to Non-Secure */ #define HPSR_SSM_ST_CHECK 0x900 /* SEC_MON is in check state */ #define HPSR_SSM_ST_NON_SECURE 0xb00 /* SEC_MON is in non secure state */ #define HPSR_SSM_ST_TRUST 0xd00 /* SEC_MON is in trusted state */ #define HPSR_SSM_ST_SOFT_FAIL 0x300 /* SEC_MON is in soft fail state */ #define HPSR_SSM_ST_SECURE 0xf00 /* SEC_MON is in secure state */ #define HPSR_SSM_ST_MASK 0xf00 /* Mask for SSM_ST field */ /* * SEC_MON read. This specifies the possible reads * from the SEC_MON */ enum { SEC_MON_SSM_ST, SEC_MON_SW_FSV, SEC_MON_SW_SV, }; /* Transition SEC_MON state */ int set_sec_mon_state(u32 state); #endif /* __FSL_SEC_MON_H */