/* SPDX-License-Identifier: GPL-2.0+ */ /* * (C) Copyright 2001 * Denis Peter, MPL AG Switzerland * * Note: Part of this code has been derived from linux */ #ifndef _USB_DEFS_H_ #define _USB_DEFS_H_ /* USB constants */ /* Device and/or Interface Class codes */ #define USB_CLASS_PER_INTERFACE 0 /* for DeviceClass */ #define USB_CLASS_AUDIO 1 #define USB_CLASS_COMM 2 #define USB_CLASS_HID 3 #define USB_CLASS_PRINTER 7 #define USB_CLASS_MASS_STORAGE 8 #define USB_CLASS_HUB 9 #define USB_CLASS_DATA 10 #define USB_CLASS_VENDOR_SPEC 0xff /* some HID sub classes */ #define USB_SUB_HID_NONE 0 #define USB_SUB_HID_BOOT 1 /* some UID Protocols */ #define USB_PROT_HID_NONE 0 #define USB_PROT_HID_KEYBOARD 1 #define USB_PROT_HID_MOUSE 2 /* Sub STORAGE Classes */ #define US_SC_RBC 1 /* Typically, flash devices */ #define US_SC_8020 2 /* CD-ROM */ #define US_SC_QIC 3 /* QIC-157 Tapes */ #define US_SC_UFI 4 /* Floppy */ #define US_SC_8070 5 /* Removable media */ #define US_SC_SCSI 6 /* Transparent */ #define US_SC_MIN US_SC_RBC #define US_SC_MAX US_SC_SCSI /* STORAGE Protocols */ #define US_PR_CB 1 /* Control/Bulk w/o interrupt */ #define US_PR_CBI 0 /* Control/Bulk/Interrupt */ #define US_PR_BULK 0x50 /* bulk only */ /* USB types */ #define USB_TYPE_STANDARD (0x00 << 5) #define USB_TYPE_CLASS (0x01 << 5) #define USB_TYPE_VENDOR (0x02 << 5) #define USB_TYPE_RESERVED (0x03 << 5) /* USB recipients */ #define USB_RECIP_DEVICE 0x00 #define USB_RECIP_INTERFACE 0x01 #define USB_RECIP_ENDPOINT 0x02 #define USB_RECIP_OTHER 0x03 /* USB directions */ #define USB_DIR_OUT 0 #define USB_DIR_IN 0x80 /* * bmRequestType: USB Device Requests, table 9.2 USB 2.0 spec. * (shifted) direction/type/recipient. */ #define DeviceRequest \ ((USB_DIR_IN | USB_TYPE_STANDARD | USB_RECIP_DEVICE) << 8) #define DeviceOutRequest \ ((USB_DIR_OUT | USB_TYPE_STANDARD | USB_RECIP_DEVICE) << 8) #define InterfaceRequest \ ((USB_DIR_IN | USB_TYPE_STANDARD | USB_RECIP_INTERFACE) << 8) #define EndpointRequest \ ((USB_DIR_IN | USB_TYPE_STANDARD | USB_RECIP_INTERFACE) << 8) #define EndpointOutRequest \ ((USB_DIR_OUT | USB_TYPE_STANDARD | USB_RECIP_INTERFACE) << 8) /* class requests from the USB 2.0 hub spec, table 11-15 */ #define HUB_CLASS_REQ(dir, type, request) ((((dir) | (type)) << 8) | (request)) /* GetBusState and SetHubDescriptor are optional, omitted */ #define ClearHubFeature HUB_CLASS_REQ(USB_DIR_OUT, USB_RT_HUB, \ USB_REQ_CLEAR_FEATURE) #define ClearPortFeature HUB_CLASS_REQ(USB_DIR_OUT, USB_RT_PORT, \ USB_REQ_CLEAR_FEATURE) #define GetHubDescriptor HUB_CLASS_REQ(USB_DIR_IN, USB_RT_HUB, \ USB_REQ_GET_DESCRIPTOR) #define GetHubStatus HUB_CLASS_REQ(USB_DIR_IN, USB_RT_HUB, \ USB_REQ_GET_STATUS) #define GetPortStatus HUB_CLASS_REQ(USB_DIR_IN, USB_RT_PORT, \ USB_REQ_GET_STATUS) #define SetHubFeature HUB_CLASS_REQ(USB_DIR_OUT, USB_RT_HUB, \ USB_REQ_SET_FEATURE) #define SetPortFeature HUB_CLASS_REQ(USB_DIR_OUT, USB_RT_PORT, \ USB_REQ_SET_FEATURE) #define ClearTTBuffer HUB_CLASS_REQ(USB_DIR_OUT, USB_RT_PORT, \ HUB_CLEAR_TT_BUFFER) #define ResetTT HUB_CLASS_REQ(USB_DIR_OUT, USB_RT_PORT, \ HUB_RESET_TT) #define GetTTState HUB_CLASS_REQ(USB_DIR_IN, USB_RT_PORT, \ HUB_GET_TT_STATE) #define StopTT HUB_CLASS_REQ(USB_DIR_OUT, USB_RT_PORT, \ HUB_STOP_TT) /* Descriptor types */ #define USB_DT_DEVICE 0x01 #define USB_DT_CONFIG 0x02 #define USB_DT_STRING 0x03 #define USB_DT_INTERFACE 0x04 #define USB_DT_ENDPOINT 0x05 #define USB_DT_HID (USB_TYPE_CLASS | 0x01) #define USB_DT_REPORT (USB_TYPE_CLASS | 0x02) #define USB_DT_PHYSICAL (USB_TYPE_CLASS | 0x03) #define USB_DT_HUB (USB_TYPE_CLASS | 0x09) #define USB_DT_SS_HUB (USB_TYPE_CLASS | 0x0a) /* Descriptor sizes per descriptor type */ #define USB_DT_DEVICE_SIZE 18 #define USB_DT_CONFIG_SIZE 9 #define USB_DT_INTERFACE_SIZE 9 #define USB_DT_ENDPOINT_SIZE 7 #define USB_DT_ENDPOINT_AUDIO_SIZE 9 /* Audio extension */ #define USB_DT_HUB_NONVAR_SIZE 7 #define USB_DT_HID_SIZE 9 /* Endpoints */ #define USB_ENDPOINT_NUMBER_MASK 0x0f /* in bEndpointAddress */ #define USB_ENDPOINT_DIR_MASK 0x80 #define USB_ENDPOINT_XFERTYPE_MASK 0x03 /* in bmAttributes */ #define USB_ENDPOINT_XFER_CONTROL 0 #define USB_ENDPOINT_XFER_ISOC 1 #define USB_ENDPOINT_XFER_BULK 2 #define USB_ENDPOINT_XFER_INT 3 /* USB Packet IDs (PIDs) */ #define USB_PID_UNDEF_0 0xf0 #define USB_PID_OUT 0xe1 #define USB_PID_ACK 0xd2 #define USB_PID_DATA0 0xc3 #define USB_PID_UNDEF_4 0xb4 #define USB_PID_SOF 0xa5 #define USB_PID_UNDEF_6 0x96 #define USB_PID_UNDEF_7 0x87 #define USB_PID_UNDEF_8 0x78 #define USB_PID_IN 0x69 #define USB_PID_NAK 0x5a #define USB_PID_DATA1 0x4b #define USB_PID_PREAMBLE 0x3c #define USB_PID_SETUP 0x2d #define USB_PID_STALL 0x1e #define USB_PID_UNDEF_F 0x0f /* Standard requests */ #define USB_REQ_GET_STATUS 0x00 #define USB_REQ_CLEAR_FEATURE 0x01 #define USB_REQ_SET_FEATURE 0x03 #define USB_REQ_SET_ADDRESS 0x05 #define USB_REQ_GET_DESCRIPTOR 0x06 #define USB_REQ_SET_DESCRIPTOR 0x07 #define USB_REQ_GET_CONFIGURATION 0x08 #define USB_REQ_SET_CONFIGURATION 0x09 #define USB_REQ_GET_INTERFACE 0x0A #define USB_REQ_SET_INTERFACE 0x0B #define USB_REQ_SYNCH_FRAME 0x0C /* HID requests */ #define USB_REQ_GET_REPORT 0x01 #define USB_REQ_GET_IDLE 0x02 #define USB_REQ_GET_PROTOCOL 0x03 #define USB_REQ_SET_REPORT 0x09 #define USB_REQ_SET_IDLE 0x0A #define USB_REQ_SET_PROTOCOL 0x0B /* Device features */ #define USB_FEAT_HALT 0x00 #define USB_FEAT_WAKEUP 0x01 #define USB_FEAT_TEST 0x02 /* Test modes */ #define USB_TEST_MODE_J 0x01 #define USB_TEST_MODE_K 0x02 #define USB_TEST_MODE_SE0_NAK 0x03 #define USB_TEST_MODE_PACKET 0x04 #define USB_TEST_MODE_FORCE_ENABLE 0x05 /* * "pipe" definitions, use unsigned so we can compare reliably, since this * value is shifted up to bits 30/31. */ #define PIPE_ISOCHRONOUS 0U #define PIPE_INTERRUPT 1U #define PIPE_CONTROL 2U #define PIPE_BULK 3U #define PIPE_DEVEP_MASK 0x0007ff00 #define USB_ISOCHRONOUS 0 #define USB_INTERRUPT 1 #define USB_CONTROL 2 #define USB_BULK 3 #define USB_PIPE_TYPE_SHIFT 30 #define USB_PIPE_TYPE_MASK (3 << USB_PIPE_TYPE_SHIFT) #define USB_PIPE_DEV_SHIFT 8 #define USB_PIPE_DEV_MASK (0x7f << USB_PIPE_DEV_SHIFT) #define USB_PIPE_EP_SHIFT 15 #define USB_PIPE_EP_MASK (0xf << USB_PIPE_EP_SHIFT) /* USB-status codes: */ #define USB_ST_ACTIVE 0x1 /* TD is active */ #define USB_ST_STALLED 0x2 /* TD is stalled */ #define USB_ST_BUF_ERR 0x4 /* buffer error */ #define USB_ST_BABBLE_DET 0x8 /* Babble detected */ #define USB_ST_NAK_REC 0x10 /* NAK Received*/ #define USB_ST_CRC_ERR 0x20 /* CRC/timeout Error */ #define USB_ST_BIT_ERR 0x40 /* Bitstuff error */ #define USB_ST_NOT_PROC 0x80000000L /* Not yet processed */ /************************************************************************* * Hub defines */ /* * Hub request types */ #define USB_RT_HUB (USB_TYPE_CLASS | USB_RECIP_DEVICE) #define USB_RT_PORT (USB_TYPE_CLASS | USB_RECIP_OTHER) /* * Hub Class feature numbers */ #define C_HUB_LOCAL_POWER 0 #define C_HUB_OVER_CURRENT 1 /* * Port feature numbers */ #define USB_PORT_FEAT_CONNECTION 0 #define USB_PORT_FEAT_ENABLE 1 #define USB_PORT_FEAT_SUSPEND 2 #define USB_PORT_FEAT_OVER_CURRENT 3 #define USB_PORT_FEAT_RESET 4 #define USB_PORT_FEAT_POWER 8 #define USB_PORT_FEAT_LOWSPEED 9 #define USB_PORT_FEAT_HIGHSPEED 10 #define USB_PORT_FEAT_C_CONNECTION 16 #define USB_PORT_FEAT_C_ENABLE 17 #define USB_PORT_FEAT_C_SUSPEND 18 #define USB_PORT_FEAT_C_OVER_CURRENT 19 #define USB_PORT_FEAT_C_RESET 20 #define USB_PORT_FEAT_TEST 21 /* * Changes to Port feature numbers for Super speed, * from USB 3.0 spec Table 10-8 */ #define USB_SS_PORT_FEAT_U1_TIMEOUT 23 #define USB_SS_PORT_FEAT_U2_TIMEOUT 24 #define USB_SS_PORT_FEAT_C_LINK_STATE 25 #define USB_SS_PORT_FEAT_C_CONFIG_ERROR 26 #define USB_SS_PORT_FEAT_BH_RESET 28 #define USB_SS_PORT_FEAT_C_BH_RESET 29 /* wPortStatus bits */ #define USB_PORT_STAT_CONNECTION 0x0001 #define USB_PORT_STAT_ENABLE 0x0002 #define USB_PORT_STAT_SUSPEND 0x0004 #define USB_PORT_STAT_OVERCURRENT 0x0008 #define USB_PORT_STAT_RESET 0x0010 #define USB_PORT_STAT_POWER 0x0100 #define USB_PORT_STAT_LOW_SPEED 0x0200 #define USB_PORT_STAT_HIGH_SPEED 0x0400 /* support for EHCI */ #define USB_PORT_STAT_SUPER_SPEED 0x0600 /* faking support to XHCI */ #define USB_PORT_STAT_SPEED_MASK \ (USB_PORT_STAT_LOW_SPEED | USB_PORT_STAT_HIGH_SPEED) /* * Changes to wPortStatus bit field in USB 3.0 * See USB 3.0 spec Table 10-10 */ #define USB_SS_PORT_STAT_LINK_STATE 0x01e0 #define USB_SS_PORT_STAT_POWER 0x0200 #define USB_SS_PORT_STAT_SPEED 0x1c00 #define USB_SS_PORT_STAT_SPEED_5GBPS 0x0000 /* Bits that are the same from USB 2.0 */ #define USB_SS_PORT_STAT_MASK (USB_PORT_STAT_CONNECTION | \ USB_PORT_STAT_ENABLE | \ USB_PORT_STAT_OVERCURRENT | \ USB_PORT_STAT_RESET) /* wPortChange bits */ #define USB_PORT_STAT_C_CONNECTION 0x0001 #define USB_PORT_STAT_C_ENABLE 0x0002 #define USB_PORT_STAT_C_SUSPEND 0x0004 #define USB_PORT_STAT_C_OVERCURRENT 0x0008 #define USB_PORT_STAT_C_RESET 0x0010 /* * Changes to wPortChange bit fields in USB 3.0 * See USB 3.0 spec Table 10-12 */ #define USB_SS_PORT_STAT_C_BH_RESET 0x0020 #define USB_SS_PORT_STAT_C_LINK_STATE 0x0040 #define USB_SS_PORT_STAT_C_CONFIG_ERROR 0x0080 /* wHubCharacteristics (masks) */ #define HUB_CHAR_COMMON_OCPM 0x0000 /* All ports Over-Current reporting */ #define HUB_CHAR_INDV_PORT_LPSM 0x0001 /* per-port power control */ #define HUB_CHAR_NO_LPSM 0x0002 /* no power switching */ #define HUB_CHAR_LPSM 0x0003 #define HUB_CHAR_COMPOUND 0x0004 #define HUB_CHAR_INDV_PORT_OCPM 0x0008 /* per-port Over-current reporting */ #define HUB_CHAR_NO_OCPM 0x0010 /* No Over-current Protection support */ #define HUB_CHAR_OCPM 0x0018 #define HUB_CHAR_TTTT 0x0060 /* TT Think Time mask */ #define HUB_CHAR_PORTIND 0x0080 /* per-port indicators (LEDs) */ /* * Hub Status & Hub Change bit masks */ #define HUB_STATUS_LOCAL_POWER 0x0001 #define HUB_STATUS_OVERCURRENT 0x0002 #define HUB_CHANGE_LOCAL_POWER 0x0001 #define HUB_CHANGE_OVERCURRENT 0x0002 /* Mask for wIndex in get/set port feature */ #define USB_HUB_PORT_MASK 0xf /* Hub class request codes */ #define USB_REQ_SET_HUB_DEPTH 0x0c /* * As of USB 2.0, full/low speed devices are segregated into trees. * One type grows from USB 1.1 host controllers (OHCI, UHCI etc). * The other type grows from high speed hubs when they connect to * full/low speed devices using "Transaction Translators" (TTs). */ struct usb_tt { bool multi; /* true means one TT per port */ unsigned think_time; /* think time in ns */ }; /* * CBI style */ #define US_CBI_ADSC 0 /* Command Block Wrapper */ struct umass_bbb_cbw { __u32 dCBWSignature; # define CBWSIGNATURE 0x43425355 __u32 dCBWTag; __u32 dCBWDataTransferLength; __u8 bCBWFlags; # define CBWFLAGS_OUT 0x00 # define CBWFLAGS_IN 0x80 # define CBWFLAGS_SBZ 0x7f __u8 bCBWLUN; __u8 bCDBLength; # define CBWCDBLENGTH 16 __u8 CBWCDB[CBWCDBLENGTH]; }; #define UMASS_BBB_CBW_SIZE 31 /* Command Status Wrapper */ struct umass_bbb_csw { __u32 dCSWSignature; # define CSWSIGNATURE 0x53425355 __u32 dCSWTag; __u32 dCSWDataResidue; __u8 bCSWStatus; # define CSWSTATUS_GOOD 0x0 # define CSWSTATUS_FAILED 0x1 # define CSWSTATUS_PHASE 0x2 }; #define UMASS_BBB_CSW_SIZE 13 /* * BULK only */ #define US_BBB_RESET 0xff #define US_BBB_GET_MAX_LUN 0xfe #endif /*_USB_DEFS_H_ */