/* SPDX-License-Identifier: GPL-2.0+ */ /* * Copyright (C) 2016 Stefan Roese */ #ifndef _WINBOND_W83627_H_ #define _WINBOND_W83627_H_ /* I/O address of Winbond Super IO chip */ #define WINBOND_IO_PORT 0x2e /* Logical device number */ #define W83627DHG_FDC 0 /* Floppy */ #define W83627DHG_PP 1 /* Parallel port */ #define W83627DHG_SP1 2 /* Com1 */ #define W83627DHG_SP2 3 /* Com2 */ #define W83627DHG_KBC 5 /* PS/2 keyboard & mouse */ #define W83627DHG_SPI 6 /* Serial peripheral interface */ #define W83627DHG_WDTO_PLED 8 /* WDTO#, PLED */ #define W83627DHG_ACPI 10 /* ACPI */ #define W83627DHG_HWM 11 /* Hardware monitor */ #define W83627DHG_PECI_SST 12 /* PECI, SST */ /** * Configure the base I/O port of the specified serial device and enable the * serial device. * * @dev: high 8 bits = super I/O port, low 8 bits = logical device number * @iobase: processor I/O port address to assign to this serial device * @irq: processor IRQ number to assign to this serial device */ void winbond_enable_serial(uint dev, uint iobase, uint irq); #endif /* _WINBOND_W83627_H_ */