// SPDX-License-Identifier: GPL-2.0+ /* * Tests for bootm routines * * Copyright 2020 Google LLC */ #include #include #include #include #include #include DECLARE_GLOBAL_DATA_PTR; #define BOOTM_TEST(_name, _flags) UNIT_TEST(_name, _flags, bootm_test) enum { BUF_SIZE = 1024, }; #define CONSOLE_STR "console=/dev/ttyS0" /* Test cmdline processing where nothing happens */ static int bootm_test_nop(struct unit_test_state *uts) { char buf[BUF_SIZE]; *buf = '\0'; ut_assertok(bootm_process_cmdline(buf, BUF_SIZE, true)); ut_asserteq_str("", buf); strcpy(buf, "test"); ut_assertok(bootm_process_cmdline(buf, BUF_SIZE, true)); ut_asserteq_str("test", buf); return 0; } BOOTM_TEST(bootm_test_nop, 0); /* Test cmdline processing when out of space */ static int bootm_test_nospace(struct unit_test_state *uts) { char buf[BUF_SIZE]; /* Zero buffer size */ *buf = '\0'; ut_asserteq(-ENOSPC, bootm_process_cmdline(buf, 0, true)); /* Buffer string not terminated */ memset(buf, 'a', BUF_SIZE); ut_asserteq(-ENOSPC, bootm_process_cmdline(buf, BUF_SIZE, true)); /* Not enough space to copy string */ memset(buf, '\0', BUF_SIZE); memset(buf, 'a', BUF_SIZE / 2); ut_asserteq(-ENOSPC, bootm_process_cmdline(buf, BUF_SIZE, true)); /* Just enough space */ memset(buf, '\0', BUF_SIZE); memset(buf, 'a', BUF_SIZE / 2 - 1); ut_assertok(bootm_process_cmdline(buf, BUF_SIZE, true)); return 0; } BOOTM_TEST(bootm_test_nospace, 0); /* Test silent processing */ static int bootm_test_silent(struct unit_test_state *uts) { char buf[BUF_SIZE]; /* 'silent_linux' not set should do nothing */ env_set("silent_linux", NULL); strcpy(buf, CONSOLE_STR); ut_assertok(bootm_process_cmdline(buf, BUF_SIZE, BOOTM_CL_SILENT)); ut_asserteq_str(CONSOLE_STR, buf); ut_assertok(env_set("silent_linux", "no")); ut_assertok(bootm_process_cmdline(buf, BUF_SIZE, BOOTM_CL_SILENT)); ut_asserteq_str(CONSOLE_STR, buf); ut_assertok(env_set("silent_linux", "yes")); ut_assertok(bootm_process_cmdline(buf, BUF_SIZE, BOOTM_CL_SILENT)); ut_asserteq_str("console=ttynull", buf); /* Empty buffer should still add the string */ *buf = '\0'; ut_assertok(bootm_process_cmdline(buf, BUF_SIZE, BOOTM_CL_SILENT)); ut_asserteq_str("console=ttynull", buf); /* Check nothing happens when do_silent is false */ *buf = '\0'; ut_assertok(bootm_process_cmdline(buf, BUF_SIZE, 0)); ut_asserteq_str("", buf); /* Not enough space */ *buf = '\0'; ut_asserteq(-ENOSPC, bootm_process_cmdline(buf, 15, BOOTM_CL_SILENT)); /* Just enough space */ *buf = '\0'; ut_assertok(bootm_process_cmdline(buf, 16, BOOTM_CL_SILENT)); /* add at end */ strcpy(buf, "something"); ut_assertok(bootm_process_cmdline(buf, BUF_SIZE, BOOTM_CL_SILENT)); ut_asserteq_str("something console=ttynull", buf); /* change at start */ strcpy(buf, CONSOLE_STR " something"); ut_assertok(bootm_process_cmdline(buf, BUF_SIZE, BOOTM_CL_SILENT)); ut_asserteq_str("console=ttynull something", buf); return 0; } BOOTM_TEST(bootm_test_silent, 0); /* Test substitution processing */ static int bootm_test_subst(struct unit_test_state *uts) { char buf[BUF_SIZE]; /* try with an unset variable */ ut_assertok(env_set("var", NULL)); strcpy(buf, "some${var}thing"); ut_assertok(bootm_process_cmdline(buf, BUF_SIZE, BOOTM_CL_SUBST)); ut_asserteq_str("something", buf); /* Replace with shorter string */ ut_assertok(env_set("var", "bb")); strcpy(buf, "some${var}thing"); ut_assertok(bootm_process_cmdline(buf, BUF_SIZE, BOOTM_CL_SUBST)); ut_asserteq_str("somebbthing", buf); /* Replace with same-length string */ ut_assertok(env_set("var", "abc")); strcpy(buf, "some${var}thing"); ut_assertok(bootm_process_cmdline(buf, BUF_SIZE, BOOTM_CL_SUBST)); ut_asserteq_str("someabcthing", buf); /* Replace with longer string */ ut_assertok(env_set("var", "abcde")); strcpy(buf, "some${var}thing"); ut_assertok(bootm_process_cmdline(buf, BUF_SIZE, BOOTM_CL_SUBST)); ut_asserteq_str("someabcdething", buf); /* Check it is case sensitive */ ut_assertok(env_set("VAR", NULL)); strcpy(buf, "some${VAR}thing"); ut_assertok(bootm_process_cmdline(buf, BUF_SIZE, BOOTM_CL_SUBST)); ut_asserteq_str("something", buf); /* Check too long - need 12 bytes for each string */ strcpy(buf, "some${var}thing"); ut_asserteq(-ENOSPC, bootm_process_cmdline(buf, 12 * 2 - 1, BOOTM_CL_SUBST)); /* Check just enough space */ strcpy(buf, "some${var}thing"); ut_assertok(bootm_process_cmdline(buf, 16 * 2, BOOTM_CL_SUBST)); ut_asserteq_str("someabcdething", buf); /* * Check the substition string being too long. This results in a string * of 12 (13 bytes). We need enough space for that plus the original * "a${var}c" string of 9 bytes. So 12 + 9 = 21 bytes. */ ut_assertok(env_set("var", "1234567890")); strcpy(buf, "a${var}c"); ut_asserteq(-ENOSPC, bootm_process_cmdline(buf, 21, BOOTM_CL_SUBST)); strcpy(buf, "a${var}c"); ut_asserteq(0, bootm_process_cmdline(buf, 22, BOOTM_CL_SUBST)); /* Check multiple substitutions */ ut_assertok(env_set("var", "abc")); strcpy(buf, "some${var}thing${bvar}else"); ut_asserteq(0, bootm_process_cmdline(buf, BUF_SIZE, BOOTM_CL_SUBST)); ut_asserteq_str("someabcthingelse", buf); /* Check multiple substitutions */ ut_assertok(env_set("bvar", "123")); strcpy(buf, "some${var}thing${bvar}else"); ut_asserteq(0, bootm_process_cmdline(buf, BUF_SIZE, BOOTM_CL_SUBST)); ut_asserteq_str("someabcthing123else", buf); return 0; } BOOTM_TEST(bootm_test_subst, 0); /* Test silent processing in the bootargs variable */ static int bootm_test_silent_var(struct unit_test_state *uts) { env_set("bootargs", NULL); ut_assertok(bootm_process_cmdline_env(BOOTM_CL_SUBST)); ut_assertnull(env_get("bootargs")); ut_assertok(env_set("bootargs", "some${var}thing")); ut_assertok(bootm_process_cmdline_env(BOOTM_CL_SUBST)); ut_asserteq_str("something", env_get("bootargs")); return 0; } BOOTM_TEST(bootm_test_silent_var, 0); /* Test substitution processing in the bootargs variable */ static int bootm_test_subst_var(struct unit_test_state *uts) { ut_assertok(env_set("silent_linux", "yes")); ut_assertok(env_set("bootargs", NULL)); ut_assertok(bootm_process_cmdline_env(BOOTM_CL_SILENT)); ut_asserteq_str("console=ttynull", env_get("bootargs")); ut_assertok(env_set("var", "abc")); ut_assertok(env_set("bootargs", "some${var}thing")); ut_assertok(bootm_process_cmdline_env(BOOTM_CL_SILENT)); ut_asserteq_str("some${var}thing console=ttynull", env_get("bootargs")); return 0; } BOOTM_TEST(bootm_test_subst_var, 0); /* Test substitution and silent console processing in the bootargs variable */ static int bootm_test_subst_both(struct unit_test_state *uts) { ut_assertok(env_set("silent_linux", "yes")); env_set("bootargs", NULL); ut_assertok(bootm_process_cmdline_env(BOOTM_CL_ALL)); ut_asserteq_str("console=ttynull", env_get("bootargs")); ut_assertok(env_set("bootargs", "some${var}thing " CONSOLE_STR)); ut_assertok(env_set("var", "1234567890")); ut_assertok(bootm_process_cmdline_env(BOOTM_CL_ALL)); ut_asserteq_str("some1234567890thing console=ttynull", env_get("bootargs")); return 0; } BOOTM_TEST(bootm_test_subst_both, 0); int do_ut_bootm(struct cmd_tbl *cmdtp, int flag, int argc, char *const argv[]) { struct unit_test *tests = UNIT_TEST_SUITE_START(bootm_test); const int n_ents = UNIT_TEST_SUITE_COUNT(bootm_test); return cmd_ut_category("bootm", "bootm_test_", tests, n_ents, argc, argv); }