// SPDX-License-Identifier: GPL-2.0+ OR BSD-3-Clause /* * Copyright (C) 2018, STMicroelectronics - All Rights Reserved */ #include #include "imagetool.h" /* magic ='S' 'T' 'M' 0x32 */ #define HEADER_MAGIC be32_to_cpu(0x53544D32) #define VER_MAJOR_IDX 2 #define VER_MINOR_IDX 1 #define VER_VARIANT_IDX 0 #define HEADER_VERSION_V1 0x1 /* default option : bit0 => no signature */ #define HEADER_DEFAULT_OPTION (cpu_to_le32(0x00000001)) /* default binary type for U-Boot */ #define HEADER_TYPE_UBOOT (cpu_to_le32(0x00000000)) struct stm32_header { uint32_t magic_number; uint32_t image_signature[64 / 4]; uint32_t image_checksum; uint8_t header_version[4]; uint32_t image_length; uint32_t image_entry_point; uint32_t reserved1; uint32_t load_address; uint32_t reserved2; uint32_t version_number; uint32_t option_flags; uint32_t ecdsa_algorithm; uint32_t ecdsa_public_key[64 / 4]; uint32_t padding[83 / 4]; uint32_t binary_type; }; static struct stm32_header stm32image_header; static void stm32image_default_header(struct stm32_header *ptr) { if (!ptr) return; ptr->magic_number = HEADER_MAGIC; ptr->header_version[VER_MAJOR_IDX] = HEADER_VERSION_V1; ptr->option_flags = HEADER_DEFAULT_OPTION; ptr->ecdsa_algorithm = cpu_to_le32(1); ptr->binary_type = HEADER_TYPE_UBOOT; } static uint32_t stm32image_checksum(void *start, uint32_t len) { uint32_t csum = 0; uint32_t hdr_len = sizeof(struct stm32_header); uint8_t *p; if (len < hdr_len) return 0; p = start + hdr_len; len -= hdr_len; while (len > 0) { csum += *p; p++; len--; } return csum; } static int stm32image_check_image_types(uint8_t type) { if (type == IH_TYPE_STM32IMAGE) return EXIT_SUCCESS; return EXIT_FAILURE; } static int stm32image_verify_header(unsigned char *ptr, int image_size, struct image_tool_params *params) { struct stm32_header *stm32hdr = (struct stm32_header *)ptr; int i; if (image_size < sizeof(struct stm32_header)) return -1; if (stm32hdr->magic_number != HEADER_MAGIC) return -1; if (stm32hdr->header_version[VER_MAJOR_IDX] != HEADER_VERSION_V1) return -1; if (stm32hdr->reserved1 || stm32hdr->reserved2) return -1; for (i = 0; i < (sizeof(stm32hdr->padding) / 4); i++) { if (stm32hdr->padding[i] != 0) return -1; } return 0; } static void stm32image_print_header(const void *ptr, struct image_tool_params *params) { struct stm32_header *stm32hdr = (struct stm32_header *)ptr; printf("Image Type : STMicroelectronics STM32 V%d.%d\n", stm32hdr->header_version[VER_MAJOR_IDX], stm32hdr->header_version[VER_MINOR_IDX]); printf("Image Size : %lu bytes\n", (unsigned long)le32_to_cpu(stm32hdr->image_length)); printf("Image Load : 0x%08x\n", le32_to_cpu(stm32hdr->load_address)); printf("Entry Point : 0x%08x\n", le32_to_cpu(stm32hdr->image_entry_point)); printf("Checksum : 0x%08x\n", le32_to_cpu(stm32hdr->image_checksum)); printf("Option : 0x%08x\n", le32_to_cpu(stm32hdr->option_flags)); printf("BinaryType : 0x%08x\n", le32_to_cpu(stm32hdr->binary_type)); } static void stm32image_set_header(void *ptr, struct stat *sbuf, int ifd, struct image_tool_params *params) { struct stm32_header *stm32hdr = (struct stm32_header *)ptr; stm32image_default_header(stm32hdr); stm32hdr->load_address = cpu_to_le32(params->addr); stm32hdr->image_entry_point = cpu_to_le32(params->ep); stm32hdr->image_length = cpu_to_le32((uint32_t)sbuf->st_size - sizeof(struct stm32_header)); stm32hdr->image_checksum = cpu_to_le32(stm32image_checksum(ptr, sbuf->st_size)); } /* * stm32image parameters */ U_BOOT_IMAGE_TYPE( stm32image, "STMicroelectronics STM32MP Image support", sizeof(struct stm32_header), (void *)&stm32image_header, NULL, stm32image_verify_header, stm32image_print_header, stm32image_set_header, NULL, stm32image_check_image_types, NULL, NULL );