summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 84e7cc9)
raw | patch | inline | side by side (parent: 84e7cc9)
author | T Karthik Reddy <t.karthik.reddy@xilinx.com> | |
Fri, 2 Apr 2021 07:49:17 +0000 (01:49 -0600) | ||
committer | Michal Simek <michal.simek@xilinx.com> | |
Fri, 23 Apr 2021 06:45:55 +0000 (08:45 +0200) |
Currently u-boot supports addresses upto 39-bits only. If anybody
wants to use addresses of more than 39-bits in Linux they will have
a separate memory node in DT. In such cases they will have multiple
memory nodes.
Currently u-boot selects and runs on lower memory bank region.
But bootscript is being loaded on dram bank 0, where dram bank 0 will
point to 1st memory node in DT. If first memory node is mentioned as
higher ddr(>39-bits address) then u-boot cannot load the bootscript.
So fix this issue by setting bootscript address within the lower memory
bank region.
Signed-off-by: T Karthik Reddy <t.karthik.reddy@xilinx.com>
Signed-off-by: Ashok Reddy Soma <ashok.reddy.soma@xilinx.com>
Signed-off-by: Michal Simek <michal.simek@xilinx.com>
wants to use addresses of more than 39-bits in Linux they will have
a separate memory node in DT. In such cases they will have multiple
memory nodes.
Currently u-boot selects and runs on lower memory bank region.
But bootscript is being loaded on dram bank 0, where dram bank 0 will
point to 1st memory node in DT. If first memory node is mentioned as
higher ddr(>39-bits address) then u-boot cannot load the bootscript.
So fix this issue by setting bootscript address within the lower memory
bank region.
Signed-off-by: T Karthik Reddy <t.karthik.reddy@xilinx.com>
Signed-off-by: Ashok Reddy Soma <ashok.reddy.soma@xilinx.com>
Signed-off-by: Michal Simek <michal.simek@xilinx.com>
board/xilinx/common/board.c | patch | blob | history |
index 475628b92549ae17ea18958e1b9b2d1992f59e5d..92b61d83ca47984253311e8374e2bbdd7584dd31 100644 (file)
int i, id, macid = 0;
struct xilinx_board_description *desc;
phys_size_t bootm_size = gd->ram_size;
- struct bd_info *bd = gd->bd;
- if (!CONFIG_IS_ENABLED(MICROBLAZE) && bd->bi_dram[0].start) {
+ if (!CONFIG_IS_ENABLED(MICROBLAZE)) {
ulong scriptaddr;
scriptaddr = env_get_hex("scriptaddr", 0);
- ret |= env_set_hex("scriptaddr",
- bd->bi_dram[0].start + scriptaddr);
+ ret |= env_set_hex("scriptaddr", gd->ram_base + scriptaddr);
}
if (CONFIG_IS_ENABLED(ARCH_ZYNQ) || CONFIG_IS_ENABLED(MICROBLAZE))