]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-u-boot/ti-u-boot.git/commitdiff
arm: zimage: Use correct symbol to hide messages in SPL
authorSamuel Holland <samuel@sholland.org>
Sat, 17 Apr 2021 14:34:37 +0000 (09:34 -0500)
committerStefan Roese <sr@denx.de>
Wed, 28 Apr 2021 08:05:13 +0000 (10:05 +0200)
When zImage support was added to SPL, the messages were hidden to reduce
code size. However, the wrong config symbol was used. Since this file is
only built when CONFIG_SPL_FRAMEWORK=y, the messages were always hidden.

Use the correct symbol so the messages are printed in U-Boot proper.
Also use IS_ENABLED to drop the #ifdef.

Fixes: 431889d6ad9a ("spl: zImage support in Falcon mode")
Signed-off-by: Samuel Holland <samuel@sholland.org>
arch/arm/lib/zimage.c

index 477ea94997de090e952bb08679d18de7df03da8e..45e9c4506a97b9def389c595ed9f8fa0f405bc79 100644 (file)
@@ -25,18 +25,16 @@ int bootz_setup(ulong image, ulong *start, ulong *end)
 
        if (zi->zi_magic != LINUX_ARM_ZIMAGE_MAGIC &&
            zi->zi_magic != BAREBOX_IMAGE_MAGIC) {
-#ifndef CONFIG_SPL_FRAMEWORK
-               puts("zimage: Bad magic!\n");
-#endif
+               if (!IS_ENABLED(CONFIG_SPL_BUILD))
+                       puts("zimage: Bad magic!\n");
                return 1;
        }
 
        *start = zi->zi_start;
        *end = zi->zi_end;
-#ifndef CONFIG_SPL_FRAMEWORK
-       printf("Kernel image @ %#08lx [ %#08lx - %#08lx ]\n",
-              image, *start, *end);
-#endif
+       if (!IS_ENABLED(CONFIG_SPL_BUILD))
+               printf("Kernel image @ %#08lx [ %#08lx - %#08lx ]\n",
+                      image, *start, *end);
 
        return 0;
 }