summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: bd9059c)
raw | patch | inline | side by side (parent: bd9059c)
author | Sebastian Reichel <sebastian.reichel@collabora.com> | |
Fri, 23 Apr 2021 14:15:07 +0000 (16:15 +0200) | ||
committer | Stefano Babic <sbabic@denx.de> | |
Sun, 2 May 2021 10:46:54 +0000 (12:46 +0200) |
The DA9063 enables the CRYSTAL bit by default, but there is no
crystal populated on the BA16 system on module. Without explicitly
clearing the CRYSTAL bit the system runs unstable and sometimes
reboots unexpectedly.
Signed-off-by: Sebastian Reichel <sebastian.reichel@collabora.com>
crystal populated on the BA16 system on module. Without explicitly
clearing the CRYSTAL bit the system runs unstable and sometimes
reboots unexpectedly.
Signed-off-by: Sebastian Reichel <sebastian.reichel@collabora.com>
board/ge/bx50v3/bx50v3.c | patch | blob | history |
index c11fc40abe5420fb2ea826bce74b7299462e9f7e..7fcebba0260062735a06833e7656b91bc26dc54a 100644 (file)
--- a/board/ge/bx50v3/bx50v3.c
+++ b/board/ge/bx50v3/bx50v3.c
#include <asm/arch/sys_proto.h>
#include <power/regulator.h>
#include <power/da9063_pmic.h>
+#include <power/pmic.h>
#include <input.h>
#include <pwm.h>
#include <version.h>
};
#endif
+
+/*
+ * The SoM used by these boards has XTAL not connected despite datasheet
+ * suggesting connecting unused XTAL pins to ground. Without explicitly
+ * clearing the CRYSTAL bit the system runs unstable and sometimes reboots
+ * unexpectedly.
+ */
+static void pmic_crystal_fix(void)
+{
+ struct udevice *pmic;
+ static const uint EN_32K_CRYSTAL = (1 << 3);
+
+ if (pmic_get("pmic@58", &pmic)) {
+ puts("failed to get device for PMIC\n");
+ return;
+ }
+
+ if (pmic_clrsetbits(pmic, DA9063_REG_EN_32K, EN_32K_CRYSTAL, 0) < 0) {
+ puts("failed to clear CRYSTAL bit\n");
+ return;
+ }
+}
+
void pmic_init(void)
{
struct udevice *reg;
"bperi",
};
+ pmic_crystal_fix();
+
for (i = 0; i < ARRAY_SIZE(bucks); i++) {
ret = regulator_get_by_devname(bucks[i], ®);
if (reg < 0) {