author | Albert ARIBAUD <albert.u.boot@aribaud.net> | |
Tue, 8 Apr 2014 07:25:08 +0000 (09:25 +0200) | ||
committer | Albert ARIBAUD <albert.u.boot@aribaud.net> | |
Tue, 8 Apr 2014 07:25:08 +0000 (09:25 +0200) |
Conflicts:
arch/arm/cpu/arm926ejs/mxs/Makefile
include/configs/trats.h
include/configs/trats2.h
include/mmc.h
arch/arm/cpu/arm926ejs/mxs/Makefile
include/configs/trats.h
include/configs/trats2.h
include/mmc.h
1 | 2 | |||
---|---|---|---|---|
Makefile | patch | | diff1 | | diff2 | | blob | history |
README | patch | | diff1 | | diff2 | | blob | history |
arch/arm/cpu/arm926ejs/mxs/Makefile | patch | | diff1 | | diff2 | | blob | history |
arch/arm/imx-common/Makefile | patch | | diff1 | | diff2 | | blob | history |
drivers/dfu/dfu.c | patch | | diff1 | | diff2 | | blob | history |
include/configs/am335x_evm.h | patch | | diff1 | | diff2 | | blob | history |
include/configs/trats.h | patch | | diff1 | | diff2 | | blob | history |
include/configs/trats2.h | patch | | diff1 | | diff2 | | blob | history |
include/mmc.h | patch | | diff1 | | diff2 | | blob | history |
include/sdhci.h | patch | | diff1 | | diff2 | | blob | history |
diff --cc Makefile
Simple merge
diff --cc README
Simple merge
diff --cc arch/arm/cpu/arm926ejs/mxs/Makefile
index 20e1e4083c5b20e2826a1ddc082ade99f42238d8,209c73cd2b2388301f78792b92c9afec7ba53dd5..6c594945582bbdd3a6a1538f7b2492f3d6a857a2
MKIMAGE_TARGET-$(CONFIG_MX23) = mxsimage.mx23.cfg
MKIMAGE_TARGET-$(CONFIG_MX28) = mxsimage.mx28.cfg
- quiet_cmd_mkimage_mxs = UIMAGE $@
+# Generate HAB-capable IVT
+#
+# Note on computing the post-IVT size field value for the U-Boot binary.
+# The value is the result of adding the following:
+# -> The size of U-Boot binary aligned to 64B (u-boot.bin)
+# -> The size of IVT block aligned to 64B (u-boot.ivt)
+# -> The size of U-Boot signature (u-boot.sig), 3904 B
+# -> The 64B hole in front of U-Boot binary for 'struct mxs_spl_data' passing
+#
+quiet_cmd_mkivt_mxs = MXSIVT $@
+cmd_mkivt_mxs = \
+ sz=`expr \`stat -c "%s" $^\` + 64 + 3904 + 128` ; \
+ echo -n "0x402000d1 $2 0 0 0 $3 $4 0 $$sz 0 0 0 0 0 0 0" | \
+ tr -s " " | xargs -d " " -i printf "%08x\n" "{}" | rev | \
+ sed "s/\(.\)\(.\)/\\\\\\\\x\2\1\n/g" | xargs -i printf "{}" >$@
+
+# Align binary to 64B
+quiet_cmd_mkalign_mxs = MXSALGN $@
+cmd_mkalign_mxs = \
+ dd if=$^ of=$@ ibs=64 conv=sync 2>/dev/null && \
+ mv $@ $^
+
+# Assemble the CSF file
+quiet_cmd_mkcsfreq_mxs = MXSCSFR $@
+cmd_mkcsfreq_mxs = \
+ ivt=$(word 1,$^) ; \
+ bin=$(word 2,$^) ; \
+ csf=$(word 3,$^) ; \
+ sed "s@VENDOR@$(VENDOR)@g;s@BOARD@$(BOARD)@g" "$$csf" | \
+ sed '/^\#\#Blocks/ d' > $@ ; \
+ echo " Blocks = $2 0x0 `stat -c '%s' $$bin` \"$$bin\" , \\" >> $@ ; \
+ echo " $3 0x0 0x40 \"$$ivt\"" >> $@
+
+# Sign files
+quiet_cmd_mkcst_mxs = MXSCST $@
+cmd_mkcst_mxs = cst -o $@ < $^ \
+ $(if $(KBUILD_VERBOSE:1=), >/dev/null)
+
+spl/u-boot-spl.ivt: spl/u-boot-spl.bin
+ $(call if_changed,mkalign_mxs)
+ $(call if_changed,mkivt_mxs,$(CONFIG_SPL_TEXT_BASE),\
+ 0x00008000,0x00008040)
+
+u-boot.ivt: u-boot.bin
+ $(call if_changed,mkalign_mxs)
+ $(call if_changed,mkivt_mxs,$(CONFIG_SYS_TEXT_BASE),\
+ 0x40001000,0x40001040)
+
+spl/u-boot-spl.csf: spl/u-boot-spl.ivt spl/u-boot-spl.bin board/$(VENDOR)/$(BOARD)/sign/u-boot-spl.csf
+ $(call if_changed,mkcsfreq_mxs,$(CONFIG_SPL_TEXT_BASE),0x8000)
+
+u-boot.csf: u-boot.ivt u-boot.bin board/$(VENDOR)/$(BOARD)/sign/u-boot.csf
+ $(call if_changed,mkcsfreq_mxs,$(CONFIG_SYS_TEXT_BASE),0x40001000)
+
+%.sig: %.csf
+ $(call if_changed,mkcst_mxs)
+
+ quiet_cmd_mkimage_mxs = MKIMAGE $@
cmd_mkimage_mxs = $(objtree)/tools/mkimage -n $< -T mxsimage $@ \
$(if $(KBUILD_VERBOSE:1=), >/dev/null)
diff --cc arch/arm/imx-common/Makefile
Simple merge
diff --cc drivers/dfu/dfu.c
Simple merge
diff --cc include/configs/am335x_evm.h
Simple merge
diff --cc include/configs/trats.h
index 84c71ced46662176b567e4b8eb7c5f9d516cbd14,1ed4b9f252477ed1f3bc2145a97dc525bb263ad4..5d8bd605836be277cc1a0f2e8068fb29dfb3279d
+++ b/include/configs/trats.h
"setenv spl_addr_tmp;\0" \
"fdtaddr=40800000\0" \
-
-/* Miscellaneous configurable options */
-#define CONFIG_SYS_LONGHELP /* undef to save memory */
-#define CONFIG_SYS_HUSH_PARSER /* use "hush" command parser */
-#define CONFIG_SYS_PROMPT "TRATS # "
-#define CONFIG_SYS_CBSIZE 256 /* Console I/O Buffer Size */
-#define CONFIG_SYS_PBSIZE 384 /* Print Buffer Size */
-#define CONFIG_SYS_MAXARGS 16 /* max number of command args */
-/* Boot Argument Buffer Size */
-#define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE
-/* memtest works on */
-#define CONFIG_SYS_MEMTEST_START CONFIG_SYS_SDRAM_BASE
-#define CONFIG_SYS_MEMTEST_END (CONFIG_SYS_SDRAM_BASE + 0x5000000)
-#define CONFIG_SYS_LOAD_ADDR (CONFIG_SYS_SDRAM_BASE + 0x4800000)
-
-/* TRATS has 4 banks of DRAM */
-#define CONFIG_NR_DRAM_BANKS 4
-#define SDRAM_BANK_SIZE (256UL << 20UL) /* 256 MB */
-#define PHYS_SDRAM_1 CONFIG_SYS_SDRAM_BASE
-#define PHYS_SDRAM_1_SIZE SDRAM_BANK_SIZE
-#define PHYS_SDRAM_2 (CONFIG_SYS_SDRAM_BASE + SDRAM_BANK_SIZE)
-#define PHYS_SDRAM_2_SIZE SDRAM_BANK_SIZE
-#define PHYS_SDRAM_3 (CONFIG_SYS_SDRAM_BASE + (2 * SDRAM_BANK_SIZE))
-#define PHYS_SDRAM_3_SIZE SDRAM_BANK_SIZE
-#define PHYS_SDRAM_4 (CONFIG_SYS_SDRAM_BASE + (3 * SDRAM_BANK_SIZE))
-#define PHYS_SDRAM_4_SIZE SDRAM_BANK_SIZE
-
-#define CONFIG_SYS_MEM_TOP_HIDE (1 << 20) /* ram console */
-
-#define CONFIG_SYS_MONITOR_BASE 0x00000000
-#define CONFIG_SYS_MONITOR_LEN (256 << 10) /* Reserve 2 sectors */
-
-#define CONFIG_ENV_IS_IN_MMC
-#define CONFIG_SYS_MMC_ENV_DEV 0
-#define CONFIG_ENV_SIZE 4096
-#define CONFIG_ENV_OFFSET ((32 - 4) << 10) /* 32KiB - 4KiB */
-
-#define CONFIG_DOS_PARTITION
-#define CONFIG_EFI_PARTITION
-
-/* EXT4 */
-#define CONFIG_CMD_EXT4
-#define CONFIG_CMD_EXT4_WRITE
/* Falcon mode definitions */
#define CONFIG_CMD_SPL
-#define CONFIG_SYS_SPL_ARGS_ADDR PHYS_SDRAM_1 + 0x100
+#define CONFIG_SYS_SPL_ARGS_ADDR CONFIG_SYS_SDRAM_BASE + 0x100
-#define CONFIG_EFI_PARTITION
-#define CONFIG_PARTITION_UUIDS
+ /* GPT */
-#define CONFIG_SYS_INIT_SP_ADDR (CONFIG_SYS_LOAD_ADDR - GENERATED_GBL_DATA_SIZE)
-#define CONFIG_SYS_CACHELINE_SIZE 32
+ #define CONFIG_RANDOM_UUID
+
+/* I2C */
+#include <asm/arch/gpio.h>
+
+#define CONFIG_CMD_I2C
#define CONFIG_SYS_I2C
#define CONFIG_SYS_I2C_S3C24X0
#define CONFIG_POWER_MUIC_MAX8997
#define CONFIG_POWER_BATTERY
#define CONFIG_POWER_BATTERY_TRATS
-#define CONFIG_USB_GADGET
-#define CONFIG_USB_GADGET_S3C_UDC_OTG
-#define CONFIG_USB_GADGET_DUALSPEED
-#define CONFIG_USB_GADGET_VBUS_DRAW 2
-#define CONFIG_USB_CABLE_CHECK
+ /* Security subsystem - enable hw_rand() */
+ #define CONFIG_EXYNOS_ACE_SHA
+ #define CONFIG_LIB_HW_RAND
+
/* Common misc for Samsung */
#define CONFIG_MISC_COMMON
diff --cc include/configs/trats2.h
index 85cf4aadc5475078dd0f7cb2e19cbbed3a14b8d9,6d89ca93f2b4335bad964c4058396e6d8694a590..53d449c291a05d4c105387d6a54b6645438365bf
+++ b/include/configs/trats2.h
"setenv spl_addr_tmp;\0" \
"fdtaddr=40800000\0" \
-/*
- * Miscellaneous configurable options
- */
-#define CONFIG_SYS_LONGHELP /* undef to save memory */
-#define CONFIG_SYS_PROMPT "Trats2 # " /* Monitor Command Prompt */
-#define CONFIG_SYS_CBSIZE 256 /* Console I/O Buffer Size */
-#define CONFIG_SYS_PBSIZE 384 /* Print Buffer Size */
-#define CONFIG_SYS_MAXARGS 32 /* max number of command args */
-
-/* Boot Argument Buffer Size */
-#define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE
-
-/* memtest works on */
-#define CONFIG_SYS_MEMTEST_START CONFIG_SYS_SDRAM_BASE
-#define CONFIG_SYS_MEMTEST_END (CONFIG_SYS_SDRAM_BASE + 0x5000000)
-#define CONFIG_SYS_LOAD_ADDR (CONFIG_SYS_SDRAM_BASE + 0x4800000)
-
-#define CONFIG_SYS_INIT_SP_ADDR (CONFIG_SYS_LOAD_ADDR \
- - GENERATED_GBL_DATA_SIZE)
-
-/* valid baudrates */
-#define CONFIG_SYS_BAUDRATE_TABLE { 9600, 19200, 38400, 57600, 115200 }
-
-#define CONFIG_SYS_MONITOR_BASE 0x00000000
-
-/*-----------------------------------------------------------------------
- * FLASH and environment organization
- */
-
-#define CONFIG_SYS_MONITOR_LEN (256 << 10) /* Reserve 2 sectors */
-
-#define CONFIG_ENV_IS_IN_MMC
-#define CONFIG_SYS_MMC_ENV_DEV CONFIG_MMC_DEFAULT_DEV
-#define CONFIG_ENV_SIZE 4096
-#define CONFIG_ENV_OFFSET ((32 - 4) << 10) /* 32KiB - 4KiB */
-#define CONFIG_EFI_PARTITION
-#define CONFIG_PARTITION_UUIDS
++/* GPT */
+ #define CONFIG_RANDOM_UUID
+
-#define CONFIG_BOARD_EARLY_INIT_F
-
/* I2C */
#include <asm/arch/gpio.h>
#define CONFIG_POWER_MUIC_MAX77693
#define CONFIG_POWER_FG_MAX77693
#define CONFIG_POWER_BATTERY_TRATS2
-#define CONFIG_USB_GADGET
-#define CONFIG_USB_GADGET_S3C_UDC_OTG
-#define CONFIG_USB_GADGET_DUALSPEED
-#define CONFIG_USB_GADGET_VBUS_DRAW 2
-#define CONFIG_USB_CABLE_CHECK
+ /* Security subsystem - enable hw_rand() */
+ #define CONFIG_EXYNOS_ACE_SHA
+ #define CONFIG_LIB_HW_RAND
+
/* Common misc for Samsung */
#define CONFIG_MISC_COMMON
diff --cc include/mmc.h
index b65ad9e41e95e11f0bbfbb58f615d21b6599f098,c0a1d9e0221fad2d19b430bc0ac5f4acf1096516..42d01251b59bc8d5316e829d931b15d3eb66b11a
--- 1/include/mmc.h
--- 2/include/mmc.h
+++ b/include/mmc.h
int mmc_legacy_init(int verbose);
#endif
+int board_mmc_init(bd_t *bis);
+
+ /* Set block count limit because of 16 bit register limit on some hardware*/
+ #ifndef CONFIG_SYS_MMC_MAX_BLK_COUNT
+ #define CONFIG_SYS_MMC_MAX_BLK_COUNT 65535
+ #endif
+
#endif /* _MMC_H_ */
diff --cc include/sdhci.h
Simple merge