]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-u-boot/ti-u-boot.git/commitdiff
net: designware: fix PHY reset with DM_MDIO
authorNeil Armstrong <narmstrong@baylibre.com>
Wed, 21 Apr 2021 08:58:01 +0000 (10:58 +0200)
committerNeil Armstrong <narmstrong@baylibre.com>
Wed, 28 Apr 2021 15:45:26 +0000 (17:45 +0200)
The dw_eth_pdata is not accessible from the mdio device, it gets the mdio bus plat
leading to random sleeps (-10174464 on Odroid-HC4).

This moves the dw_mdio_reset function to a common one taking the ethernet
device as parameter and use it from the dw_mdio_reset and dm_mdio variant functions.

Fixes: 5160b4567c ("net: designware: add DM_MDIO support")
Reported-by: Mark Kettenis <mark.kettenis@xs4all.nl>
Signed-off-by: Neil Armstrong <narmstrong@baylibre.com>
Reviewed-by: Ramon Fried <rfried.dev@gmail.com>
drivers/net/designware.c

index b8ba00b7c0c7198aaf299c511b5c98a71af36967..5d92257e74d09c099ac0040bdec466a5b88fc667 100644 (file)
@@ -91,9 +91,8 @@ static int dw_mdio_write(struct mii_dev *bus, int addr, int devad, int reg,
 }
 
 #if defined(CONFIG_DM_ETH) && CONFIG_IS_ENABLED(DM_GPIO)
-static int dw_mdio_reset(struct mii_dev *bus)
+static int __dw_mdio_reset(struct udevice *dev)
 {
-       struct udevice *dev = bus->priv;
        struct dw_eth_dev *priv = dev_get_priv(dev);
        struct dw_eth_pdata *pdata = dev_get_plat(dev);
        int ret;
@@ -122,6 +121,13 @@ static int dw_mdio_reset(struct mii_dev *bus)
 
        return 0;
 }
+
+static int dw_mdio_reset(struct mii_dev *bus)
+{
+       struct udevice *dev = bus->priv;
+
+       return __dw_mdio_reset(dev);
+}
 #endif
 
 #if IS_ENABLED(CONFIG_DM_MDIO)
@@ -142,9 +148,10 @@ int designware_eth_mdio_write(struct udevice *mdio_dev, int addr, int devad, int
 #if CONFIG_IS_ENABLED(DM_GPIO)
 int designware_eth_mdio_reset(struct udevice *mdio_dev)
 {
-       struct mdio_perdev_priv *pdata = dev_get_uclass_priv(mdio_dev);
+       struct mdio_perdev_priv *mdio_pdata = dev_get_uclass_priv(mdio_dev);
+       struct udevice *dev = mdio_pdata->mii_bus->priv;
 
-       return dw_mdio_reset(pdata->mii_bus);
+       return __dw_mdio_reset(dev->parent);
 }
 #endif