summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: a985502)
raw | patch | inline | side by side (parent: a985502)
author | Camelia Groza <camelia.groza@nxp.com> | |
Tue, 13 Apr 2021 16:47:55 +0000 (19:47 +0300) | ||
committer | Priyanka Jain <priyanka.jain@nxp.com> | |
Thu, 15 Apr 2021 08:55:22 +0000 (14:25 +0530) |
Add the QorIQ DPAA 1 FMan v3 device tree nodes for the T2080 SoC.
The device tree nodes are copied over with little modification from
the Linux kernel source code.
Signed-off-by: Camelia Groza <camelia.groza@nxp.com>
Reviewed-by: Priyanka Jain <priyanka.jain@nxp.com>
The device tree nodes are copied over with little modification from
the Linux kernel source code.
Signed-off-by: Camelia Groza <camelia.groza@nxp.com>
Reviewed-by: Priyanka Jain <priyanka.jain@nxp.com>
arch/powerpc/dts/t2080si-post.dtsi | [new file with mode: 0644] | patch | blob |
diff --git a/arch/powerpc/dts/t2080si-post.dtsi b/arch/powerpc/dts/t2080si-post.dtsi
--- /dev/null
@@ -0,0 +1,51 @@
+// SPDX-License-Identifier: (GPL-2.0+ OR BSD-3-Clause)
+/*
+ * T2080 Silicon/SoC Device Tree Source (post include)
+ *
+ * Copyright 2013 Freescale Semiconductor Inc.
+ * Copyright 2021 NXP
+ *
+ */
+&soc {
+
+/include/ "qoriq-clockgen2.dtsi"
+/include/ "qoriq-gpio-0.dtsi"
+/include/ "qoriq-gpio-1.dtsi"
+/include/ "qoriq-gpio-2.dtsi"
+/include/ "qoriq-gpio-3.dtsi"
+
+/include/ "qoriq-fman3-0.dtsi"
+/include/ "qoriq-fman3-0-10g-0-best-effort.dtsi"
+/include/ "qoriq-fman3-0-10g-1-best-effort.dtsi"
+/include/ "qoriq-fman3-0-1g-2.dtsi"
+/include/ "qoriq-fman3-0-1g-3.dtsi"
+/include/ "qoriq-fman3-0-10g-0.dtsi"
+/include/ "qoriq-fman3-0-10g-1.dtsi"
+ fman@400000 {
+ enet0: ethernet@e0000 {
+ };
+
+ enet1: ethernet@e2000 {
+ };
+
+ enet2: ethernet@e4000 {
+ };
+
+ enet3: ethernet@e6000 {
+ };
+
+ enet6: ethernet@f0000 {
+ };
+
+ enet7: ethernet@f2000 {
+ };
+
+ mdio@fc000 {
+ interrupts = <100 1 0 0>;
+ };
+
+ mdio@fd000 {
+ interrupts = <101 1 0 0>;
+ };
+ };
+};