summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: b339899)
raw | patch | inline | side by side (parent: b339899)
author | Bin Meng <bmeng.cn@gmail.com> | |
Sun, 14 Mar 2021 12:15:05 +0000 (20:15 +0800) | ||
committer | Priyanka Jain <priyanka.jain@nxp.com> | |
Thu, 15 Apr 2021 08:52:17 +0000 (14:22 +0530) |
QEMU ppce500 target can dynamically instantiate an eTSEC device
if "-device eTSEC" is given to QEMU. This commit enables eTSEC
driver and the required fixed PHY driver to create a usable
network configuration using eTSEC.
Unlike a real world 85xx board that usually stores the eTSEC MAC
address in an EEPROM, CONFIG_NET_RANDOM_ETHADDR is required for
QEMU otherwise U-Boot ethernet initialization complains no valid
ethernet address is set.
Signed-off-by: Bin Meng <bmeng.cn@gmail.com>
Reviewed-by: Vladimir Oltean <vladimir.oltean@nxp.com>
Reviewed-by: Priyanka Jain <priyanka.jain@nxp.com>
if "-device eTSEC" is given to QEMU. This commit enables eTSEC
driver and the required fixed PHY driver to create a usable
network configuration using eTSEC.
Unlike a real world 85xx board that usually stores the eTSEC MAC
address in an EEPROM, CONFIG_NET_RANDOM_ETHADDR is required for
QEMU otherwise U-Boot ethernet initialization complains no valid
ethernet address is set.
Signed-off-by: Bin Meng <bmeng.cn@gmail.com>
Reviewed-by: Vladimir Oltean <vladimir.oltean@nxp.com>
Reviewed-by: Priyanka Jain <priyanka.jain@nxp.com>
configs/qemu-ppce500_defconfig | patch | blob | history |
index 151834b4cf644bce3538bc231036ab4a5943582a..a1b9ea56cad2a9c2dd6788b3fadef89595f585ec 100644 (file)
CONFIG_OF_BOARD=y
CONFIG_ENV_OVERWRITE=y
CONFIG_SYS_RELOC_GD_ENV_ADDR=y
+CONFIG_NET_RANDOM_ETHADDR=y
CONFIG_DM=y
CONFIG_SIMPLE_BUS_CORRECT_RANGE=y
CONFIG_BLK=y
CONFIG_DM_I2C=y
CONFIG_SYS_I2C_FSL=y
# CONFIG_MMC is not set
+CONFIG_PHY_FIXED=y
CONFIG_DM_ETH=y
+CONFIG_DM_MDIO=y
CONFIG_E1000=y
+CONFIG_TSEC_ENET=y
CONFIG_DM_PCI=y
CONFIG_PCI_MPC85XX=y
CONFIG_DM_RTC=y