Added double quotes "" to input data file
Fix classification example for tensorflow models - Copy original image to show image before pre-processing, because pre-processing will change BGR to RGB for tensorflow models - Subtract 1 from output object class index, because tensorflow outputs 1001 bytes and uses index-0 for background. Regular imagenet labels only have 1000 entries. - Fix path to inceptionnet net and params binaries in the config file. - MCT-1221
infer: Add configuration files for inceptionnet and mobilenet that can run as two layer groups Signed-off-by: Djordje Senicic <x0157990@ti.com>